Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
A Sheet Metal Plug that is made from Black Low-Density Polyethylene (LDPE).
Also known as Metal Hole Plugs; they are economical rubber plugs for sheet metal. The plug quickly and easily snaps into the assembly, providing an attractive finish, and ensuring a secure fit for entry holes in sheet metal.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Hole Diameter | Overall Diameter | Head Height | Compatible Panel Thickness Range | View | |
|---|---|---|---|---|---|---|---|
| $0.0882 - $0.552 | 44000 In stock |
1.250 in
31.8 mm
|
1.615 in
41.02 mm
|
|
0.120 in
3 mm
|
||
| $0.1125 - $0.7017 | 5700 In stock |
1.375 in
34.9 mm
|
1.75 in
44.45 mm
|
|
0.190 in
4.8 mm
|
||
| SR2A | $0.1417 - $0.8851 | 9210 In stock |
2.000 in
50.8 mm
|
2.5 in
63.5 mm
|
|
0.190 in
4.8 mm
|
|
| $0.033 - $0.2043 | 30000 In stock |
0.500 in
12.7 mm
|
0.875 in
22.23 mm
|
|
0.075 in
1.9 mm
|
||
| $0.1394 - $0.8704 | 5987 In stock |
1.125 in
28.6 mm
|
1.5 in
38.1 mm
|
|
0.110 in
2.8 mm
|
||
| $0.0933 - $0.5825 | 37777 In stock |
0.937 in
23.8 mm
|
1.25 in
31.76 mm
|
|
0.110 in
2.8 mm
|
||
| $0.5431 - $1.3581 | 3512 In stock |
2.125 in
54 mm
|
2.5 in
63.5 mm
|
|
0.110 in
2.8 mm
|
||
| $0.033 - $0.2043 | 50242 In stock |
0.375 in
9.5 mm
|
0.73 in
18.54 mm
|
|
0.110 in
2.8 mm
|
||
| $0.1342 - $0.3731 | 2741 In stock |
1.875 in
47.6 mm
|
2.25 in
57.15 mm
|
|
0.190 in
4.8 mm
|
||
| SR3A | $0.6923 - $1.7379 | 2103 In stock |
3.000 in
76.2 mm
|
3.5 in
88.9 mm
|
|
0.190 in
4.8 mm
|
|
| $0.6301 - $1.5754 | 6000 In stock |
3.375 in
85.7 mm
|
3.75 in
95.25 mm
|
|
0.110 in
2.8 mm
|
||
| $0.0462 - $0.2865 | 92183 In stock |
0.875 in
22.2 mm
|
1.25 in
31.75 mm
|
|
0.110 in
2.8 mm
|
||
| $0.033 - $0.2043 | 269447 In stock |
0.500 in
12.7 mm
|
0.85 in
21.59 mm
|
|
0.110 in
2.8 mm
|
||
| $0.0903 - $0.565 | 38700 In stock |
1.500 in
38.1 mm
|
1.875 in
47.63 mm
|
|
0.110 in
2.8 mm
|
||
| $0.0969 - $0.6051 | 42580 In stock |
1.750 in
44.5 mm
|
2.13 in
54.1 mm
|
|
0.110 in
2.8 mm
|
||
| $0.5491 - $1.3709 | 700 In stock |
2.500 in
63.5 mm
|
3 in
76.2 mm
|
|
0.110 in
2.8 mm
|
||
| SR1A | $0.0649 - $0.4057 | 3500 In stock |
1.000 in
25.4 mm
|
1.377 in
34.98 mm
|
|
0.150 in
3.8 mm
|
|
| $0.0847 - $0.5279 | 25169 In stock |
0.875 in
22.2 mm
|
1.25 in
31.75 mm
|
|
0.180 in
4.6 mm
|
||
| $0.0402 - $0.2512 | 103718 In stock |
0.625 in
15.9 mm
|
0.813 in
20.65 mm
|
|
0.075 in
1.9 mm
|
||
| $0.1971 - $1.231 | 5228 In stock |
0.750 in
19.1 mm
|
1.12 in
28.45 mm
|
|
0.094 in
2.4 mm