Menu Search

Sheet Metal Plugs

In stock

A Sheet Metal Plug that is made from Black Low-Density Polyethylene (LDPE).

Also known as Metal Hole Plugs; they are economical rubber plugs for sheet metal. The plug quickly and easily snaps into the assembly, providing an attractive finish, and ensuring a secure fit for entry holes in sheet metal.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
38 results
Product SKUs information
Item Code Price range Availability Compatible Hole Diameter Overall Diameter Head Height Compatible Panel Thickness Range View
$0.0882 - $0.552 44000 In stock
1.250 in
1.615 in
0.120 in
$0.1125 - $0.7017 5700 In stock
1.375 in
1.75 in
0.190 in
SR2A $0.1417 - $0.8851 9210 In stock
2.000 in
2.5 in
0.190 in
$0.033 - $0.2043 30000 In stock
0.500 in
0.875 in
0.075 in
$0.1394 - $0.8704 5987 In stock
1.125 in
1.5 in
0.110 in
$0.0933 - $0.5825 37777 In stock
0.937 in
1.25 in
0.110 in
$0.5431 - $1.3581 3512 In stock
2.125 in
2.5 in
0.110 in
$0.033 - $0.2043 50242 In stock
0.375 in
0.73 in
0.110 in
$0.1342 - $0.3731 2741 In stock
1.875 in
2.25 in
0.190 in
SR3A $0.6923 - $1.7379 2103 In stock
3.000 in
3.5 in
0.190 in
$0.6301 - $1.5754 6000 In stock
3.375 in
3.75 in
0.110 in
$0.0462 - $0.2865 92183 In stock
0.875 in
1.25 in
0.110 in
$0.033 - $0.2043 269447 In stock
0.500 in
0.85 in
0.110 in
$0.0903 - $0.565 38700 In stock
1.500 in
1.875 in
0.110 in
$0.0969 - $0.6051 42580 In stock
1.750 in
2.13 in
0.110 in
$0.5491 - $1.3709 700 In stock
2.500 in
3 in
0.110 in
SR1A $0.0649 - $0.4057 3500 In stock
1.000 in
1.377 in
0.150 in
$0.0847 - $0.5279 25169 In stock
0.875 in
1.25 in
0.180 in
$0.0402 - $0.2512 103718 In stock
0.625 in
0.813 in
0.075 in
$0.1971 - $1.231 5228 In stock
0.750 in
1.12 in
0.094 in
  • of 2
Sheet Metal Plug - Compatible Hole Diameter 31.8 mm | 1.250 in ; Compatible Panel Thickness Range 3 mm | 0.120 in ; Black

SR1-1/4A

Price Range
$0.552 - $0.0882

Stock Levels
44000 In stock
Attributes
  • Full Material
    Low-Density Polyethylene
  • Color
    Black
  • Compatible Panel Thickness Range
    0.120 in
  • Compatible Hole Diameter
    1.250 in
  • Overall Diameter
    1.615 in
Sheet Metal Plug - Compatible Hole Diameter 34.9 mm | 1.375 in ; Compatible Panel Thickness Range 4.8 mm | 0.190 in ; Black

SR1-3/8A

Price Range
$0.7017 - $0.1125

Stock Levels
5700 In stock
Attributes
  • Full Material
    Low-Density Polyethylene
  • Color
    Black
  • Compatible Panel Thickness Range
    0.190 in
  • Compatible Hole Diameter
    1.375 in
  • Overall Diameter
    1.75 in
Sheet Metal Plug - Compatible Hole Diameter 50.8 mm | 2.000 in ; Compatible Panel Thickness Range 4.8 mm | 0.190 in ; Black

SR2A

Price Range
$0.8851 - $0.1417

Stock Levels
9210 In stock
Attributes
  • Full Material
    Low-Density Polyethylene
  • Color
    Black
  • Compatible Panel Thickness Range
    0.190 in
  • Compatible Hole Diameter
    2.000 in
  • Overall Diameter
    2.5 in
Sheet Metal Plug - Compatible Hole Diameter 12.7 mm | 0.500 in ; Compatible Panel Thickness Range 1.9 mm | 0.075 in ; Black

S1/2A

Price Range
$0.2043 - $0.033

Stock Levels
30000 In stock
Attributes
  • Full Material
    Low-Density Polyethylene
  • Color
    Black
  • Compatible Panel Thickness Range
    0.075 in
  • Compatible Hole Diameter
    0.500 in
  • Overall Diameter
    0.875 in
Sheet Metal Plug - Compatible Hole Diameter 28.6 mm | 1.125 in ; Compatible Panel Thickness Range 2.8 mm | 0.110 in ; Black

S1-1/8A

Price Range
$0.8704 - $0.1394

Stock Levels
5987 In stock
Attributes
  • Full Material
    Low-Density Polyethylene
  • Color
    Black
  • Compatible Panel Thickness Range
    0.110 in
  • Compatible Hole Diameter
    1.125 in
  • Overall Diameter
    1.5 in
Sheet Metal Plug - Compatible Hole Diameter 23.8 mm | 0.937 in ; Compatible Panel Thickness Range 2.8 mm | 0.110 in ; Black

S15/16A

Price Range
$0.5825 - $0.0933

Stock Levels
37777 In stock
Attributes
  • Full Material
    Low-Density Polyethylene
  • Color
    Black
  • Compatible Panel Thickness Range
    0.110 in
  • Compatible Hole Diameter
    0.937 in
  • Overall Diameter
    1.25 in
Sheet Metal Plug - Compatible Hole Diameter 54 mm | 2.125 in ; Compatible Panel Thickness Range 2.8 mm | 0.110 in ; Black

S2-1/8A

Price Range
$1.3581 - $0.5431

Stock Levels
3512 In stock
Attributes
  • Full Material
    Low-Density Polyethylene
  • Color
    Black
  • Compatible Panel Thickness Range
    0.110 in
  • Compatible Hole Diameter
    2.125 in
  • Overall Diameter
    2.5 in
Sheet Metal Plug - Compatible Hole Diameter 9.5 mm | 0.375 in ; Compatible Panel Thickness Range 2.8 mm | 0.110 in ; Black

S3/8A

Price Range
$0.2043 - $0.033

Stock Levels
50242 In stock
Attributes
  • Full Material
    Low-Density Polyethylene
  • Color
    Black
  • Compatible Panel Thickness Range
    0.110 in
  • Compatible Hole Diameter
    0.375 in
  • Overall Diameter
    0.73 in
Sheet Metal Plug - Compatible Hole Diameter 47.6 mm | 1.875 in ; Compatible Panel Thickness Range 4.8 mm | 0.190 in ; Black

SR1-7/8A

Price Range
$0.3731 - $0.1342

Stock Levels
2741 In stock
Attributes
  • Full Material
    Low-Density Polyethylene
  • Color
    Black
  • Compatible Panel Thickness Range
    0.190 in
  • Compatible Hole Diameter
    1.875 in
  • Overall Diameter
    2.25 in
Sheet Metal Plug - Compatible Hole Diameter 76.2 mm | 3.000 in ; Compatible Panel Thickness Range 4.8 mm | 0.190 in ; Black

SR3A

Price Range
$1.7379 - $0.6923

Stock Levels
2103 In stock
Attributes
  • Full Material
    Low-Density Polyethylene
  • Color
    Black
  • Compatible Panel Thickness Range
    0.190 in
  • Compatible Hole Diameter
    3.000 in
  • Overall Diameter
    3.5 in
Sheet Metal Plug - Compatible Hole Diameter 85.7 mm | 3.375 in ; Compatible Panel Thickness Range 2.8 mm | 0.110 in ; Black

S3-3/8A

Price Range
$1.5754 - $0.6301

Stock Levels
6000 In stock
Attributes
  • Full Material
    Low-Density Polyethylene
  • Color
    Black
  • Compatible Panel Thickness Range
    0.110 in
  • Compatible Hole Diameter
    3.375 in
  • Overall Diameter
    3.75 in
Sheet Metal Plug - Compatible Hole Diameter 22.2 mm | 0.875 in ; Compatible Panel Thickness Range 2.8 mm | 0.110 in ; Black

S7/8A

Price Range
$0.2865 - $0.0462

Stock Levels
92183 In stock
Attributes
  • Full Material
    Low-Density Polyethylene
  • Color
    Black
  • Compatible Panel Thickness Range
    0.110 in
  • Compatible Hole Diameter
    0.875 in
  • Overall Diameter
    1.25 in
Sheet Metal Plug - Compatible Hole Diameter 12.7 mm | 0.500 in ; Compatible Panel Thickness Range 2.8 mm | 0.110 in ; Black

SR1/2A

Price Range
$0.2043 - $0.033

Stock Levels
269447 In stock
Attributes
  • Full Material
    Low-Density Polyethylene
  • Color
    Black
  • Compatible Panel Thickness Range
    0.110 in
  • Compatible Hole Diameter
    0.500 in
  • Overall Diameter
    0.85 in
Sheet Metal Plug - Compatible Hole Diameter 38.1 mm | 1.500 in ; Compatible Panel Thickness Range 2.8 mm | 0.110 in ; Black

S1-1/2A

Price Range
$0.565 - $0.0903

Stock Levels
38700 In stock
Attributes
  • Full Material
    Low-Density Polyethylene
  • Color
    Black
  • Compatible Panel Thickness Range
    0.110 in
  • Compatible Hole Diameter
    1.500 in
  • Overall Diameter
    1.875 in
Sheet Metal Plug - Compatible Hole Diameter 44.5 mm | 1.750 in ; Compatible Panel Thickness Range 2.8 mm | 0.110 in ; Black

S1-3/4A

Price Range
$0.6051 - $0.0969

Stock Levels
42580 In stock
Attributes
  • Full Material
    Low-Density Polyethylene
  • Color
    Black
  • Compatible Panel Thickness Range
    0.110 in
  • Compatible Hole Diameter
    1.750 in
  • Overall Diameter
    2.13 in
Sheet Metal Plug - Compatible Hole Diameter 63.5 mm | 2.500 in ; Compatible Panel Thickness Range 2.8 mm | 0.110 in ; Black

S2-1/2A

Price Range
$1.3709 - $0.5491

Stock Levels
700 In stock
Attributes
  • Full Material
    Low-Density Polyethylene
  • Color
    Black
  • Compatible Panel Thickness Range
    0.110 in
  • Compatible Hole Diameter
    2.500 in
  • Overall Diameter
    3 in
Sheet Metal Plug - Compatible Hole Diameter 25.4 mm | 1.000 in ; Compatible Panel Thickness Range 3.8 mm | 0.150 in ; Black

SR1A

Price Range
$0.4057 - $0.0649

Stock Levels
3500 In stock
Attributes
  • Full Material
    Low-Density Polyethylene
  • Color
    Black
  • Compatible Panel Thickness Range
    0.150 in
  • Compatible Hole Diameter
    1.000 in
  • Overall Diameter
    1.377 in
Sheet Metal Plug - Compatible Hole Diameter 22.2 mm | 0.875 in ; Compatible Panel Thickness Range 4.6 mm | 0.180 in ; Black

SR7/8A

Price Range
$0.5279 - $0.0847

Stock Levels
25169 In stock
Attributes
  • Full Material
    Low-Density Polyethylene
  • Color
    Black
  • Compatible Panel Thickness Range
    0.180 in
  • Compatible Hole Diameter
    0.875 in
  • Overall Diameter
    1.25 in
Sheet Metal Plug - Compatible Hole Diameter 15.9 mm | 0.625 in ; Compatible Panel Thickness Range 1.9 mm | 0.075 in ; Black

S5/8A

Price Range
$0.2512 - $0.0402

Stock Levels
103718 In stock
Attributes
  • Full Material
    Low-Density Polyethylene
  • Color
    Black
  • Compatible Panel Thickness Range
    0.075 in
  • Compatible Hole Diameter
    0.625 in
  • Overall Diameter
    0.813 in
Sheet Metal Plug - Compatible Hole Diameter 19.1 mm | 0.750 in ; Compatible Panel Thickness Range 2.4 mm | 0.094 in ; Black

SM3/4A

Price Range
$1.231 - $0.1971

Stock Levels
5228 In stock
Attributes
  • Full Material
    Low-Density Polyethylene
  • Color
    Black
  • Compatible Panel Thickness Range
    0.094 in
  • Compatible Hole Diameter
    0.750 in
  • Overall Diameter
    1.12 in