Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
A Sheet Metal Plug that is made from Black Low-Density Polyethylene (LDPE).
Also known as Metal Hole Plugs; they are economical rubber plugs for sheet metal. The plug quickly and easily snaps into the assembly, providing an attractive finish, and ensuring a secure fit for entry holes in sheet metal.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Hole Diameter | Overall Diameter | Head Height | Compatible Panel Thickness Range | View | |
|---|---|---|---|---|---|---|---|
| $0.0491 - $0.3058 | 18253 In stock |
0.438 in
11.1 mm
|
0.688 in
17.48 mm
|
|
0.110 in
2.8 mm
|
||
| $0.1768 - $1.1022 | 5000 In stock |
0.375 in
9.5 mm
|
0.74 in
18.8 mm
|
|
0.065 in
1.7 mm
|
||
| $0.1253 - $0.7842 | Request the lead time here |
1.750 in
44.5 mm
|
2.125 in
53.98 mm
|
|
0.190 in
4.8 mm
|
||
| SR1A | $0.0649 - $0.4057 | 7633 In stock |
1.000 in
25.4 mm
|
1.377 in
34.98 mm
|
|
0.150 in
3.8 mm
|
|
| $0.0847 - $0.5279 | 25169 In stock |
0.875 in
22.2 mm
|
1.25 in
31.75 mm
|
|
0.180 in
4.6 mm
|
||
| $0.0637 - $0.3962 | 35857 In stock |
0.250 in
6.4 mm
|
0.5 in
12.7 mm
|
|
0.110 in
2.8 mm
|
||
| $0.0932 - $0.5798 | 10384 In stock |
0.813 in
20.7 mm
|
1.125 in
28.58 mm
|
|
0.110 in
2.8 mm
|
||
| $0.1535 - $0.9591 | 2695 In stock |
1.313 in
33.4 mm
|
1.688 in
42.88 mm
|
|
0.110 in
2.8 mm
|
||
| $0.5532 - $3.4596 | 1200 In stock |
2.625 in
66.7 mm
|
3.125 in
79.38 mm
|
|
0.110 in
2.8 mm
|
||
| $0.7096 - $1.7701 | 4200 In stock |
3.500 in
88.9 mm
|
3.875 in
98.43 mm
|
|
0.110 in
2.8 mm
|
||
| $0.033 - $0.2043 | 30000 In stock |
0.500 in
12.7 mm
|
0.875 in
22.23 mm
|
|
0.075 in
1.9 mm
|
||
| $0.1394 - $0.8704 | 5987 In stock |
1.125 in
28.6 mm
|
1.5 in
38.1 mm
|
|
0.110 in
2.8 mm
|
||
| $0.033 - $0.2043 | 50242 In stock |
0.375 in
9.5 mm
|
0.73 in
18.54 mm
|
|
0.110 in
2.8 mm
|
||
| $0.0933 - $0.5825 | 37777 In stock |
0.937 in
23.8 mm
|
1.25 in
31.76 mm
|
|
0.110 in
2.8 mm
|
||
| $0.5431 - $1.3581 | 3512 In stock |
2.125 in
54 mm
|
2.5 in
63.5 mm
|
|
0.110 in
2.8 mm
|
||
| $0.1498 - $0.9344 | 29427 In stock |
0.688 in
17.5 mm
|
1 in
25.4 mm
|
|
0.110 in
2.8 mm
|
||
| $0.0903 - $0.5631 | 12779 In stock |
1.094 in
27.8 mm
|
1.375 in
34.93 mm
|
|
0.110 in
2.8 mm
|
||
| $0.0652 - $0.4087 | 66961 In stock |
1.000 in
25.4 mm
|
1.438 in
36.53 mm
|
|
0.110 in
2.8 mm
|
||
| $0.2274 - $0.5681 | 1000 In stock |
2.000 in
50.8 mm
|
2.375 in
60.33 mm
|
|
0.110 in
2.8 mm
|
||
| $0.6301 - $1.5754 | 6000 In stock |
3.375 in
85.7 mm
|
3.75 in
95.25 mm
|
|
0.110 in
2.8 mm