Self-Assembly Knobs are designed without internal fasteners and allow for a wide range of threaded male and female insert options and come in a wide range of styles to suit any application. These press-fit knobs allow flexibility across standard hardware and socket head screws.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Knob Diameter | Thread Size | Insert Type | Insert Material | Knob Material | View | |
|---|---|---|---|---|---|---|---|---|
| $0.62 - $1.35 | 1337 In stock |
|
|
|
|
PP
|
||
| $0.78 - $1.71 | Request the lead time here |
1.750 in
44.5 mm
|
M8
|
|
|
PP
|
||
| $1.06 - $2.31 | 245 In stock |
2.380 in
60.5 mm
|
|
|
|
PP
|
||
| $1.07 - $2.33 | Request the lead time here |
2.380 in
60.5 mm
|
|
|
|
PP
|
||
| $0.56 - $1.21 | 3000 In stock |
1.250 in
31.8 mm
|
|
|
|
PP
|
||
| $0.62 - $1.36 | 700 In stock |
1.500 in
38.1 mm
|
|
|
|
Acetal
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue