Menu Search

Self-Assembly Knobs

In stock

Self-Assembly Knobs are designed without internal fasteners and allow for a wide range of threaded male and female insert options and come in a wide range of styles to suit any application. These press-fit knobs allow flexibility across standard hardware and socket head screws.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
146 results
Product SKUs information
Item Code Price range Availability Knob Diameter Thread Size Insert Type Insert Material Knob Material View
$0.2531 - $0.3471 9000 In stock
0.752 in
Acetal
$0.1685 - $0.2312 1000 In stock
0.375 in
Acetal
$0.3794 - $0.5205 Request the lead time here
1.000 in
Acetal
29M400RB $0.1873 - $0.257 16000 In stock
0.5 in
Acetal
$0.2531 - $0.3471 1000 In stock
0.752 in
Acetal
$0.1685 - $0.2312 1000 In stock
0.375 in
Acetal
$0.2532 - $0.3472 7500 In stock
0.656 in
Acetal
$0.2531 - $0.3471 500 In stock
0.654 in
Acetal
$0.1685 - $0.2312 Request the lead time here
0.375 in
Acetal
$0.3794 - $0.5205 2000 In stock
1.000 in
Acetal
$0.1685 - $0.2312 6000 In stock
0.500 in
Acetal
29R141RD $0.3794 - $0.5205 Request the lead time here
1.000 in
Acetal
$0.1685 - $0.2312 24000 In stock
0.313 in
Acetal
$0.1685 - $0.2312 2000 In stock
0.500 in
Acetal
$0.3794 - $0.5205 Request the lead time here
1.000 in
Acetal
$0.1872 - $0.2568 Request the lead time here
0.5 in
Acetal
$0.2532 - $0.3472 500 In stock
0.656 in
Acetal
$0.1872 - $0.2568 Request the lead time here
0.5 in
Acetal
$0.1685 - $0.2312 Request the lead time here
0.312 in
Acetal
$0.2532 - $0.3472 3500 In stock
0.656 in
Acetal
  • of 8
Thumb Screw Knob - Knob Diameter 19.1 mm | 0.752 in; Compatible Thread Sizes M6; Knob Height 7.9 mm | 0.311 in

29M600RB

Price Range
$0.3471 - $0.2531

Stock Levels
9000 In stock
Attributes
  • Hub Diameter
    0.5 in
  • Knob Diameter
    0.752 in
  • Knob Height
    0.311 in
  • Knob Color
    Black
  • Knob Material
    Acetal
Thumb Screw Knob - Knob Diameter 9.5 mm | 0.375 in; Compatible Thread Sizes #6; Knob Height 5.2 mm | 0.203 in

29R006RD

Price Range
$0.2312 - $0.1685

Stock Levels
1000 In stock
Attributes
  • Hub Diameter
    0.328 in
  • Knob Diameter
    0.375 in
  • Knob Height
    0.203 in
  • Knob Color
    Red
  • Knob Material
    Acetal
Thumb Screw Knob - Knob Diameter 25.4 mm | 1.000 in; Compatible Thread Sizes 1/4; Knob Height 8.3 mm | 0.328 in

29R141BL

Price Range
$0.5205 - $0.3794

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    0.500 in
  • Knob Diameter
    1.000 in
  • Knob Height
    0.328 in
  • Knob Color
    Blue
  • Knob Material
    Acetal
Thumb Screw Knob - Knob Diameter 12.7 mm | 0.5 in; Compatible Thread Sizes M4; Knob Height 5.6 mm | 0.22 in

29M400RB

Price Range
$0.257 - $0.1873

Stock Levels
16000 In stock
Attributes
  • Hub Diameter
    0.374 in
  • Knob Diameter
    0.5 in
  • Knob Height
    0.22 in
  • Knob Color
    Black
  • Knob Material
    Acetal
Thumb Screw Knob - Knob Diameter 19.1 mm | 0.752 in; Compatible Thread Sizes M6; Knob Height 7.9 mm | 0.311 in

29M600RBL

Price Range
$0.3471 - $0.2531

Stock Levels
1000 In stock
Attributes
  • Hub Diameter
    0.5 in
  • Knob Diameter
    0.752 in
  • Knob Height
    0.311 in
  • Knob Color
    Blue
  • Knob Material
    Acetal
Thumb Screw Knob - Knob Diameter 9.5 mm | 0.375 in; Compatible Thread Sizes #6; Knob Height 5.2 mm | 0.203 in

29R006B

Price Range
$0.2312 - $0.1685

Stock Levels
1000 In stock
Attributes
  • Hub Diameter
    0.328 in
  • Knob Diameter
    0.375 in
  • Knob Height
    0.203 in
  • Knob Color
    Black
  • Knob Material
    Acetal
Thumb Screw Knob - Knob Diameter 16.7 mm | 0.656 in; Compatible Thread Sizes #10; Knob Height 6.4 mm | 0.250 in

29R010RD

Price Range
$0.3472 - $0.2532

Stock Levels
7500 In stock
Attributes
  • Hub Diameter
    0.421 in
  • Knob Diameter
    0.656 in
  • Knob Height
    0.250 in
  • Knob Color
    Red
  • Knob Material
    Acetal
Thumb Screw Knob - Knob Diameter 16.6 mm | 0.654 in; Compatible Thread Sizes M5; Knob Height 6.4 mm | 0.252 in

29M500RRD

Price Range
$0.3471 - $0.2531

Stock Levels
500 In stock
Attributes
  • Hub Diameter
    0.421 in
  • Knob Diameter
    0.654 in
  • Knob Height
    0.252 in
  • Knob Color
    Red
  • Knob Material
    Acetal
Thumb Screw Knob - Knob Diameter 9.5 mm | 0.375 in; Compatible Thread Sizes #6; Knob Height 5.2 mm | 0.203 in

29R006BL

Price Range
$0.2312 - $0.1685

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    0.328 in
  • Knob Diameter
    0.375 in
  • Knob Height
    0.203 in
  • Knob Color
    Blue
  • Knob Material
    Acetal
Thumb Screw Knob - Knob Diameter 25.4 mm | 1.000 in; Compatible Thread Sizes 1/4; Knob Height 8.3 mm | 0.328 in

29R141B

Price Range
$0.5205 - $0.3794

Stock Levels
2000 In stock
Attributes
  • Hub Diameter
    0.500 in
  • Knob Diameter
    1.000 in
  • Knob Height
    0.328 in
  • Knob Color
    Black
  • Knob Material
    Acetal
Thumb Screw Knob - Knob Diameter 12.7 mm | 0.500 in; Compatible Thread Sizes #8; Knob Height 5.6 mm | 0.219 in

29R008B

Price Range
$0.2312 - $0.1685

Stock Levels
6000 In stock
Attributes
  • Hub Diameter
    0.375 in
  • Knob Diameter
    0.500 in
  • Knob Height
    0.219 in
  • Knob Color
    Black
  • Knob Material
    Acetal
Thumb Screw Knob - Knob Diameter 25.4 mm | 1.000 in; Compatible Thread Sizes 1/4; Knob Height 8.3 mm | 0.328 in

29R141RD

Price Range
$0.5205 - $0.3794

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    0.500 in
  • Knob Diameter
    1.000 in
  • Knob Height
    0.328 in
  • Knob Color
    Red
  • Knob Material
    Acetal
Thumb Screw Knob - Knob Diameter 8 mm | 0.313 in; Compatible Thread Sizes #4; Knob Height 4.4 mm | 0.172 in

29R004B

Price Range
$0.2312 - $0.1685

Stock Levels
24000 In stock
Attributes
  • Knob Diameter
    0.313 in
  • Knob Height
    0.172 in
  • Knob Color
    Black
  • Knob Material
    Acetal
  • Thread Type
    Male
Thumb Screw Knob - Knob Diameter 12.7 mm | 0.500 in; Compatible Thread Sizes #8; Knob Height 5.6 mm | 0.219 in

29R008RD

Price Range
$0.2312 - $0.1685

Stock Levels
2000 In stock
Attributes
  • Hub Diameter
    0.375 in
  • Knob Diameter
    0.500 in
  • Knob Height
    0.219 in
  • Knob Color
    Red
  • Knob Material
    Acetal
Thumb Screw Knob - Knob Diameter 25.4 mm | 1.000 in; Compatible Thread Sizes 5/16; Knob Height 9.9 mm | 0.390 in

29R516BL

Price Range
$0.5205 - $0.3794

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    0.593 in
  • Knob Diameter
    1.000 in
  • Knob Height
    0.390 in
  • Knob Color
    Blue
  • Knob Material
    Acetal
Thumb Screw Knob - Knob Diameter 12.7 mm | 0.5 in; Compatible Thread Sizes M4; Knob Height 5.6 mm | 0.22 in

29M400RRD

Price Range
$0.2568 - $0.1872

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    0.374 in
  • Knob Diameter
    0.5 in
  • Knob Height
    0.22 in
  • Knob Color
    Red
  • Knob Material
    Acetal
Thumb Screw Knob - Knob Diameter 16.7 mm | 0.656 in; Compatible Thread Sizes #10; Knob Height 6.4 mm | 0.250 in

29R010BL

Price Range
$0.3472 - $0.2532

Stock Levels
500 In stock
Attributes
  • Hub Diameter
    0.421 in
  • Knob Diameter
    0.656 in
  • Knob Height
    0.250 in
  • Knob Color
    Blue
  • Knob Material
    Acetal
Thumb Screw Knob - Knob Diameter 12.7 mm | 0.5 in; Compatible Thread Sizes M4; Knob Height 5.6 mm | 0.22 in

29M400RBL

Price Range
$0.2568 - $0.1872

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    0.374 in
  • Knob Diameter
    0.5 in
  • Knob Height
    0.22 in
  • Knob Color
    Blue
  • Knob Material
    Acetal
Thumb Screw Knob - Knob Diameter 7.9 mm | 0.312 in; Compatible Thread Sizes #4; Knob Height 4.3 mm | 0.171 in

29R004BL

Price Range
$0.2312 - $0.1685

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    0.281 in
  • Knob Diameter
    0.312 in
  • Knob Height
    0.171 in
  • Knob Color
    Blue
  • Knob Material
    Acetal
Thumb Screw Knob - Knob Diameter 16.7 mm | 0.656 in; Compatible Thread Sizes #10; Knob Height 6.4 mm | 0.250 in

29R010B

Price Range
$0.3472 - $0.2532

Stock Levels
3500 In stock
Attributes
  • Hub Diameter
    0.421 in
  • Knob Diameter
    0.656 in
  • Knob Height
    0.250 in
  • Knob Color
    Black
  • Knob Material
    Acetal