Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Self-Assembly Knobs are designed without internal fasteners and allow for a wide range of threaded male and female insert options and come in a wide range of styles to suit any application. These press-fit knobs allow flexibility across standard hardware and socket head screws.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Knob Diameter | Thread Size | Insert Type | Insert Material | Knob Material | View | |
|---|---|---|---|---|---|---|---|---|
| $0.42 - $0.91 | Request the lead time here |
1.000 in
25.4 mm
|
|
|
|
Acetal
|
||
| $0.42 - $0.92 | 1500 In stock |
1.000 in
25.4 mm
|
M8
|
|
|
Acetal
|
||
| $0.88 - $1.93 | 2644 In stock |
2.000 in
50.8 mm
|
|
|
|
PP
|
||
| $0.71 - $1.54 | 700 In stock |
1.750 in
44.5 mm
|
|
|
|
PP
|
||
| $1.02 - $2.22 | 1000 In stock |
2.500 in
63.5 mm
|
M10
|
|
|
PP
|
||
| $0.57 - $1.23 | 2296 In stock |
1.380 in
35.1 mm
|
|
|
|
PP
|
||
| $0.72 - $1.58 | 298 In stock |
1.750 in
44.5 mm
|
M10
|
|
|
PP
|
||
| $0.92 - $2.01 | Request the lead time here |
2.250 in
57.2 mm
|
|
|
|
PP
|
||
| $0.56 - $1.22 | 300 In stock |
1.380 in
35.1 mm
|
|
|
|
PP
|
||
| $0.79 - $1.72 | 395 In stock |
1.750 in
44.5 mm
|
|
|
|
PP
|
||
| $1.06 - $2.31 | Request the lead time here |
2.380 in
60.5 mm
|
M10
|
|
|
PP
|
||
| $0.42 - $0.91 | 2300 In stock |
|
|
|
|
Acetal
|
||
| $0.16 - $0.34 | 22899 In stock |
0.375 in
9.5 mm
|
M3
|
|
|
Acetal
|
||
| $0.26 - $0.57 | Request the lead time here |
0.625 in
15.9 mm
|
|
|
|
Acetal
|
||
| $0.42 - $0.92 | 3600 In stock |
1.000 in
25.4 mm
|
|
|
|
Acetal
|
||
| $0.71 - $1.54 | 300 In stock |
1.750 in
44.5 mm
|
|
|
|
PP
|
||
| $0.89 - $1.94 | 1800 In stock |
2.000 in
50.8 mm
|
|
|
|
Polypropylene
|
||
| $1.03 - $2.24 | 500 In stock |
2.500 in
63.5 mm
|
|
|
|
PP
|
||
| $0.57 - $1.25 | 1000 In stock |
1.380 in
35.1 mm
|
|
|
|
PP
|
||
| $0.72 - $1.56 | 600 In stock |
1.750 in
44.5 mm
|
|
|
|
Polypropylene