Menu Search

Self-Assembly Knobs

In stock

Self-Assembly Knobs are designed without internal fasteners and allow for a wide range of threaded male and female insert options and come in a wide range of styles to suit any application. These press-fit knobs allow flexibility across standard hardware and socket head screws.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
146 results
Product SKUs information
Item Code Price range Availability Knob Diameter Thread Size Insert Type Insert Material Knob Material View
$0.71 - $1.55 340 In stock
1.750 in
PP
$1.05 - $2.30 291 In stock
2.380 in
Polypropylene
$0.88 - $1.92 2400 In stock
2.000 in
M6
PP
$0.63 - $1.36 700 In stock
1.500 in
M10
Acetal
$0.61 - $1.33 4600 In stock
1.500 in
M6
Acetal
$0.13 - $0.29 13350 In stock
Acetal
$0.32 - $0.69 3686 In stock
0.750 in
Acetal
$0.71 - $1.55 499 In stock
1.750 in
PP
$0.71 - $1.55 400 In stock
1.750 in
M6
PP
$0.91 - $1.98 Request the lead time here
2.250 in
M6
PP
$0.62 - $1.35 700 In stock
1.500 in
Acetal
$0.61 - $1.34 2000 In stock
Acetal
$0.21 - $0.46 25580 In stock
0.500 in
Acetal
$0.26 - $0.57 5924 In stock
0.625 in
M5
Acetal
$0.41 - $0.90 1800 In stock
1.000 in
Acetal
$0.41 - $0.90 1574 In stock
1.000 in
M6
Acetal
$0.61 - $1.34 1345 In stock
1.500 in
Acetal
$0.61 - $1.33 Request the lead time here
1.500 in
M6
Acetal
$1.02 - $2.22 500 In stock
2.500 in
PP
$0.62 - $1.35 4600 In stock
1.500 in
M8
Acetal
  • of 8
N/A - Knob Diameter 44.5 mm | 1.750 in; Compatible Thread Sizes 1/4-201/4-28; Knob Height 31.8 mm | 1.250 in

KNH1-HEX5S3A---

Price Range
$1.55 - $0.71

Stock Levels
340 In stock
Attributes
  • Hub Diameter
    0.880 in
  • Hub Height
    0.750 in
  • Knob Diameter
    1.750 in
  • Knob Height
    1.250 in
  • Knob Color
    Black
Fluted Knob - Knob Diameter 60.5 mm | 2.380 in; Compatible Thread Sizes 5/16-185/16-24; Knob Height 31.2 mm | 1.230 in

KNH2-HEXF6-----

Price Range
$2.30 - $1.05

Stock Levels
291 In stock
Attributes
  • Hub Diameter
    1.252 in
  • Hub Height
    0.620 in
  • Knob Diameter
    2.380 in
  • Knob Height
    1.230 in
  • Knob Color
    Black
Wing Knob - Knob Diameter 50.8 mm | 2.000 in; Compatible Thread Sizes M6; Knob Height 26.9 mm | 1.060 in

KNH4-HEXT5-----

Price Range
$1.92 - $0.88

Stock Levels
2400 In stock
Attributes
  • Hub Diameter
    0.750 in
  • Hub Height
    0.490 in
  • Knob Diameter
    2.000 in
  • Knob Height
    1.060 in
  • Knob Color
    Black
Knurled Knob - Knob Diameter 38.1 mm | 1.500 in; Compatible Thread Sizes M1; Knob Height 9.5 mm | 0.375 in

KSM1----O3--5--

Price Range
$1.36 - $0.63

Stock Levels
700 In stock
Attributes
  • Hub Diameter
    0.375 in
  • Hub Height
    0.780 in
  • Knob Diameter
    1.500 in
  • Knob Height
    0.475 in
  • Knob Color
    Black
Wing Knob - Knob Diameter 38.1 mm | 1.500 in; Compatible Thread Sizes M6; Knob Height 16 mm | 0.630 in

KSM6----T3--5--

Price Range
$1.33 - $0.61

Stock Levels
4600 In stock
Attributes
  • Hub Diameter
    0.630 in
  • Hub Height
    0.409 in
  • Knob Diameter
    1.500 in
  • Knob Height
    0.410 in
  • Knob Color
    Black
Knurled Knob - Knob Diameter 8 mm | 0.313 in; Compatible Thread Sizes #4; Knob Height 4.8 mm | 0.190 in

KSN4----N1--5--

Price Range
$0.29 - $0.13

Stock Levels
13350 In stock
Attributes
  • Knob Color
    Black
  • Knob Material
    Acetal
  • Thread Type
    Male
N/A - Knob Diameter 19.1 mm | 0.750 in; Compatible Thread Sizes 1/4; Knob Height 7.9 mm | 0.310 in

KS4X----N5--5--

Price Range
$0.69 - $0.32

Stock Levels
3686 In stock
Attributes
  • Hub Diameter
    0.520 in
  • Hub Height
    0.140 in
  • Knob Diameter
    0.750 in
  • Knob Height
    0.310 in
  • Knob Color
    Black
N/A - Knob Diameter 44.5 mm | 1.750 in; Compatible Thread Sizes 1/4-201/4-28; Knob Height 26.4 mm | 1.040 in

KNH1-HEX4P4----

Price Range
$1.55 - $0.71

Stock Levels
499 In stock
Attributes
  • Hub Diameter
    0.750 in
  • Hub Height
    0.540 in
  • Knob Diameter
    1.750 in
  • Knob Height
    1.040 in
  • Knob Color
    Black
Star Knob - Knob Diameter 44.5 mm | 1.750 in; Compatible Thread Sizes M6; Knob Height 31.8 mm | 1.250 in

KNH4-HEX5S3A---

Price Range
$1.55 - $0.71

Stock Levels
400 In stock
Attributes
  • Hub Diameter
    0.880 in
  • Hub Height
    0.750 in
  • Knob Diameter
    1.750 in
  • Knob Height
    1.250 in
  • Knob Color
    Black
Star Knob - Knob Diameter 57.2 mm | 2.250 in; Compatible Thread Sizes M6; Knob Height 24.9 mm | 0.980 in

KNH4-HEX5SA----

Price Range
$1.98 - $0.91

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    0.990 in
  • Hub Height
    0.470 in
  • Knob Diameter
    2.250 in
  • Knob Height
    0.980 in
  • Knob Color
    Black
N/A - Knob Diameter 38.1 mm | 1.500 in; Compatible Thread Sizes 5/16; Knob Height 9.5 mm | 0.375 in

KS5X----O3--5--

Price Range
$1.35 - $0.62

Stock Levels
700 In stock
Attributes
  • Hub Diameter
    0.375 in
  • Hub Height
    0.780 in
  • Knob Diameter
    1.500 in
  • Knob Height
    0.375 in
  • Knob Color
    Black
N/A - ; Compatible Thread Sizes 1/4; Knob Height 16 mm | 0.630 in

KS4X----T3--5--

Price Range
$1.34 - $0.61

Stock Levels
2000 In stock
Attributes
  • Hub Height
    0.410 in
  • Knob Height
    0.630 in
  • Knob Color
    Black
  • Knob Material
    Acetal
  • Thread Type
    Male
N/A - Knob Diameter 12.7 mm | 0.500 in; Compatible Thread Sizes #8; Knob Height 6.4 mm | 0.250 in

KSN8----N3--5--

Price Range
$0.46 - $0.21

Stock Levels
25580 In stock
Attributes
  • Hub Diameter
    0.420 in
  • Hub Height
    0.070 in
  • Knob Diameter
    0.500 in
  • Knob Height
    0.250 in
  • Knob Color
    Black
Knurled Knob - Knob Diameter 15.9 mm | 0.625 in; Compatible Thread Sizes M5; Knob Height 6.4 mm | 0.250 in

KSM5----N4--5--

Price Range
$0.57 - $0.26

Stock Levels
5924 In stock
Attributes
  • Hub Diameter
    0.420 in
  • Hub Height
    0.080 in
  • Knob Diameter
    0.625 in
  • Knob Height
    0.250 in
  • Knob Color
    Black
N/A - Knob Diameter 25.4 mm | 1.000 in; Compatible Thread Sizes #10; Knob Height 9.7 mm | 0.380 in

KSN1----N6--5--

Price Range
$0.90 - $0.41

Stock Levels
1800 In stock
Attributes
  • Hub Diameter
    0.590 in
  • Hub Height
    0.100 in
  • Knob Diameter
    1.000 in
  • Knob Height
    0.380 in
  • Knob Color
    Black
Knurled Knob - Knob Diameter 25.4 mm | 1.000 in; Compatible Thread Sizes M6; Knob Height 10.4 mm | 0.410 in

KSM6----N6--5--

Price Range
$0.90 - $0.41

Stock Levels
1574 In stock
Attributes
  • Hub Diameter
    0.590 in
  • Hub Height
    0.100 in
  • Knob Diameter
    1.000 in
  • Knob Height
    0.380 in
  • Knob Color
    Black
N/A - Knob Diameter 38.1 mm | 1.500 in; Compatible Thread Sizes 1/4; Knob Height 9.5 mm | 0.375 in

KS4X----O3--5--

Price Range
$1.34 - $0.61

Stock Levels
1345 In stock
Attributes
  • Hub Diameter
    0.375 in
  • Hub Height
    0.780 in
  • Knob Diameter
    1.500 in
  • Knob Height
    0.375 in
  • Knob Color
    Black
Knurled Knob - Knob Diameter 38.1 mm | 1.500 in; Compatible Thread Sizes M6; Knob Height 9.5 mm | 0.375 in

KSM6----O3--5--

Price Range
$1.33 - $0.61

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    0.375 in
  • Hub Height
    0.780 in
  • Knob Diameter
    1.500 in
  • Knob Height
    0.475 in
  • Knob Color
    Black
N/A - Knob Diameter 63.5 mm | 2.500 in; Compatible Thread Sizes 3/8-163/8-24; Knob Height 25.4 mm | 1.000 in

KNH3-HEX4P7----

Price Range
$2.22 - $1.02

Stock Levels
500 In stock
Attributes
  • Hub Diameter
    0.980 in
  • Hub Height
    0.360 in
  • Knob Diameter
    2.500 in
  • Knob Height
    1.000 in
  • Knob Color
    Black
Wing Knob - Knob Diameter 38.1 mm | 1.500 in; Compatible Thread Sizes M8; Knob Height 16 mm | 0.630 in

KSM8----T3--5--

Price Range
$1.35 - $0.62

Stock Levels
4600 In stock
Attributes
  • Hub Diameter
    0.630 in
  • Hub Height
    0.409 in
  • Knob Diameter
    1.500 in
  • Knob Height
    0.410 in
  • Knob Color
    Black