Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Self-Assembly Knobs are designed without internal fasteners and allow for a wide range of threaded male and female insert options and come in a wide range of styles to suit any application. These press-fit knobs allow flexibility across standard hardware and socket head screws.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Knob Diameter | Thread Size | Insert Type | Insert Material | Knob Material | View | |
|---|---|---|---|---|---|---|---|---|
| $0.71 - $1.55 | 1000 In stock |
1.750 in
44.5 mm
|
M6
|
|
|
PP
|
||
| $1.03 - $2.24 | Request the lead time here |
2.500 in
63.5 mm
|
M12
|
|
|
PP
|
||
| $0.57 - $1.23 | 1600 In stock |
1.380 in
35.1 mm
|
M6
|
|
|
PP
|
||
| $0.72 - $1.58 | Request the lead time here |
1.750 in
44.5 mm
|
|
|
|
PP
|
||
| $0.62 - $1.36 | 700 In stock |
1.500 in
38.1 mm
|
|
|
|
Acetal
|
||
| $0.42 - $0.91 | 12284 In stock |
|
|
|
|
Acetal