Menu Search

Self-Assembly Knobs

In stock

Self-Assembly Knobs are designed without internal fasteners and allow for a wide range of threaded male and female insert options and come in a wide range of styles to suit any application. These press-fit knobs allow flexibility across standard hardware and socket head screws.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
146 results
Product SKUs information
Item Code Price range Availability Knob Diameter Thread Size Insert Type Insert Material Knob Material View
$0.62 - $1.35 Request the lead time here
Acetal
$0.72 - $1.58 1827 In stock
1.780 in
M1
Acetal
$0.16 - $0.35 13214 In stock
0.375 in
Acetal
$0.21 - $0.46 5000 In stock
0.500 in
M4
Acetal
$0.31 - $0.68 11154 In stock
Acetal
$0.42 - $0.91 Request the lead time here
1.000 in
Acetal
$0.42 - $0.92 1500 In stock
1.000 in
M8
Acetal
$0.88 - $1.93 2644 In stock
2.000 in
PP
$0.71 - $1.54 700 In stock
1.750 in
PP
$1.02 - $2.22 1000 In stock
2.500 in
M10
PP
$0.57 - $1.23 2296 In stock
1.380 in
PP
$0.71 - $1.55 340 In stock
1.750 in
PP
$0.72 - $1.58 298 In stock
1.750 in
M10
PP
$0.92 - $2.01 Request the lead time here
2.250 in
PP
$0.56 - $1.22 300 In stock
1.380 in
PP
$0.79 - $1.72 395 In stock
1.750 in
PP
$1.05 - $2.30 291 In stock
2.380 in
Polypropylene
$1.03 - $2.24 500 In stock
2.500 in
PP
$0.57 - $1.25 1000 In stock
1.380 in
PP
$0.72 - $1.56 600 In stock
1.750 in
Polypropylene
  • of 8
N/A - ; Compatible Thread Sizes 5/16; Knob Height 16 mm | 0.630 in

KS5X----T3--5--

Price Range
$1.35 - $0.62

Stock Levels
Request the lead time here
Attributes
  • Hub Height
    0.410 in
  • Knob Height
    0.630 in
  • Knob Color
    Black
  • Knob Material
    Acetal
  • Thread Type
    Male
Wing Knob - Knob Diameter 44.5 mm | 1.750 in; Compatible Thread Sizes M1; Knob Height 20.3 mm | 0.800 in

KSM1----T6--5--

Price Range
$1.58 - $0.72

Stock Levels
1827 In stock
Attributes
  • Hub Diameter
    0.800 in
  • Hub Height
    0.5 in
  • Knob Diameter
    1.780 in
  • Knob Height
    0.500 in
  • Knob Color
    Black
N/A - Knob Diameter 9.5 mm | 0.375 in; Compatible Thread Sizes #8; Knob Height 5.8 mm | 0.230 in

KSN8----N2--5--

Price Range
$0.35 - $0.16

Stock Levels
13214 In stock
Attributes
  • Hub Diameter
    0.360 in
  • Hub Height
    0.060 in
  • Knob Diameter
    0.375 in
  • Knob Height
    0.230 in
  • Knob Color
    Black
Knurled Knob - Knob Diameter 12.7 mm | 0.500 in; Compatible Thread Sizes M4; Knob Height 6.4 mm | 0.250 in

KSM4----N3--5--

Price Range
$0.46 - $0.21

Stock Levels
5000 In stock
Attributes
  • Hub Diameter
    0.420 in
  • Hub Height
    0.070 in
  • Knob Diameter
    0.500 in
  • Knob Height
    0.250 in
  • Knob Color
    Black
Knurled Knob - Knob Diameter 19.1 mm | 0.750 in; Compatible Thread Sizes #10; Knob Height 7.9 mm | 0.310 in

KSN1----N5--5--

Price Range
$0.68 - $0.31

Stock Levels
11154 In stock
Attributes
  • Knob Color
    Black
  • Knob Material
    Acetal
  • Thread Type
    Male
N/A - Knob Diameter 25.4 mm | 1.000 in; Compatible Thread Sizes 1/4; Knob Height 9.7 mm | 0.380 in

KS4X----N6--5--

Price Range
$0.91 - $0.42

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    0.590 in
  • Hub Height
    0.100 in
  • Knob Diameter
    1.000 in
  • Knob Height
    0.380 in
  • Knob Color
    Black
Knurled Knob - Knob Diameter 25.4 mm | 1.000 in; Compatible Thread Sizes M8; Knob Height 10.4 mm | 0.410 in

KSM8----N6--5--

Price Range
$0.92 - $0.42

Stock Levels
1500 In stock
Attributes
  • Hub Diameter
    0.590 in
  • Hub Height
    0.100 in
  • Knob Diameter
    1.000 in
  • Knob Height
    0.380 in
  • Knob Color
    Black
N/A - Knob Diameter 50.8 mm | 2.000 in; Compatible Thread Sizes 1/4-201/4-28; Knob Height 27.7 mm | 1.090 in

KNH1-HEXRT5----

Price Range
$1.93 - $0.88

Stock Levels
2644 In stock
Attributes
  • Hub Diameter
    0.750 in
  • Hub Height
    0.490 in
  • Knob Diameter
    2.000 in
  • Knob Height
    1.090 in
  • Knob Color
    Black
N/A - Knob Diameter 44.5 mm | 1.750 in; Compatible Thread Sizes 10-3210-24; Knob Height 26.4 mm | 1.040 in

KNH10HEX4P4----

Price Range
$1.54 - $0.71

Stock Levels
700 In stock
Attributes
  • Hub Diameter
    0.750 in
  • Hub Height
    0.540 in
  • Knob Diameter
    1.750 in
  • Knob Height
    1.040 in
  • Knob Color
    Black
Star Knob - Knob Diameter 63.5 mm | 2.500 in; Compatible Thread Sizes M10; Knob Height 25.4 mm | 1.000 in

KNH6-HEX4P7----

Price Range
$2.22 - $1.02

Stock Levels
1000 In stock
Attributes
  • Hub Diameter
    0.980 in
  • Hub Height
    0.360 in
  • Knob Diameter
    2.500 in
  • Knob Height
    1.000 in
  • Knob Color
    Black
N/A - Knob Diameter 35.1 mm | 1.380 in; Compatible Thread Sizes 1/4-201/4-28; Knob Height 29.2 mm | 1.150 in

KNH1-HEX5S2----

Price Range
$1.23 - $0.57

Stock Levels
2296 In stock
Attributes
  • Hub Diameter
    0.850 in
  • Hub Height
    0.700 in
  • Knob Diameter
    1.380 in
  • Knob Height
    1.150 in
  • Knob Color
    Black
N/A - Knob Diameter 44.5 mm | 1.750 in; Compatible Thread Sizes 1/4-201/4-28; Knob Height 31.8 mm | 1.250 in

KNH1-HEX5S3A---

Price Range
$1.55 - $0.71

Stock Levels
340 In stock
Attributes
  • Hub Diameter
    0.880 in
  • Hub Height
    0.750 in
  • Knob Diameter
    1.750 in
  • Knob Height
    1.250 in
  • Knob Color
    Black
Star Knob - Knob Diameter 44.5 mm | 1.750 in; Compatible Thread Sizes M10; Knob Height 31.8 mm | 1.250 in

KNH6-HEX5S3A---

Price Range
$1.58 - $0.72

Stock Levels
298 In stock
Attributes
  • Hub Diameter
    0.880 in
  • Hub Height
    0.750 in
  • Knob Diameter
    1.750 in
  • Knob Height
    1.250 in
  • Knob Color
    Black
N/A - Knob Diameter 57.2 mm | 2.250 in; Compatible Thread Sizes 3/8-163/8-24; Knob Height 24.9 mm | 0.980 in

KNH3-HEX5SA----

Price Range
$2.01 - $0.92

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    0.990 in
  • Hub Height
    0.470 in
  • Knob Diameter
    2.250 in
  • Knob Height
    0.980 in
  • Knob Color
    Black
N/A - Knob Diameter 35.1 mm | 1.380 in; Compatible Thread Sizes 10-3210-24; Knob Height 15 mm | 0.590 in

KNH10HEXF2-----

Price Range
$1.22 - $0.56

Stock Levels
300 In stock
Attributes
  • Hub Diameter
    0.980 in
  • Hub Height
    0.170 in
  • Knob Diameter
    1.380 in
  • Knob Height
    0.590 in
  • Knob Color
    Black
N/A - Knob Diameter 44.5 mm | 1.750 in; Compatible Thread Sizes 3/8-163/8-24; Knob Height 21.8 mm | 0.860 in

KNH3-HEXF4-----

Price Range
$1.72 - $0.79

Stock Levels
395 In stock
Attributes
  • Hub Diameter
    1.250 in
  • Hub Height
    0.280 in
  • Knob Diameter
    1.750 in
  • Knob Height
    0.860 in
  • Knob Color
    Black
Fluted Knob - Knob Diameter 60.5 mm | 2.380 in; Compatible Thread Sizes 5/16-185/16-24; Knob Height 31.2 mm | 1.230 in

KNH2-HEXF6-----

Price Range
$2.30 - $1.05

Stock Levels
291 In stock
Attributes
  • Hub Diameter
    1.252 in
  • Hub Height
    0.620 in
  • Knob Diameter
    2.380 in
  • Knob Height
    1.230 in
  • Knob Color
    Black
N/A - Knob Diameter 63.5 mm | 2.500 in; Compatible Thread Sizes 1/2-131/2-20; Knob Height 25.4 mm | 1.000 in

KNH7-HEX4P7----

Price Range
$2.24 - $1.03

Stock Levels
500 In stock
Attributes
  • Hub Diameter
    0.980 in
  • Hub Height
    0.360 in
  • Knob Diameter
    2.500 in
  • Knob Height
    1.000 in
  • Knob Color
    Black
N/A - Knob Diameter 35.1 mm | 1.380 in; Compatible Thread Sizes 5/16-185/16-24; Knob Height 29.2 mm | 1.150 in

KNH2-HEX5S2----

Price Range
$1.25 - $0.57

Stock Levels
1000 In stock
Attributes
  • Hub Diameter
    0.850 in
  • Hub Height
    0.700 in
  • Knob Diameter
    1.380 in
  • Knob Height
    1.150 in
  • Knob Color
    Black
Star Knob - Knob Diameter 44.5 mm | 1.750 in; Compatible Thread Sizes 5/16-185/16-24; Knob Height 31.8 mm | 1.250 in

KNH2-HEX5S3A---

Price Range
$1.56 - $0.72

Stock Levels
600 In stock
Attributes
  • Hub Diameter
    0.882 in
  • Hub Height
    0.750 in
  • Knob Diameter
    1.750 in
  • Knob Height
    1.250 in
  • Knob Color
    Black