Menu Search

Self-Assembly Knobs

In stock

Self-Assembly Knobs are designed without internal fasteners and allow for a wide range of threaded male and female insert options and come in a wide range of styles to suit any application. These press-fit knobs allow flexibility across standard hardware and socket head screws.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Knob Diameter All
Show more Show less
Thread Size All
Show more Show less
Knob Material All
146 results
Product SKUs information
Item Code Price range Availability Knob Diameter Thread Size Insert Type Insert Material Knob Material View
$0.61 - $1.33 Request the lead time here
1.5 in
M6
Acetal
$0.62 - $1.35 4600 In stock
1.5 in
M8
Acetal
$0.21 - $0.46 10700 In stock
0.500 in
Acetal
$0.32 - $0.69 5160 In stock
0.752 in
M6
Acetal
$0.71 - $1.55 2400 In stock
1.750 in
PP
$0.71 - $1.55 1000 In stock
1.752 in
M6
PP
$0.57 - $1.23 1600 In stock
1.382 in
M6
PP
$0.91 - $1.98 1003 In stock
2.250 in
PP
$0.62 - $1.34 400 In stock
1.382 in
M6
PP
$1.05 - $2.28 Request the lead time here
2.382 in
M6
PP
$0.56 - $1.22 448 In stock
1.250 in
Polypropylene
$0.62 - $1.35 Request the lead time here
1.5 in
M8
Acetal
$0.72 - $1.58 3000 In stock
Acetal
$0.92 - $1.99 584 In stock
2.250 in
Polypropylene
$0.21 - $0.46 25580 In stock
0.500 in
Acetal
$0.41 - $0.90 1800 In stock
1.000 in
Acetal
$0.74 - $1.62 1268 In stock
1.752 in
M6
PP
$1.02 - $2.22 500 In stock
2.500 in
PP
$0.57 - $1.25 1863 In stock
1.382 in
M8
PP
$1.05 - $2.30 250 In stock
2.382 in
M8
PP
  • of 8
Knurled Knob - Knob Diameter 38.1 mm | 1.500 in; Compatible Thread Sizes M6; Knob Height 9.5 mm | 0.375 in

KSM6----O3--5--

Price Range
$1.33 - $0.61

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    0.78 in
  • Hub Height
    0.406 in
  • Knob Diameter
    1.5 in
  • Knob Height
    0.374 in
  • Knob Color
    Black
Wing Knob - Knob Diameter 38.1 mm | 1.5 in; Compatible Thread Sizes M8; Knob Height 16 mm | 0.630 in

KSM8----T3--5--

Price Range
$1.35 - $0.62

Stock Levels
4600 In stock
Attributes
  • Hub Height
    0.409 in
  • Knob Diameter
    1.5 in
  • Knob Height
    0.63 in
  • Knob Color
    Black
  • Knob Material
    Acetal
N/A - Knob Diameter 12.7 mm | 0.500 in; Compatible Thread Sizes #10; Knob Height 6.4 mm | 0.250 in

KSN1----N3--5--

Price Range
$0.46 - $0.21

Stock Levels
10700 In stock
Attributes
  • Hub Diameter
    0.420 in
  • Hub Height
    0.070 in
  • Knob Diameter
    0.500 in
  • Knob Height
    0.250 in
  • Knob Color
    Black
Knurled Knob - Knob Diameter 19.1 mm | 0.750 in; Compatible Thread Sizes M6; Knob Height 7.9 mm | 0.310 in

KSM6----N5--5--

Price Range
$0.69 - $0.32

Stock Levels
5160 In stock
Attributes
  • Hub Diameter
    0.52 in
  • Hub Height
    0.142 in
  • Knob Diameter
    0.752 in
  • Knob Height
    0.311 in
  • Knob Color
    Black
N/A - Knob Diameter 44.5 mm | 1.750 in; Compatible Thread Sizes 1/4-201/4-28; Knob Height 26.9 mm | 1.060 in

KNH1-HEX3P4----

Price Range
$1.55 - $0.71

Stock Levels
2400 In stock
Attributes
  • Hub Diameter
    0.750 in
  • Hub Height
    0.490 in
  • Knob Diameter
    1.750 in
  • Knob Height
    1.060 in
  • Knob Color
    Black
Star Knob - Knob Diameter 44.5 mm | 1.750 in; Compatible Thread Sizes M6; Knob Height 26.4 mm | 1.040 in

KNH4-HEX4P4----

Price Range
$1.55 - $0.71

Stock Levels
1000 In stock
Attributes
  • Hub Diameter
    0.752 in
  • Hub Height
    0.539 in
  • Knob Diameter
    1.752 in
  • Knob Height
    1.039 in
  • Knob Color
    Black
Star Knob - Knob Diameter 35.1 mm | 1.380 in; Compatible Thread Sizes M6; Knob Height 29.2 mm | 1.150 in

KNH4-HEX5S2----

Price Range
$1.23 - $0.57

Stock Levels
1600 In stock
Attributes
  • Hub Diameter
    0.85 in
  • Hub Height
    0.701 in
  • Knob Diameter
    1.382 in
  • Knob Height
    1.15 in
  • Knob Color
    Black
N/A - Knob Diameter 57.2 mm | 2.250 in; Compatible Thread Sizes 1/4-201/4-28; Knob Height 24.9 mm | 0.980 in

KNH1-HEX5SA----

Price Range
$1.98 - $0.91

Stock Levels
1003 In stock
Attributes
  • Hub Diameter
    0.990 in
  • Hub Height
    0.470 in
  • Knob Diameter
    2.250 in
  • Knob Height
    0.980 in
  • Knob Color
    Black
Star Knob - Knob Diameter 35.1 mm | 1.380 in; Compatible Thread Sizes M6; Knob Height 15 mm | 0.590 in

KNH4-HEXF2-----

Price Range
$1.34 - $0.62

Stock Levels
400 In stock
Attributes
  • Hub Diameter
    0.98 in
  • Hub Height
    0.169 in
  • Knob Diameter
    1.382 in
  • Knob Height
    0.591 in
  • Knob Color
    Black
Star Knob - Knob Diameter 60.5 mm | 2.380 in; Compatible Thread Sizes M6; Knob Height 31.2 mm | 1.230 in

KNH4-HEXF6-----

Price Range
$2.28 - $1.05

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    1.252 in
  • Hub Height
    0.618 in
  • Knob Diameter
    2.382 in
  • Knob Height
    1.228 in
  • Knob Color
    Black
Wing Knob - Knob Diameter 31.8 mm | 1.250 in; Compatible Thread Sizes 1/4-201/4-28; Knob Height 21.1 mm | 0.830 in

KNH1-HEXTH1----

Price Range
$1.22 - $0.56

Stock Levels
448 In stock
Attributes
  • Hub Diameter
    0.63 in
  • Hub Height
    0.200 in
  • Knob Diameter
    1.250 in
  • Knob Height
    0.830 in
  • Knob Color
    Black
Knurled Knob - Knob Diameter 38.1 mm | 1.500 in; Compatible Thread Sizes M8; Knob Height 9.5 mm | 0.375 in

KSM8----O3--5--

Price Range
$1.35 - $0.62

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    0.78 in
  • Hub Height
    0.406 in
  • Knob Diameter
    1.5 in
  • Knob Height
    0.374 in
  • Knob Color
    Black
N/A - ; Compatible Thread Sizes 3/8; Knob Height 20.3 mm | 0.800 in

KS6X----T6--5--

Price Range
$1.58 - $0.72

Stock Levels
3000 In stock
Attributes
  • Hub Height
    0.500 in
  • Knob Height
    0.800 in
  • Knob Color
    Black
  • Knob Material
    Acetal
  • Thread Type
    Male
Star Knob - Knob Diameter 57.2 mm | 2.250 in; Compatible Thread Sizes 5/16-185/16-24; Knob Height 24.9 mm | 0.980 in

KNH2-HEX5SA----

Price Range
$1.99 - $0.92

Stock Levels
584 In stock
Attributes
  • Hub Diameter
    0.988 in
  • Hub Height
    0.470 in
  • Knob Diameter
    2.250 in
  • Knob Height
    0.980 in
  • Knob Color
    Black
N/A - Knob Diameter 12.7 mm | 0.500 in; Compatible Thread Sizes #8; Knob Height 6.4 mm | 0.250 in

KSN8----N3--5--

Price Range
$0.46 - $0.21

Stock Levels
25580 In stock
Attributes
  • Hub Diameter
    0.420 in
  • Hub Height
    0.070 in
  • Knob Diameter
    0.500 in
  • Knob Height
    0.250 in
  • Knob Color
    Black
N/A - Knob Diameter 25.4 mm | 1.000 in; Compatible Thread Sizes #10; Knob Height 9.7 mm | 0.380 in

KSN1----N6--5--

Price Range
$0.90 - $0.41

Stock Levels
1800 In stock
Attributes
  • Hub Diameter
    0.590 in
  • Hub Height
    0.100 in
  • Knob Diameter
    1.000 in
  • Knob Height
    0.380 in
  • Knob Color
    Black
3-Arm Knob - Knob Diameter 44.5 mm | 1.750 in; Compatible Thread SizesM6; Knob Height 26.9 mm | 1.060 in

KNH4-HEX3P4----

Price Range
$1.62 - $0.74

Stock Levels
1268 In stock
Attributes
  • Hub Diameter
    0.752 in
  • Hub Height
    0.488 in
  • Knob Diameter
    1.752 in
  • Knob Height
    1.059 in
  • Knob Color
    Black
N/A - Knob Diameter 63.5 mm | 2.500 in; Compatible Thread Sizes 3/8-163/8-24; Knob Height 25.4 mm | 1.000 in

KNH3-HEX4P7----

Price Range
$2.22 - $1.02

Stock Levels
500 In stock
Attributes
  • Hub Diameter
    0.980 in
  • Hub Height
    0.360 in
  • Knob Diameter
    2.500 in
  • Knob Height
    1.000 in
  • Knob Color
    Black
Star Knob - Knob Diameter 35.1 mm | 1.380 in; Compatible Thread Sizes M8; Knob Height 29.2 mm | 1.150 in

KNH5-HEX5S2----

Price Range
$1.25 - $0.57

Stock Levels
1863 In stock
Attributes
  • Hub Diameter
    0.85 in
  • Hub Height
    0.701 in
  • Knob Diameter
    1.382 in
  • Knob Height
    1.15 in
  • Knob Color
    Black
Star Knob - Knob Diameter 60.5 mm | 2.380 in; Compatible Thread Sizes M8; Knob Height 31.2 mm | 1.230 in

KNH5-HEXF6-----

Price Range
$2.30 - $1.05

Stock Levels
250 In stock
Attributes
  • Hub Diameter
    1.252 in
  • Hub Height
    0.618 in
  • Knob Diameter
    2.382 in
  • Knob Height
    1.228 in
  • Knob Color
    Black