Self-Assembly Knobs are designed without internal fasteners and allow for a wide range of threaded male and female insert options and come in a wide range of styles to suit any application. These press-fit knobs allow flexibility across standard hardware and socket head screws.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Knob Diameter | Thread Size | Insert Type | Insert Material | Knob Material | View | |
|---|---|---|---|---|---|---|---|---|
| $0.64 - $1.40 | 700 In stock |
1.500 in
38.1 mm
|
|
|
|
Acetal
|
||
| $0.64 - $1.40 | Request the lead time here |
1.500 in
38.1 mm
|
M8
|
|
|
Acetal
|
||
| $0.63 - $1.39 | 2000 In stock |
|
|
|
|
Acetal
|
||
| $0.75 - $1.64 | 3000 In stock |
|
|
|
|
Acetal
|
||
| $0.17 - $0.36 | 14426 In stock |
0.375 in
9.5 mm
|
|
|
|
Acetal
|
||
| $0.22 - $0.48 | 25580 In stock |
0.500 in
12.7 mm
|
|
|
|
Acetal
|
||
| $0.27 - $0.59 | 5924 In stock |
0.625 in
15.9 mm
|
M5
|
|
|
Acetal
|
||
| $0.42 - $0.93 | 1800 In stock |
1.000 in
25.4 mm
|
|
|
|
Acetal
|
||
| $0.42 - $0.93 | 1574 In stock |
1.000 in
25.4 mm
|
M6
|
|
|
Acetal
|
||
| $0.77 - $1.68 | 1268 In stock |
1.750 in
44.5 mm
|
M6
|
|
|
PP
|
||
| $0.92 - $2.01 | 450 In stock |
2.000 in
50.8 mm
|
M8
|
|
|
PP
|
||
| $1.06 - $2.30 | 500 In stock |
2.500 in
63.5 mm
|
|
|
|
PP
|
||
| $0.58 - $1.26 | 1000 In stock |
1.380 in
35.1 mm
|
|
|
|
PP
|
||
| $0.59 - $1.29 | 1863 In stock |
1.380 in
35.1 mm
|
M8
|
|
|
PP
|
||
| $0.75 - $1.61 | 350 In stock |
1.750 in
44.5 mm
|
M8
|
|
|
PP
|
||
| $0.95 - $2.06 | 584 In stock |
2.250 in
57.2 mm
|
|
|
|
Polypropylene
|
||
| $0.95 - $2.08 | 500 In stock |
2.250 in
57.2 mm
|
M10
|
|
|
PP
|
||
| $0.81 - $1.77 | 700 In stock |
1.750 in
44.5 mm
|
|
|
|
Polypropylene
|
||
| $1.09 - $2.36 | 250 In stock |
2.380 in
60.5 mm
|
|
|
|
PP
|
||
| $1.09 - $2.38 | 250 In stock |
2.380 in
60.5 mm
|
M8
|
|
|
PP
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue