Self-Assembly Knobs are designed without internal fasteners and allow for a wide range of threaded male and female insert options and come in a wide range of styles to suit any application. These press-fit knobs allow flexibility across standard hardware and socket head screws.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Knob Diameter | Thread Size | Insert Type | Insert Material | Knob Material | View | |
|---|---|---|---|---|---|---|---|---|
| $0.27 - $0.59 | 9000 In stock |
0.625 in
15.9 mm
|
|
|
|
Acetal
|
||
| $0.33 - $0.71 | 5160 In stock |
0.750 in
19.1 mm
|
M6
|
|
|
Acetal
|
||
| $0.42 - $0.93 | 1800 In stock |
1.000 in
25.4 mm
|
M5
|
|
|
Acetal
|
||
| $0.73 - $1.60 | 2400 In stock |
1.750 in
44.5 mm
|
|
|
|
PP
|
||
| $0.91 - $1.99 | 2603 In stock |
2.000 in
50.8 mm
|
M6
|
|
|
PP
|
||
| $0.73 - $1.60 | 1000 In stock |
1.750 in
44.5 mm
|
M6
|
|
|
PP
|
||
| $1.07 - $2.32 | Request the lead time here |
2.500 in
63.5 mm
|
M12
|
|
|
PP
|
||
| $0.59 - $1.27 | 1600 In stock |
1.380 in
35.1 mm
|
M6
|
|
|
PP
|
||
| $0.75 - $1.64 | Request the lead time here |
1.750 in
44.5 mm
|
|
|
|
PP
|
||
| $0.94 - $2.05 | 1003 In stock |
2.250 in
57.2 mm
|
|
|
|
PP
|
||
| $0.95 - $2.06 | 500 In stock |
2.250 in
57.2 mm
|
M8
|
|
|
PP
|
||
| $0.64 - $1.39 | 400 In stock |
1.380 in
35.1 mm
|
M6
|
|
|
PP
|
||
| $0.82 - $1.78 | Request the lead time here |
1.750 in
44.5 mm
|
M10
|
|
|
PP
|
||
| $1.09 - $2.36 | Request the lead time here |
2.380 in
60.5 mm
|
M6
|
|
|
PP
|
||
| $1.11 - $2.41 | 244 In stock |
2.380 in
60.5 mm
|
M12
|
|
|
PP
|
||
| $0.58 - $1.26 | 448 In stock |
1.250 in
31.8 mm
|
|
|
|
Polypropylene
|
||
| $0.1744 - $0.2393 | Request the lead time here |
|
|
|
|
Acetal
|
||
| $0.1744 - $0.2393 | Request the lead time here |
|
|
|
|
Acetal
|
||
| $0.3927 - $0.5387 | Request the lead time here |
|
|
|
|
Acetal
|
||
| $0.2621 - $0.3594 | Request the lead time here |
|
|
|
|
Acetal
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue