Menu Search

Screw & Lock Support - Non-Locking, Bayonet Nose, Threaded Male

In stock

These Screw and Lock Supports are a two-piece application; the pin and the retainer. They were designed to capture the PC board. The combination of the mating parts forms a completely enclosed nylon spacer. The use of a binding head type screw is recommended.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
22 results
Product SKUs information
Item Code Price range Availability Hole Diameter A Panel Thickness A Range Thread Length Compatible Thread Sizes (All) Spacer Length View
$0.2811 - $0.3193 Request the lead time here
0.157 in
#6-32
0.625 in
$0.2995 - $0.3405 Request the lead time here
0.157 in
0.299 in
#6-32
0.874 in
$0.3205 - $0.3638 4000 In stock
0.157 in
0.299 in
#6-32
1.126 in
$0.3457 - $0.393 Request the lead time here
0.157 in
0.299 in
#6-32
1.374 in
CBS-TM-4-19 $0.2556 - $0.2905 27000 In stock
0.157 in
0.299 in
#6-32
0.252 in
$0.2557 - $0.2906 1000 In stock
0.157 in
0.299 in
#6-32
0.5 in
$0.2032 - $0.231 Request the lead time here
0.157 in
0.299 in
#6-32
0.374 in
$0.2422 - $0.2752 Request the lead time here
0.157 in
0.299 in
#6-32
0.874 in
$0.2066 - $0.2346 25000 In stock
0.157 in
0.299 in
#6-32
0.252 in
$0.2842 - $0.3229 2000 In stock
0.157 in
0.299 in
#6-32
0.752 in
$0.3329 - $0.3784 Request the lead time here
0.157 in
0.062 in
0.299 in
#6-32
1.252 in
$0.2516 - $0.286 Request the lead time here
0.157 in
0.299 in
#6-32
0.374 in
$0.2297 - $0.2609 Request the lead time here
0.157 in
0.299 in
#6-32
0.752 in
$0.2484 - $0.2821 9000 In stock
0.157 in
0.299 in
#6-32
1 in
$0.269 - $0.3055 7000 In stock
0.157 in
0.299 in
#6-32
1.252 in
$0.3559 - $0.4046 Request the lead time here
0.157 in
0.062 in
0.299 in
#6-32
1.5 in
$0.2876 - $0.3269 5000 In stock
0.157 in
0.299 in
#6-32
1.5 in
$0.2269 - $0.258 Request the lead time here
0.157 in
0.299 in
#6-32
0.626 in
$0.2586 - $0.294 Request the lead time here
0.157 in
0.299 in
#6-32
1.126 in
$0.2793 - $0.3174 Request the lead time here
0.157 in
#6-32
1.375 in
  • of 2
Screw Support - Non-Locking Fix ; Male Fix ; UL94 V-0 ; 15.9 mm | 0.625 in

CBS-TM-10-19

Price Range
$0.3193 - $0.2811

Stock Levels
Request the lead time here
Attributes
  • Body Diameter
    0.280 in
  • Hole Diameter A
    0.157 in
  • Locking Head Height A
    0.400 in
  • Maximum Operating Temperature
    230 °F
  • Maximum Panel Thickness A
    0.062 in
Screw Support - Snap Lock ; Male Thread Fix ; UL94 V-0 ; 22.2 mm | 0.874 in

CBS-TM-14-19

Price Range
$0.3405 - $0.2995

Stock Levels
Request the lead time here
Attributes
  • Body Diameter
    0.28 in
  • Hole Diameter A
    0.157 in
  • Locking Head Height A
    0.402 in
  • Maximum Operating Temperature
    230 °F
  • Maximum Panel Thickness A
    0.062 in
Screw Support - Snap Lock ; Male Thread Fix ; UL94 V-0 ; 28.6 mm | 1.126 in

CBS-TM-18-19

Price Range
$0.3638 - $0.3205

Stock Levels
4000 In stock
Attributes
  • Body Diameter
    0.28 in
  • Hole Diameter A
    0.157 in
  • Locking Head Height A
    0.402 in
  • Maximum Operating Temperature
    230 °F
  • Maximum Panel Thickness A
    0.062 in
Screw Support - Snap Lock ; Male Thread Fix ; UL94 V-0 ; 34.9 mm | 1.374 in

CBS-TM-22-19

Price Range
$0.393 - $0.3457

Stock Levels
Request the lead time here
Attributes
  • Body Diameter
    0.28 in
  • Hole Diameter A
    0.157 in
  • Locking Head Height A
    0.402 in
  • Maximum Operating Temperature
    230 °F
  • Maximum Panel Thickness A
    0.062 in
Screw Support - Snap Lock ; Male Thread Fix ; UL94 V-0 ; 6.4 mm | 0.252 in

CBS-TM-4-19

Price Range
$0.2905 - $0.2556

Stock Levels
27000 In stock
Attributes
  • Body Diameter
    0.28 in
  • Hole Diameter A
    0.157 in
  • Locking Head Height A
    0.402 in
  • Maximum Operating Temperature
    230 °F
  • Maximum Panel Thickness A
    0.062 in
Screw Support - Snap Lock ; Male Thread Fix ; UL94 V-0 ; 12.7 mm | 0.5 in

CBS-TM-8-19

Price Range
$0.2906 - $0.2557

Stock Levels
1000 In stock
Attributes
  • Body Diameter
    0.28 in
  • Hole Diameter A
    0.157 in
  • Locking Head Height A
    0.402 in
  • Maximum Operating Temperature
    230 °F
  • Maximum Panel Thickness A
    0.062 in
Screw Support - Snap Lock ; Male Thread Fix ; UL94 V-2 ; 9.5 mm | 0.374 in

CBS-TM-6-01

Price Range
$0.231 - $0.2032

Stock Levels
Request the lead time here
Attributes
  • Body Diameter
    0.28 in
  • Hole Diameter A
    0.157 in
  • Locking Head Height A
    0.402 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.062 in
Screw Support - Snap Lock ; Male Thread Fix ; UL94 V-2 ; 22.2 mm | 0.874 in

CBS-TM-14-01

Price Range
$0.2752 - $0.2422

Stock Levels
Request the lead time here
Attributes
  • Body Diameter
    0.28 in
  • Hole Diameter A
    0.157 in
  • Locking Head Height A
    0.402 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.062 in
Screw Support - Snap Lock ; Male Thread Fix ; UL94 V-2 ; 6.4 mm | 0.252 in

CBS-TM-4-01

Price Range
$0.2346 - $0.2066

Stock Levels
25000 In stock
Attributes
  • Body Diameter
    0.28 in
  • Hole Diameter A
    0.157 in
  • Locking Head Height A
    0.402 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.062 in
Screw Support - Snap Lock ; Male Thread Fix ; UL94 V-0 ; 19.1 mm | 0.752 in

CBS-TM-12-19

Price Range
$0.3229 - $0.2842

Stock Levels
2000 In stock
Attributes
  • Body Diameter
    0.28 in
  • Hole Diameter A
    0.157 in
  • Locking Head Height A
    0.402 in
  • Maximum Operating Temperature
    230 °F
  • Maximum Panel Thickness A
    0.062 in
Screw Support - Snap Lock ; Male Thread Fix ; UL94 V-0 ; 31.8 mm | 1.252 in

CBS-TM-20-19

Price Range
$0.3784 - $0.3329

Stock Levels
Request the lead time here
Attributes
  • Body Diameter
    0.28 in
  • Hole Diameter A
    0.157 in
  • Locking Head Height A
    0.402 in
  • Maximum Operating Temperature
    230 °F
  • Maximum Panel Thickness A
    0.062 in
Screw Support - Snap Lock ; Male Thread Fix ; UL94 V-0 ; 9.5 mm | 0.374 in

CBS-TM-6-19

Price Range
$0.286 - $0.2516

Stock Levels
Request the lead time here
Attributes
  • Body Diameter
    0.28 in
  • Hole Diameter A
    0.157 in
  • Locking Head Height A
    0.402 in
  • Maximum Operating Temperature
    230 °F
  • Maximum Panel Thickness A
    0.062 in
Screw Support - Snap Lock ; Male Thread Fix ; UL94 V-2 ; 19.1 mm | 0.752 in

CBS-TM-12-01

Price Range
$0.2609 - $0.2297

Stock Levels
Request the lead time here
Attributes
  • Body Diameter
    0.28 in
  • Hole Diameter A
    0.157 in
  • Locking Head Height A
    0.402 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.062 in
Screw Support - Snap Lock ; Male Thread Fix ; UL94 V-2 ; 25.4 mm | 1 in

CBS-TM-16-01

Price Range
$0.2821 - $0.2484

Stock Levels
9000 In stock
Attributes
  • Body Diameter
    0.28 in
  • Hole Diameter A
    0.157 in
  • Locking Head Height A
    0.402 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.062 in
Screw Support - Snap Lock ; Male Thread Fix ; UL94 V-2 ; 31.8 mm | 1.252 in

CBS-TM-20-01

Price Range
$0.3055 - $0.269

Stock Levels
7000 In stock
Attributes
  • Body Diameter
    0.28 in
  • Hole Diameter A
    0.157 in
  • Locking Head Height A
    0.402 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.062 in
Screw Support - Snap Lock ; Male Thread Fix ; UL94 V-0 ; 38.1 mm | 1.5 in

CBS-TM-24-19

Price Range
$0.4046 - $0.3559

Stock Levels
Request the lead time here
Attributes
  • Body Diameter
    0.28 in
  • Hole Diameter A
    0.157 in
  • Locking Head Height A
    0.402 in
  • Maximum Operating Temperature
    230 °F
  • Maximum Panel Thickness A
    0.062 in
Screw Support - Snap Lock ; Male Thread Fix ; UL94 V-2 ; 38.1 mm | 1.5 in

CBS-TM-24-01

Price Range
$0.3269 - $0.2876

Stock Levels
5000 In stock
Attributes
  • Body Diameter
    0.28 in
  • Hole Diameter A
    0.157 in
  • Locking Head Height A
    0.402 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.062 in
Screw Support - Snap Lock ; Male Thread Fix ; UL94 V-2 ; 15.9 mm | 0.626 in

CBS-TM-10-01

Price Range
$0.258 - $0.2269

Stock Levels
Request the lead time here
Attributes
  • Body Diameter
    0.28 in
  • Hole Diameter A
    0.157 in
  • Locking Head Height A
    0.402 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.062 in
Screw Support - Snap Lock ; Male Thread Fix ; UL94 V-2 ; 28.6 mm | 1.126 in

CBS-TM-18-01

Price Range
$0.294 - $0.2586

Stock Levels
Request the lead time here
Attributes
  • Body Diameter
    0.28 in
  • Hole Diameter A
    0.157 in
  • Locking Head Height A
    0.402 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.062 in
Screw Support - Non-Locking Fix ; Male Fix ; UL94 V-2 ; 34.9 mm | 1.375 in

CBS-TM-22-01

Price Range
$0.3174 - $0.2793

Stock Levels
Request the lead time here
Attributes
  • Body Diameter
    0.280 in
  • Hole Diameter A
    0.157 in
  • Locking Head Height A
    0.400 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.062 in