These spacers have a threaded female end that is mounted securely using a screw. The top end has a locking arrowhead nose that holds the PCB in place.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Hole Diameter A | Internal Thread Length | Panel Thickness A Range | Compatible Thread Sizes (All) | Spacer Length | View | |
|---|---|---|---|---|---|---|---|---|
| $0.4325 - $0.5189 | 10000 In stock |
0.157 in
4.0 mm
|
0.311 in
7.9 mm
|
|
|
1.126 in
28.6 mm
|
||
| $0.3396 - $0.4075 | 6000 In stock |
0.157 in
4.0 mm
|
0.311 in
7.9 mm
|
|
|
1 in
25.4 mm
|
||
| $0.3495 - $0.4192 | 35000 In stock |
0.157 in
4.0 mm
|
0.311 in
7.9 mm
|
|
|
1.126 in
28.6 mm
|
||
| $0.3871 - $0.4643 | 16000 In stock |
0.157 in
4.0 mm
|
0.311 in
7.9 mm
|
|
|
0.752 in
19.1 mm
|
||
| TCBS-10-19 | $0.3681 - $0.5195 | 43000 In stock |
0.157 in
4.0 mm
|
0.311 in
7.9 mm
|
|
|
0.626 in
15.9 mm
|
|
| $0.3551 - $0.4262 | 3000 In stock |
0.157 in
4.0 mm
|
0.311 in
7.9 mm
|
|
|
1.248 in
31.7 mm
|
||
| TCBS-4-19 | $0.3374 - $0.506 | 91000 In stock |
0.157 in
4.0 mm
|
0.205 in
5.2 mm
|
|
|
0.252 in
6.4 mm
|
|
| $0.3428 - $0.4115 | 65000 In stock |
0.157 in
4.0 mm
|
0.311 in
7.9 mm
|
|
|
0.374 in
9.5 mm
|
||
| $0.5563 - $0.6676 | 7500 In stock |
0.157 in
4.0 mm
|
0.157 in
4.0 mm
|
|
|
0.236 in
6.0 mm
|
||
| TCBS-4-01 | $0.2724 - $0.3269 | 11000 In stock |
0.157 in
4.0 mm
|
0.205 in
5.2 mm
|
|
|
0.252 in
6.4 mm
|
|
| $0.2817 - $0.3379 | 19000 In stock |
0.157 in
4.0 mm
|
0.311 in
7.9 mm
|
|
|
0.5 in
12.7 mm
|
||
| $0.4206 - $0.5046 | 3000 In stock |
0.157 in
4.0 mm
|
0.311 in
7.9 mm
|
|
|
1 in
25.4 mm
|
||
| TCBN-T1-M3-6-5 | $0.5563 - $0.6676 | 2000 In stock |
0.157 in
4.0 mm
|
0.118 in
3.0 mm
|
|
M3
|
0.197 in
5.0 mm
|
|
| $0.4083 - $0.4899 | 10000 In stock |
0.157 in
4.0 mm
|
0.311 in
7.9 mm
|
|
|
0.874 in
22.2 mm
|
||
| $0.3297 - $0.3957 | 5000 In stock |
0.157 in
4.0 mm
|
0.311 in
7.9 mm
|
|
|
0.874 in
22.2 mm
|
||
| $0.2973 - $0.4459 | 19000 In stock |
0.157 in
4.0 mm
|
0.311 in
7.9 mm
|
|
|
0.626 in
15.9 mm
|
||
| $0.2769 - $0.3322 | 20000 In stock |
0.157 in
4.0 mm
|
0.311 in
7.9 mm
|
|
|
0.374 in
9.5 mm
|
||
| TCBS-12-01 | $0.3126 - $0.3751 | 96000 In stock |
0.157 in
4.0 mm
|
0.311 in
7.9 mm
|
|
|
0.752 in
19.1 mm
|
|
| $0.3485 - $0.4182 | 28000 In stock |
0.157 in
4.0 mm
|
0.311 in
7.9 mm
|
|
|
0.5 in
12.7 mm
|
||
| $0.5563 - $0.6676 | 500 In stock |
0.157 in
4.0 mm
|
0.236 in
6.0 mm
|
|
|
0.315 in
8.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue