These spacers have a threaded female end that is mounted securely using a screw. The top end has a locking arrowhead nose that holds the PCB in place.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Hole Diameter A | Internal Thread Length | Panel Thickness A Range | Compatible Thread Sizes (All) | Spacer Length | View | |
|---|---|---|---|---|---|---|---|---|
| $0.4325 - $0.5189 | 10000 In stock |
0.157 in
4.0 mm
|
0.311 in
7.9 mm
|
|
|
1.126 in
28.6 mm
|
||
| $0.5563 - $0.6676 | 7500 In stock |
0.157 in
4.0 mm
|
0.157 in
4.0 mm
|
|
|
0.236 in
6.0 mm
|
||
| $0.3297 - $0.3957 | 5000 In stock |
0.157 in
4.0 mm
|
0.311 in
7.9 mm
|
|
|
0.874 in
22.2 mm
|
||
| $0.2769 - $0.3322 | 20000 In stock |
0.157 in
4.0 mm
|
0.311 in
7.9 mm
|
|
|
0.374 in
9.5 mm
|
||
| TCBS-12-01 | $0.3126 - $0.3751 | 96000 In stock |
0.157 in
4.0 mm
|
0.311 in
7.9 mm
|
|
|
0.752 in
19.1 mm
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue