Round Tube Inserts are available in both ribbed and straight wall designs. They are designed to fit into the end of a round tube or pipe. These glides provide a smooth, durable base for furniture, appliances and more. They protect floors from scratches, scuffs and other damage caused by heavy or sharp objects.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Outside Tube Diameter | Color | Finish | Compatible Tube Gauge | View | |
|---|---|---|---|---|---|---|---|
| $0.1086 - $1.4381 | Request the lead time here |
|
Black
|
|
16
|
||
| $0.1648 - $2.1766 | Request the lead time here |
|
Black
|
|
16
|
||
| $0.2193 - $2.9072 | 7587 In stock |
|
Black
|
|
18
|
||
| $0.0854 - $1.1288 | 17500 In stock |
|
Black
|
|
18
|
||
| $0.5023 - $6.6541 | 2000 In stock |
|
Black
|
Textured
|
11-19
|
||
| $0.0681 - $0.9033 | 39212 In stock |
|
Black
|
|
18
|
||
| $0.1648 - $2.1766 | 4000 In stock |
|
Black
|
|
18
|
||
| $0.5691 - $7.5246 | 700 In stock |
|
Black
|
|
18
|
||
| $0.1269 - $1.7723 | 11746 In stock |
0.500 in
12.7 mm
|
Black
|
Polished
|
18
|
||
| $0.146 - $2.0522 | Request the lead time here |
0.625 in
15.9 mm
|
Black
|
Polished
|
12
|
||
| $0.1345 - $1.887 | 7000 In stock |
0.625 in
15.9 mm
|
Black
|
Polished
|
16
|
||
| $0.1553 - $0.5722 | Request the lead time here |
0.626 in
15.9 mm
|
Black
|
Polished
|
20
|
||
| $0.1588 - $0.5846 | 26000 In stock |
0.563 in
14.3 mm
|
Black
|
Polished
|
22
|
||
| $0.1541 - $2.1611 | Request the lead time here |
0.752 in
19.1 mm
|
Black
|
Polished
|
19
|
||
| $0.1663 - $2.2069 | 17713 In stock |
0.874 in
22.2 mm
|
Black
|
Polished
|
14
|
||
| $0.1062 - $1.4039 | Request the lead time here |
0.874 in
22.2 mm
|
Black
|
Polished
|
20
|
||
| $0.1453 - $0.535 | Request the lead time here |
0.563 in
14.3 mm
|
Black
|
Polished
|
20
|
||
| $0.1409 - $1.99 | Request the lead time here |
0.625 in
15.9 mm
|
Black
|
Polished
|
13
|
||
| $0.1804 - $0.6686 | Request the lead time here |
0.625 in
15.9 mm
|
Black
|
Polished
|
17
|
||
| $0.1344 - $0.4945 | Request the lead time here |
0.625 in
15.9 mm
|
Black
|
Polished
|
22
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue