Menu Search

Round Inserts & Glides Steel Base

In stock

Round Inserts & Glides in base steel are ideal for use with adjustable feet, tilt glides, castors or on carpeted floors. They are ready for push fit installation and can be found in fixed or articulating variants. It has a metal thread for smooth, repeatable adjustment and has a rotating slider with spring-loaded insert for one-piece application.

  • Material: HDPE
  • Colour: Black

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
23 results
Product SKUs information
Item Code Price range Availability Color Insert Height Head Diameter View
$0.6651 - $1.9585 4500 In stock
Black
0.787 in
$0.6913 - $2.0277 Request the lead time here
Black
0.787 in
498573 $0.7402 - $2.1696 Request the lead time here
Black
0.787 in
  • of 2
Threaded Insert - Compatible Outside Tube Diameter - 38.0 mm | 1.496 in ; Insert Height - 20.0 mm | 0.787 in

498571

Price Range
$1.9585 - $0.6651

Stock Levels
4500 In stock
Attributes
  • Full Material
    High-Density Polyethylene
  • Color
    Black
  • Insert Height
    0.787 in
  • Compatible Wall Thickness Range
    1.1 - 1.5 mm | 0.043 - 0.059 in
Threaded Insert - Compatible Outside Tube Diameter - 40.0 mm | 1.575 in ; Insert Height - 20.0 mm | 0.787 in

498574

Price Range
$2.0277 - $0.6913

Stock Levels
Request the lead time here
Attributes
  • Full Material
    High-Density Polyethylene
  • Color
    Black
  • Insert Height
    0.787 in
  • Compatible Wall Thickness Range
    1.1 - 1.5 mm | 0.043 - 0.059 in
Threaded Insert - Compatible Outside Tube Diameter - 38.0 mm | 1.496 in ; Insert Height - 20.0 mm | 0.787 in

498573

Price Range
$2.1696 - $0.7402

Stock Levels
Request the lead time here
Attributes
  • Full Material
    High-Density Polyethylene
  • Color
    Black
  • Insert Height
    0.787 in
  • Compatible Wall Thickness Range
    1.1 - 1.5 mm | 0.043 - 0.059 in