Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Quick Fit Grommets snap neatly and quickly into position.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Hole Diameter | Inside Diameter | Panel Thickness | View | |
|---|---|---|---|---|---|---|
| $0.0648 - $0.0806 | Request the lead time here |
|
0.118 in
3.0 mm
|
0.079 in
2.0 mm
|
||
| $0.0912 - $0.1143 | 1500 In stock |
|
0.236 in
6.0 mm
|
0.118 in
3.0 mm
|
||
| $0.1124 - $0.1404 | Request the lead time here |
|
0.236 in
6.0 mm
|
0.039 in
1.0 mm
|
||
| 498082 | $0.1173 - $0.1461 | Request the lead time here |
|
0.236 in
6.0 mm
|
0.079 in
2.0 mm
|
|
| $0.1035 - $0.129 | Request the lead time here |
|
0.315 in
8.0 mm
|
0.079 in
2.0 mm
|
||
| $0.1287 - $0.1614 | 124 In stock |
|
0.433 in
11.0 mm
|
0.039 in
1.0 mm
|
||
| $0.1308 - $0.1637 | Request the lead time here |
|
0.315 in
8.0 mm
|
0.079 in
2.0 mm
|
||
| $0.1116 - $0.1391 | 200 In stock |
|
0.394 in
10.0 mm
|
0.059 in
1.5 mm
|
||
| $0.3197 - $0.4023 | Request the lead time here |
|
0.63 in
16.0 mm
|
0.157 in
4.0 mm
|
||
| $0.1728 - $0.2166 | Request the lead time here |
|
0.433 in
11.0 mm
|
0.118 in
3.0 mm
|
||
| $0.4826 - $0.6022 | Request the lead time here |
|
0.827 in
21.0 mm
|
0.039 in
1.0 mm