Menu Search

Quick Fit Grommets

In stock

Quick Fit Grommets snap neatly and quickly into position.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
151 results
Product SKUs information
Item Code Price range Availability Compatible Hole Diameter Inside Diameter Panel Thickness View
QFG-16222 $0.1431 - $0.1711 18000 In stock
0.315 in
$0.5112 - $0.6113 3021 In stock
0.945 in
$0.2492 - $0.3109 Request the lead time here
0.63 in
0.059 in
$0.257 - $0.3191 Request the lead time here
0.63 in
0.079 in
$0.082 - $0.1024 500 In stock
0.118 in
0.059 in
$0.0618 - $0.077 Request the lead time here
0.118 in
0.039 in
$0.0836 - $0.1044 Request the lead time here
0.236 in
0.059 in
$0.0581 - $0.0725 1000 In stock
0.079 in
0.059 in
$0.0776 - $0.0968 Request the lead time here
0.157 in
0.079 in
$1.1616 - $1.4488 Request the lead time here
1.22 in
0.079 in
$0.0703 - $0.0881 1500 In stock
0.236 in
0.079 in
$0.10 - $0.1246 Request the lead time here
0.236 in
0.039 in
$0.0948 - $0.118 Request the lead time here
0.315 in
0.118 in
$0.1111 - $0.139 2750 In stock
0.315 in
0.039 in
$0.1276 - $0.1591 Request the lead time here
0.315 in
0.157 in
$0.075 - $0.0934 Request the lead time here
0.118 in
0.059 in
$0.059 - $0.0733 Request the lead time here
0.079 in
0.079 in
$0.0571 - $0.0715 Request the lead time here
0.118 in
0.079 in
$0.1024 - $0.128 Request the lead time here
0.236 in
0.059 in
$0.0916 - $0.1147 Request the lead time here
0.315 in
0.079 in
  • of 8
Open Grommet -

QFG-16222

Price Range
$0.1711 - $0.1431

Stock Levels
18000 In stock
Attributes
  • Inside Diameter
    0.315 in
  • Overall Diameter
    0.61 in
  • Color
    Black
  • Full Material
    Thermoplastic Elastomer
  • Material
    TPE
Open Grommet -

QFG-16229

Price Range
$0.6113 - $0.5112

Stock Levels
3021 In stock
Attributes
  • Inside Diameter
    0.945 in
  • Overall Diameter
    1.24 in
  • Color
    Black
  • Full Material
    Polyvinyl Chloride
  • Material
    PVC
Open Grommet - Compatible Hole Diameter 22 mm | 0.866 in ; Inside Diameter 16 mm | 0.630 in ; Overall Diameter 27 mm | 1.063 in ; Panel Thickness 1.5 mm | 0.059 in

498058

Price Range
$0.3109 - $0.2492

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    0.866 in
  • Inside Diameter
    0.63 in
  • Overall Diameter
    1.063 in
  • Color
    Black
  • Full Material
    Flexible Polyvinyl Chloride
Open Grommet - Compatible Hole Diameter 22 mm | 0.866 in ; Inside Diameter 16 mm | 0.630 in ; Overall Diameter 27 mm | 1.063 in ; Panel Thickness 2 mm | 0.079 in

498059

Price Range
$0.3191 - $0.257

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    0.866 in
  • Inside Diameter
    0.63 in
  • Overall Diameter
    1.063 in
  • Color
    Black
  • Full Material
    Flexible Polyvinyl Chloride
Open Grommet - Compatible Hole Diameter 7 mm | 0.276 in ; Inside Diameter 3 mm | 0.118 in ; Overall Diameter 10 mm | 0.394 in ; Panel Thickness 1.5 mm | 0.059 in

498068

Price Range
$0.1024 - $0.082

Stock Levels
500 In stock
Attributes
  • Hole Diameter
    0.276 in
  • Inside Diameter
    0.118 in
  • Overall Diameter
    0.394 in
  • Color
    Black
  • Full Material
    Ethylene Propylene Diene Monomer Rubber
Open Grommet - Compatible Hole Diameter 5 mm | 0.197 in ; Inside Diameter 3 mm | 0.118 in ; Overall Diameter 8 mm | 0.315 in ; Panel Thickness 1 mm | 0.039 in

498065

Price Range
$0.077 - $0.0618

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    0.197 in
  • Inside Diameter
    0.118 in
  • Overall Diameter
    0.315 in
  • Color
    Black
  • Full Material
    Ethylene Propylene Diene Monomer Rubber
Open Grommet - Compatible Hole Diameter 9 mm | 0.354 in ; Inside Diameter 6 mm | 0.236 in ; Overall Diameter 12 mm | 0.472 in ; Panel Thickness 1.5 mm | 0.059 in

498076

Price Range
$0.1044 - $0.0836

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    0.354 in
  • Inside Diameter
    0.236 in
  • Overall Diameter
    0.472 in
  • Color
    Black
  • Full Material
    Ethylene Propylene Diene Monomer Rubber
Open Grommet - Compatible Hole Diameter 5 mm | 0.197 in ; Inside Diameter 2 mm | 0.079 in ; Overall Diameter 8 mm | 0.315 in ; Panel Thickness 1.5 mm | 0.059 in

498022

Price Range
$0.0725 - $0.0581

Stock Levels
1000 In stock
Attributes
  • Hole Diameter
    0.197 in
  • Inside Diameter
    0.079 in
  • Overall Diameter
    0.315 in
  • Color
    Black
  • Full Material
    Flexible Polyvinyl Chloride
Open Grommet - Compatible Hole Diameter 8 mm | 0.315 in ; Inside Diameter 4 mm | 0.157 in ; Overall Diameter 11 mm | 0.433 in ; Panel Thickness 2 mm | 0.079 in

498029

Price Range
$0.0968 - $0.0776

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    0.315 in
  • Inside Diameter
    0.157 in
  • Overall Diameter
    0.433 in
  • Color
    Black
  • Full Material
    Flexible Polyvinyl Chloride
Open Grommet - Compatible Hole Diameter 40 mm | 1.575 in ; Inside Diameter 31 mm | 1.220 in ; Overall Diameter 48 mm | 1.890 in ; Panel Thickness 2 mm | 0.079 in

498121

Price Range
$1.4488 - $1.1616

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    1.575 in
  • Inside Diameter
    1.22 in
  • Overall Diameter
    1.89 in
  • Color
    Black
  • Full Material
    Ethylene Propylene Diene Monomer Rubber
Open Grommet - Compatible Hole Diameter 8 mm | 0.315 in ; Inside Diameter 6 mm | 0.236 in ; Overall Diameter 11 mm | 0.433 in ; Panel Thickness 2 mm | 0.079 in

498032

Price Range
$0.0881 - $0.0703

Stock Levels
1500 In stock
Attributes
  • Hole Diameter
    0.315 in
  • Inside Diameter
    0.236 in
  • Overall Diameter
    0.433 in
  • Color
    Black
  • Full Material
    Flexible Polyvinyl Chloride
Open Grommet - Compatible Hole Diameter 10 mm | 0.394 in ; Inside Diameter 6 mm | 0.236 in ; Overall Diameter 14 mm | 0.551 in ; Panel Thickness 1 mm | 0.039 in

498033

Price Range
$0.1246 - $0.10

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    0.394 in
  • Inside Diameter
    0.236 in
  • Overall Diameter
    0.551 in
  • Color
    Black
  • Full Material
    Flexible Polyvinyl Chloride
Open Grommet - Compatible Hole Diameter 10 mm | 0.394 in ; Inside Diameter 8 mm | 0.315 in ; Overall Diameter 14 mm | 0.551 in ; Panel Thickness 2 mm | 0.079 in

498040

Price Range
$0.118 - $0.0948

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    0.394 in
  • Inside Diameter
    0.315 in
  • Overall Diameter
    0.551 in
  • Color
    Black
  • Full Material
    Flexible Polyvinyl Chloride
Open Grommet - Compatible Hole Diameter 12 mm | 0.472 in ; Inside Diameter 8 mm | 0.315 in ; Overall Diameter 16 mm | 0.630 in ; Panel Thickness 1 mm | 0.039 in

498041

Price Range
$0.139 - $0.1111

Stock Levels
2750 In stock
Attributes
  • Hole Diameter
    0.472 in
  • Inside Diameter
    0.315 in
  • Overall Diameter
    0.63 in
  • Color
    Black
  • Full Material
    Flexible Polyvinyl Chloride
Open Grommet - Compatible Hole Diameter 12 mm | 0.472 in ; Inside Diameter 8 mm | 0.315 in ; Overall Diameter 16 mm | 0.630 in ; Panel Thickness 4 mm | 0.157 in

498044

Price Range
$0.1591 - $0.1276

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    0.472 in
  • Inside Diameter
    0.315 in
  • Overall Diameter
    0.63 in
  • Color
    Black
  • Full Material
    Flexible Polyvinyl Chloride
Open Grommet - Compatible Hole Diameter 7 mm | 0.276 in ; Inside Diameter 4 mm | 0.157 in ; Overall Diameter 10 mm | 0.394 in ; Panel Thickness 1.5 mm | 0.059 in

498027

Price Range
$0.0934 - $0.075

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    0.276 in
  • Inside Diameter
    0.118 in
  • Overall Diameter
    0.394 in
  • Color
    Black
  • Full Material
    Flexible Polyvinyl Chloride
Open Grommet - Compatible Hole Diameter 5 mm | 0.197 in ; Inside Diameter 2 mm | 0.079 in ; Overall Diameter 8 mm | 0.315 in ; Panel Thickness 2 mm | 0.079 in

498023

Price Range
$0.0733 - $0.059

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    0.197 in
  • Inside Diameter
    0.079 in
  • Overall Diameter
    0.315 in
  • Color
    Black
  • Full Material
    Flexible Polyvinyl Chloride
Open Grommet 0.118 in 0.197 in 0.315 in 0.079 in Black PVC

498026

Price Range
$0.0715 - $0.0571

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    0.197 in
  • Inside Diameter
    0.118 in
  • Overall Diameter
    0.315 in
  • Color
    Black
  • Full Material
    Flexible Polyvinyl Chloride
Open Grommet - Compatible Hole Diameter 10 mm | 0.394 in ; Inside Diameter 6 mm | 0.236 in ; Overall Diameter 14 mm | 0.551 in ; Panel Thickness 1.5 mm | 0.059 in

498034

Price Range
$0.128 - $0.1024

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    0.394 in
  • Inside Diameter
    0.236 in
  • Overall Diameter
    0.551 in
  • Color
    Black
  • Full Material
    Flexible Polyvinyl Chloride
Open Grommet - Compatible Hole Diameter 10 mm | 0.394 in ; Inside Diameter 8 mm | 0.315 in ; Overall Diameter 14 mm | 0.551 in ; Panel Thickness 2 mm | 0.079 in

498039

Price Range
$0.1147 - $0.0916

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    0.394 in
  • Inside Diameter
    0.315 in
  • Overall Diameter
    0.551 in
  • Color
    Black
  • Full Material
    Flexible Polyvinyl Chloride