Menu Search

Quick Fit Grommets

In stock

Quick Fit Grommets snap neatly and quickly into position.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
151 results
Product SKUs information
Item Code Price range Availability Compatible Hole Diameter Inside Diameter Panel Thickness View
$0.1078 - $0.1344 200 In stock
0.394 in
0.059 in
$1.2055 - $1.5064 Request the lead time here
1.22 in
0.118 in
$0.1742 - $0.2172 Request the lead time here
0.433 in
0.157 in
$0.5263 - $0.6557 Request the lead time here
0.827 in
0.157 in
$0.4663 - $0.5818 Request the lead time here
0.827 in
0.039 in
$0.3708 - $0.4436 5000 In stock
0.866 in
$0.1998 - $0.2389 2000 In stock
0.472 in
$0.339 - $1.959 7384 In stock
0.551 in
$0.4493 - $2.5963 5583 In stock
0.866 in
$0.5131 - $2.9695 Request the lead time here
0.866 in
$0.3094 - $1.788 12967 In stock
0.276 in
$0.1231 - $0.7121 4000 In stock
0.866 in
$0.0826 - $0.4789 5000 In stock
0.236 in
$0.3126 - $1.8035 5301 In stock
0.276 in
$0.3562 - $2.0522 19894 In stock
0.315 in
$0.0862 - $0.4977 7031 In stock
0.315 in
$0.3091 - $0.3697 8877 In stock
0.512 in
$0.1693 - $0.2023 6979 In stock
0.551 in
0.394 in
0.118 in
QFG-16220 $0.1099 - $0.1217 38000 In stock
0.236 in
$0.088 - $0.51 7310 In stock
0.394 in
  • of 8
Open Grommet - Compatible Hole Diameter 12 mm | 0.472 in ; Inside Diameter 10 mm | 0.394 in ; Overall Diameter 16 mm | 0.630 in ; Panel Thickness 1.5 mm | 0.059 in

498097

Price Range
$0.1344 - $0.1078

Stock Levels
200 In stock
Attributes
  • Hole Diameter
    0.472 in
  • Inside Diameter
    0.394 in
  • Overall Diameter
    0.63 in
  • Color
    Black
  • Full Material
    Ethylene Propylene Diene Monomer Rubber
Open Grommet - Compatible Hole Diameter 40 mm | 1.575 in ; Inside Diameter 31 mm | 1.220 in ; Overall Diameter 48 mm | 1.890 in ; Panel Thickness 3 mm | 0.118 in

498122

Price Range
$1.5064 - $1.2055

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    1.575 in
  • Inside Diameter
    1.22 in
  • Overall Diameter
    1.89 in
  • Color
    Black
  • Full Material
    Ethylene Propylene Diene Monomer Rubber
Open Grommet - Compatible Hole Diameter 15 mm | 0.591 in ; Inside Diameter 11 mm | 0.433 in ; Overall Diameter 20 mm | 0.787 in ; Panel Thickness 4 mm | 0.157 in

498106

Price Range
$0.2172 - $0.1742

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    0.591 in
  • Inside Diameter
    0.433 in
  • Overall Diameter
    0.787 in
  • Color
    Black
  • Full Material
    Ethylene Propylene Diene Monomer Rubber
Open Grommet - Compatible Hole Diameter 27 mm | 1.063 in ; Inside Diameter 21 mm | 0.827 in ; Overall Diameter 34 mm | 1.339 in ; Panel Thickness 4 mm | 0.157 in

498119

Price Range
$0.6557 - $0.5263

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    1.063 in
  • Inside Diameter
    0.827 in
  • Overall Diameter
    1.339 in
  • Color
    Black
  • Full Material
    Ethylene Propylene Diene Monomer Rubber
Open Grommet - Compatible Hole Diameter 27 mm | 1.063 in ; Inside Diameter 21 mm | 0.827 in ; Overall Diameter 34 mm | 1.339 in ; Panel Thickness 1 mm | 0.039 in

498116

Price Range
$0.5818 - $0.4663

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    1.063 in
  • Inside Diameter
    0.827 in
  • Overall Diameter
    1.339 in
  • Color
    Black
  • Full Material
    Ethylene Propylene Diene Monomer Rubber
Open Grommet -

QFG-16228

Price Range
$0.4436 - $0.3708

Stock Levels
5000 In stock
Attributes
  • Inside Diameter
    0.866 in
  • Overall Diameter
    1.161 in
  • Color
    Black
  • Full Material
    Thermoplastic Elastomer
  • Material
    TPE
Open Grommet -

QFG-16204

Price Range
$0.2389 - $0.1998

Stock Levels
2000 In stock
Attributes
  • Inside Diameter
    0.472 in
  • Overall Diameter
    0.768 in
  • Color
    Black
  • Full Material
    Thermoplastic Elastomer
  • Material
    TPE
Open Grommet -

16215

Price Range
$1.959 - $0.339

Stock Levels
7384 In stock
Attributes
  • Inside Diameter
    0.551 in
  • Overall Diameter
    0.709 in
  • Color
    Black
  • Full Material
    Polyvinyl Chloride
  • Material
    PVC
Open Grommet -

16218

Price Range
$2.5963 - $0.4493

Stock Levels
5583 In stock
Attributes
  • Inside Diameter
    0.866 in
  • Overall Diameter
    1.024 in
  • Color
    Black
  • Full Material
    Polyvinyl Chloride
  • Material
    PVC
Open Grommet -

16228

Price Range
$2.9695 - $0.5131

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.866 in
  • Overall Diameter
    1.024 in
  • Color
    Black
  • Full Material
    Polyvinyl Chloride
  • Material
    PVC
Open Grommet -

16221

Price Range
$1.788 - $0.3094

Stock Levels
12967 In stock
Attributes
  • Inside Diameter
    0.276 in
  • Overall Diameter
    0.433 in
  • Color
    Black
  • Full Material
    Polyvinyl Chloride
  • Material
    PVC
Open Grommet -

16208

Price Range
$0.7121 - $0.1231

Stock Levels
4000 In stock
Attributes
  • Inside Diameter
    0.866 in
  • Overall Diameter
    1.024 in
  • Color
    Black
  • Full Material
    Polyvinyl Chloride
  • Material
    PVC
Open Grommet -

16200

Price Range
$0.4789 - $0.0826

Stock Levels
5000 In stock
Attributes
  • Inside Diameter
    0.236 in
  • Overall Diameter
    0.394 in
  • Color
    Black
  • Full Material
    Polyvinyl Chloride
  • Material
    PVC
Open Grommet -

16201

Price Range
$1.8035 - $0.3126

Stock Levels
5301 In stock
Attributes
  • Inside Diameter
    0.276 in
  • Overall Diameter
    0.433 in
  • Color
    Black
  • Full Material
    Polyvinyl Chloride
  • Material
    PVC
Open Grommet -

16212

Price Range
$2.0522 - $0.3562

Stock Levels
19894 In stock
Attributes
  • Inside Diameter
    0.315 in
  • Overall Diameter
    0.472 in
  • Color
    Black
  • Full Material
    Polyvinyl Chloride
  • Material
    PVC
Open Grommet -

16222

Price Range
$0.4977 - $0.0862

Stock Levels
7031 In stock
Attributes
  • Inside Diameter
    0.315 in
  • Overall Diameter
    0.472 in
  • Color
    Black
  • Full Material
    Polyvinyl Chloride
  • Material
    PVC
Open Grommet -

QFG-1

Price Range
$0.3697 - $0.3091

Stock Levels
8877 In stock
Attributes
  • Inside Diameter
    0.512 in
  • Overall Diameter
    0.965 in
  • Color
    Black
  • Full Material
    Silicone Rubber
  • Material
    Silicone Rubber
Open Grommet -

QFG-16223

Price Range
$0.2023 - $0.1693

Stock Levels
6979 In stock
Attributes
  • Compatible Hole Diameter
    0.551 in
  • Hole Diameter
    0.551 in
  • Inside Diameter
    0.394 in
  • Overall Diameter
    0.689 in
  • Color
    Black
Open Grommet -

QFG-16220

Price Range
$0.1217 - $0.1099

Stock Levels
38000 In stock
Attributes
  • Inside Diameter
    0.236 in
  • Overall Diameter
    0.531 in
  • Color
    Black
  • Full Material
    Thermoplastic Elastomer
  • Material
    TPE
Open Grommet -

16223

Price Range
$0.51 - $0.088

Stock Levels
7310 In stock
Attributes
  • Inside Diameter
    0.394 in
  • Overall Diameter
    0.551 in
  • Color
    Black
  • Full Material
    Polyvinyl Chloride
  • Material
    PVC