Quick Fit Grommets snap neatly and quickly into position.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Hole Diameter | Inside Diameter | Panel Thickness | View | |
|---|---|---|---|---|---|---|
| $0.5112 - $0.6113 | 2000 In stock |
1.102 in
28.0 mm
|
0.945 in
24.0 mm
|
0.059 in
1.5 mm
|
||
| $0.2492 - $0.3109 | Request the lead time here |
|
0.63 in
16.0 mm
|
0.059 in
1.5 mm
|
||
| $0.0836 - $0.1044 | Request the lead time here |
|
0.236 in
6.0 mm
|
0.059 in
1.5 mm
|
||
| $0.0916 - $0.1147 | Request the lead time here |
|
0.236 in
6.0 mm
|
0.157 in
4.0 mm
|
||
| $0.1024 - $0.128 | Request the lead time here |
|
0.236 in
6.0 mm
|
0.059 in
1.5 mm
|
||
| $0.0916 - $0.1147 | Request the lead time here |
|
0.315 in
8.0 mm
|
0.079 in
2.0 mm
|
||
| $0.257 - $0.3191 | Request the lead time here |
|
0.63 in
16.0 mm
|
0.079 in
2.0 mm
|
||
| $0.0571 - $0.0715 | Request the lead time here |
|
0.118 in
3.0 mm
|
0.059 in
1.5 mm
|
||
| $0.0976 - $0.1224 | Request the lead time here |
|
0.394 in
10.0 mm
|
0.039 in
1.0 mm
|
||
| $0.1477 - $0.1846 | Request the lead time here |
|
0.433 in
11.0 mm
|
0.079 in
2.0 mm
|
||
| $0.1406 - $0.1758 | 48 In stock |
|
0.433 in
11.0 mm
|
0.039 in
1.0 mm
|
||
| $0.138 - $0.1721 | Request the lead time here |
|
0.315 in
8.0 mm
|
0.157 in
4.0 mm
|
||
| $0.2692 - $0.3388 | Request the lead time here |
|
0.63 in
16.0 mm
|
0.059 in
1.5 mm
|
||
| $0.0776 - $0.0968 | Request the lead time here |
|
0.157 in
4.0 mm
|
0.079 in
2.0 mm
|
||
| $0.1043 - $0.1298 | 500 In stock |
|
0.236 in
6.0 mm
|
0.079 in
2.0 mm
|
||
| $0.0685 - $0.0858 | Request the lead time here |
|
0.236 in
6.0 mm
|
0.039 in
1.0 mm
|
||
| 498113 | $0.277 - $0.3487 | Request the lead time here |
|
0.63 in
16.0 mm
|
0.079 in
2.0 mm
|
|
| $1.1616 - $1.4488 | Request the lead time here |
|
1.22 in
31.0 mm
|
0.079 in
2.0 mm
|
||
| 498048 | $0.103 - $0.129 | Request the lead time here |
|
0.394 in
10.0 mm
|
0.118 in
3.0 mm
|
|
| $0.075 - $0.0934 | Request the lead time here |
|
0.118 in
3.0 mm
|
0.059 in
1.5 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue