Quick Fit Grommets snap neatly and quickly into position.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Hole Diameter | Inside Diameter | Panel Thickness | View | |
|---|---|---|---|---|---|---|
| $0.059 - $0.0733 | Request the lead time here |
|
0.079 in
2.0 mm
|
0.079 in
2.0 mm
|
||
| $0.0571 - $0.0715 | Request the lead time here |
|
0.118 in
3.0 mm
|
0.079 in
2.0 mm
|
||
| $0.1024 - $0.128 | Request the lead time here |
|
0.236 in
6.0 mm
|
0.059 in
1.5 mm
|
||
| $0.0976 - $0.1224 | Request the lead time here |
|
0.394 in
10.0 mm
|
0.039 in
1.0 mm
|
||
| $0.1406 - $0.1758 | 48 In stock |
|
0.433 in
11.0 mm
|
0.039 in
1.0 mm
|
||
| $0.2492 - $0.3109 | Request the lead time here |
|
0.63 in
16.0 mm
|
0.059 in
1.5 mm
|
||
| $0.257 - $0.3191 | Request the lead time here |
|
0.63 in
16.0 mm
|
0.079 in
2.0 mm
|
||
| $0.0571 - $0.0715 | Request the lead time here |
|
0.118 in
3.0 mm
|
0.059 in
1.5 mm
|
||
| $0.0703 - $0.0881 | 1500 In stock |
|
0.236 in
6.0 mm
|
0.079 in
2.0 mm
|
||
| $0.0564 - $0.0703 | 1000 In stock |
|
0.118 in
3.0 mm
|
0.039 in
1.0 mm
|
||
| $0.0581 - $0.0725 | 1000 In stock |
|
0.079 in
2.0 mm
|
0.059 in
1.5 mm
|
||
| $0.1111 - $0.139 | 2750 In stock |
|
0.315 in
8.0 mm
|
0.039 in
1.0 mm
|
||
| $0.1276 - $0.1591 | Request the lead time here |
|
0.315 in
8.0 mm
|
0.157 in
4.0 mm
|
||
| $0.1612 - $0.2014 | Request the lead time here |
|
0.433 in
11.0 mm
|
0.157 in
4.0 mm
|
||
| $0.1884 - $0.2351 | 568 In stock |
|
0.472 in
12.0 mm
|
0.118 in
3.0 mm
|
||
| $0.0634 - $0.0788 | Request the lead time here |
|
0.079 in
2.0 mm
|
0.059 in
1.5 mm
|
||
| $0.1165 - $0.1457 | Request the lead time here |
|
0.315 in
8.0 mm
|
0.079 in
2.0 mm
|
||
| $0.103 - $0.129 | 782 In stock |
|
0.157 in
4.0 mm
|
0.039 in
1.0 mm
|
||
| $0.1655 - $0.2071 | Request the lead time here |
|
0.472 in
12.0 mm
|
0.039 in
1.0 mm
|
||
| $0.1536 - $0.1921 | Request the lead time here |
|
0.433 in
11.0 mm
|
0.118 in
3.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue