Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Quick Fit Grommets snap neatly and quickly into position.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Hole Diameter | Inside Diameter | Panel Thickness | View | |
|---|---|---|---|---|---|---|
| QFG-16222 | $0.1481 - $0.1771 | 16000 In stock |
|
0.315 in
8.0 mm
|
|
|
| $0.0601 - $0.075 | Request the lead time here |
|
0.079 in
2.0 mm
|
0.039 in
1.0 mm
|
||
| $0.0776 - $0.0967 | Request the lead time here |
|
0.118 in
3.0 mm
|
0.059 in
1.5 mm
|
||
| $0.0611 - $0.0759 | Request the lead time here |
|
0.079 in
2.0 mm
|
0.079 in
2.0 mm
|
||
| $0.0591 - $0.074 | Request the lead time here |
|
0.118 in
3.0 mm
|
0.079 in
2.0 mm
|
||
| $0.106 - $0.1325 | Request the lead time here |
|
0.236 in
6.0 mm
|
0.059 in
1.5 mm
|
||
| $0.0948 - $0.1187 | Request the lead time here |
|
0.315 in
8.0 mm
|
0.079 in
2.0 mm
|
||
| $0.101 - $0.1267 | Request the lead time here |
|
0.394 in
10.0 mm
|
0.039 in
1.0 mm
|
||
| $0.1529 - $0.1911 | Request the lead time here |
|
0.433 in
11.0 mm
|
0.079 in
2.0 mm
|
||
| $0.1455 - $0.182 | 48 In stock |
|
0.433 in
11.0 mm
|
0.039 in
1.0 mm
|
||
| $0.2579 - $0.3218 | Request the lead time here |
|
0.63 in
16.0 mm
|
0.059 in
1.5 mm
|
||
| $0.266 - $0.3303 | Request the lead time here |
|
0.63 in
16.0 mm
|
0.079 in
2.0 mm
|
||
| $0.0849 - $0.106 | 500 In stock |
|
0.118 in
3.0 mm
|
0.059 in
1.5 mm
|
||
| $0.064 - $0.0797 | Request the lead time here |
|
0.118 in
3.0 mm
|
0.039 in
1.0 mm
|
||
| $0.0865 - $0.1081 | Request the lead time here |
|
0.236 in
6.0 mm
|
0.059 in
1.5 mm
|
||
| $0.1585 - $0.1979 | Request the lead time here |
|
0.433 in
11.0 mm
|
0.039 in
1.0 mm
|
||
| $0.1657 - $0.2063 | Request the lead time here |
|
0.433 in
11.0 mm
|
0.079 in
2.0 mm
|
||
| $0.501 - $0.6268 | 68 In stock |
|
0.827 in
21.0 mm
|
0.079 in
2.0 mm
|
||
| 498113 | $0.2867 - $0.3609 | Request the lead time here |
|
0.63 in
16.0 mm
|
0.079 in
2.0 mm
|
|
| $1.2023 - $1.4995 | Request the lead time here |
|
1.22 in
31.0 mm
|
0.079 in
2.0 mm