Menu Search

Quick Assemble Hose Clamps

In stock

Quick Assemble Hose Clamps offer fast, hassle-free installation on most liquid, gas, or vacuum lines, making them ideal for a wide range of applications.

Featuring a patented interlocking design, these clamps provide a superior seal that eliminates the traditional leak path found in standard clamps.

Built for durability and convenience, they are both removable and reusable—perfect for maintenance or system adjustments.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
105 results
Product SKUs information
Item Code Price range Availability Width Color Minimum Inside Diameter Mount Style Maximum Inside Diameter Thickness View
22HC0250 $0.1507 - $0.2068 Request the lead time here
0.219 in
Natural
0.244 in
Interlocking Design
0.291 in
0.047 in
22HC0531 $0.1995 - $0.2736 11000 In stock
0.250 in
Natural
0.539 in
Interlocking Design
0.606 in
0.062 in
$0.1763 - $0.2685 6500 In stock
0.216 in
Natural
0.748 in
Interlocking Design
0.874 in
0.062 in
$0.3495 - $0.5326 7200 In stock
0.344 in
Natural
1.594 in
Interlocking Design
1.811 in
0.062 in
$0.0672 - $0.0828 7500 In stock
0.169 in
Black
0.22 in
Double Grip Inter-Locking
0.256 in
0.062 in
$0.5553 - $0.6854 3000 In stock
0.374 in
Black
2.559 in
Double Grip Inter-Locking
2.717 in
0.109 in
$1.0296 - $1.271 7750 In stock
0.343 in
Black
4.146 in
Double Grip Inter-Locking
4.402 in
0.098 in
$0.1957 - $0.2983 8750 In stock
0.252 in
Natural
0.988 in
Interlocking Design
1.134 in
0.071 in
22HSC0015 $0.1175 - $0.179 2500 In stock
0.15 in
Natural
0.283 in
Interlocking Design
0.311 in
0.051 in
$0.1377 - $0.2098 5000 In stock
0.219 in
Black
0.358 in
Interlocking Design
0.394 in
0.062 in
$0.133 - $0.2027 1000 In stock
0.219 in
Black
0.299 in
Interlocking Design
0.35 in
0.062 in
$0.1662 - $0.228 7000 In stock
0.250 in
Black
0.409 in
Interlocking Design
0.469 in
0.062 in
$0.174 - $0.2653 500 In stock
0.219 in
Black
0.728 in
Interlocking Design
0.791 in
0.062 in
22HC1875B $0.3768 - $0.5743 3500 In stock
0.406 in
Black
1.87 in
Interlocking Design
2.126 in
0.062 in
22HC0531B $0.1887 - $0.2589 2000 In stock
0.250 in
Black
0.539 in
Interlocking Design
0.606 in
0.062 in
$0.2194 - $0.3343 1500 In stock
0.250 in
Black
0.886 in
Interlocking Design
1.024 in
0.062 in
$0.3616 - $0.5512 Request the lead time here
0.344 in
Black
1.791 in
Interlocking Design
2.102 in
0.062 in
22HC0250B $0.1426 - $0.1956 23000 In stock
0.219 in
Black
0.244 in
Interlocking Design
0.291 in
0.047 in
$0.3814 - $0.5814 7000 In stock
0.406 in
Black
2.122 in
Interlocking Design
2.39 in
0.062 in
$0.3412 - $0.52 14000 In stock
0.344 in
Black
1.406 in
Interlocking Design
1.61 in
0.062 in
  • of 6
Interlocking Design Hose Clamp Inside Diameter Range - 6 - 6.6 mm | 0.235 - 0.260 in

22HC0250

Price Range
$0.2068 - $0.1507

Stock Levels
Request the lead time here
Attributes
  • Minimum Inside Diameter
    0.244 in
  • Maximum Inside Diameter
    0.291 in
  • Thickness
    0.047 in
  • Width
    0.219 in
  • Clamp Style
    Push Lock
Interlocking Design Hose Clamp Inside Diameter Range - 13.7 - 15.4 mm | 0.538 - 0.608 in

22HC0531

Price Range
$0.2736 - $0.1995

Stock Levels
11000 In stock
Attributes
  • Minimum Inside Diameter
    0.539 in
  • Maximum Inside Diameter
    0.606 in
  • Thickness
    0.062 in
  • Width
    0.250 in
  • Clamp Style
    Push Lock
Interlocking Design Hose Clamp Inside Diameter Range - 19.1 - 22.2 mm | 0.750 - 0.875 in

22HC0813

Price Range
$0.2685 - $0.1763

Stock Levels
6500 In stock
Attributes
  • Minimum Inside Diameter
    0.748 in
  • Maximum Inside Diameter
    0.874 in
  • Thickness
    0.062 in
  • Width
    0.216 in
  • Clamp Style
    Push Lock
Interlocking Design Hose Clamp Inside Diameter Range - 40.5 - 46 mm | 1.593 - 1.812 in

22HC1593

Price Range
$0.5326 - $0.3495

Stock Levels
7200 In stock
Attributes
  • Minimum Inside Diameter
    1.594 in
  • Maximum Inside Diameter
    1.811 in
  • Thickness
    0.062 in
  • Width
    0.344 in
  • Clamp Style
    Push Lock
Double Grip Inter-Locking Hose Clamp Inside Diameter Range - 5.6 - 6.5 mm | 0.220 - 0.256 in

22DGHC00A

Price Range
$0.0828 - $0.0672

Stock Levels
7500 In stock
Attributes
  • Minimum Inside Diameter
    0.22 in
  • Maximum Inside Diameter
    0.256 in
  • Thickness
    0.062 in
  • Width
    0.169 in
  • Clamp Style
    Push Lock
Double Grip Inter-Locking Hose Clamp Inside Diameter Range - 65 - 69 mm | 2.559 - 2.717 in

22DGHC065

Price Range
$0.6854 - $0.5553

Stock Levels
3000 In stock
Attributes
  • Minimum Inside Diameter
    2.559 in
  • Maximum Inside Diameter
    2.717 in
  • Thickness
    0.109 in
  • Width
    0.374 in
  • Clamp Style
    Push Lock
Double Grip Inter-Locking Hose Clamp Inside Diameter Range - 105.3 - 111.8 mm | 4.146 - 4.402 in

22DGHC105

Price Range
$1.271 - $1.0296

Stock Levels
7750 In stock
Attributes
  • Minimum Inside Diameter
    4.146 in
  • Maximum Inside Diameter
    4.402 in
  • Thickness
    0.098 in
  • Width
    0.343 in
  • Clamp Style
    Push Lock
Interlocking Design Hose Clamp Inside Diameter Range - 25.1 - 28.8 mm | 0.990 - 1.135 in

22HSC0240

Price Range
$0.2983 - $0.1957

Stock Levels
8750 In stock
Attributes
  • Minimum Inside Diameter
    0.988 in
  • Maximum Inside Diameter
    1.134 in
  • Thickness
    0.071 in
  • Width
    0.252 in
  • Clamp Style
    Push Lock
Interlocking Design Hose Clamp Inside Diameter Range - 7.2 - 7.9 mm | 0.283 - 0.312 in

22HSC0015

Price Range
$0.179 - $0.1175

Stock Levels
2500 In stock
Attributes
  • Minimum Inside Diameter
    0.283 in
  • Maximum Inside Diameter
    0.311 in
  • Thickness
    0.051 in
  • Width
    0.15 in
  • Clamp Style
    Push Lock
Interlocking Design Hose Clamp Inside Diameter Range - 9.1 - 9.9 mm | 0.360 - 0.390 in

22HC0344B

Price Range
$0.2098 - $0.1377

Stock Levels
5000 In stock
Attributes
  • Minimum Inside Diameter
    0.358 in
  • Maximum Inside Diameter
    0.394 in
  • Thickness
    0.062 in
  • Width
    0.219 in
  • Clamp Style
    Push Lock
Interlocking Design Hose Clamp Inside Diameter Range - 7.6 - 8.9 mm | 0.300 - 0.350 in

22HC0312B

Price Range
$0.2027 - $0.133

Stock Levels
1000 In stock
Attributes
  • Minimum Inside Diameter
    0.299 in
  • Maximum Inside Diameter
    0.35 in
  • Thickness
    0.062 in
  • Width
    0.219 in
  • Clamp Style
    Push Lock
Interlocking Design Hose Clamp Inside Diameter Range - 10.4 - 11.9 mm | 0.410 - 0.468 in

22HC0406B

Price Range
$0.228 - $0.1662

Stock Levels
7000 In stock
Attributes
  • Minimum Inside Diameter
    0.409 in
  • Maximum Inside Diameter
    0.469 in
  • Thickness
    0.062 in
  • Width
    0.250 in
  • Clamp Style
    Push Lock
Interlocking Design Hose Clamp Inside Diameter Range - 18.5 - 21 mm | 0.730 - 0.825 in

22HC0750B

Price Range
$0.2653 - $0.174

Stock Levels
500 In stock
Attributes
  • Minimum Inside Diameter
    0.728 in
  • Maximum Inside Diameter
    0.791 in
  • Thickness
    0.062 in
  • Width
    0.219 in
  • Clamp Style
    Push Lock
Hose Clamp 1.870 in 2.125 in Nylon 6/6 Black

22HC1875B

Price Range
$0.5743 - $0.3768

Stock Levels
3500 In stock
Attributes
  • Minimum Inside Diameter
    1.87 in
  • Maximum Inside Diameter
    2.126 in
  • Thickness
    0.062 in
  • Width
    0.406 in
  • Clamp Style
    Push Lock
Interlocking Design Hose Clamp Inside Diameter Range - 13.7 - 15.4 mm | 0.538 - 0.608 in

22HC0531B

Price Range
$0.2589 - $0.1887

Stock Levels
2000 In stock
Attributes
  • Minimum Inside Diameter
    0.539 in
  • Maximum Inside Diameter
    0.606 in
  • Thickness
    0.062 in
  • Width
    0.250 in
  • Clamp Style
    Push Lock
Interlocking Design Hose Clamp Inside Diameter Range - 22.5 - 26 mm | 0.885 - 1.025 in

22HC0953B

Price Range
$0.3343 - $0.2194

Stock Levels
1500 In stock
Attributes
  • Minimum Inside Diameter
    0.886 in
  • Maximum Inside Diameter
    1.024 in
  • Thickness
    0.062 in
  • Width
    0.250 in
  • Clamp Style
    Push Lock
Hose Clamp 1.790 in 2.110 in Nylon 6/6 Black

22HC1687B

Price Range
$0.5512 - $0.3616

Stock Levels
Request the lead time here
Attributes
  • Minimum Inside Diameter
    1.791 in
  • Maximum Inside Diameter
    2.102 in
  • Thickness
    0.062 in
  • Width
    0.344 in
  • Clamp Style
    Push Lock
Interlocking Design Hose Clamp Inside Diameter Range - 6 - 6.6 mm | 0.235 - 0.260 in

22HC0250B

Price Range
$0.1956 - $0.1426

Stock Levels
23000 In stock
Attributes
  • Minimum Inside Diameter
    0.244 in
  • Maximum Inside Diameter
    0.291 in
  • Thickness
    0.047 in
  • Width
    0.219 in
  • Clamp Style
    Push Lock
Hose Clamp 2.120 in 2.390 in Nylon 6/6 Black

22HC2125B

Price Range
$0.5814 - $0.3814

Stock Levels
7000 In stock
Attributes
  • Minimum Inside Diameter
    2.122 in
  • Maximum Inside Diameter
    2.39 in
  • Thickness
    0.062 in
  • Width
    0.406 in
  • Clamp Style
    Push Lock
Interlocking Design Hose Clamp Inside Diameter Range - 35.7 - 40.9 mm | 1.406 - 1.610 in

22HC1406B

Price Range
$0.52 - $0.3412

Stock Levels
14000 In stock
Attributes
  • Minimum Inside Diameter
    1.406 in
  • Maximum Inside Diameter
    1.61 in
  • Thickness
    0.062 in
  • Width
    0.344 in
  • Clamp Style
    Push Lock