Push-Pull Knurled Knobs are used for up-down or in-out operation and are designed with a firm knurled grip. These thumbscrew knobs are available in studded, threaded insert and thru-hole mounting options. These plastic knobs are a simple and economical alternative to steel knobs.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Item Code | Price range | Availability | Stud Length | Knob Diameter | Thread Size | Insert Type | Insert Material | Knob Material | View |
---|---|---|---|---|---|---|---|---|---|
$0.67 - $1.47 | 1250 In stock |
|
0.750 in
19.1 mm
|
10-32
|
Stud
|
Steel
|
PP
|
||
$0.89 - $1.94 | Request the lead time here |
|
1.000 in
25.4 mm
|
10-32
|
Blind Hole
|
Not Applicable
|
PP
|
||
$0.29 - $0.63 | 14125 In stock |
|
|
M4
|
Thru-Hole
|
Aluminum
|
Acetal
|
||
$1.03 - $2.25 | 746 In stock |
2.125 in
54 mm
|
1.000 in
25.4 mm
|
1/4-20
|
Stud
|
Not Applicable
|
Polypropylene
|
||
$0.18 - $0.40 | Request the lead time here |
|
0.313 in
8 mm
|
#4-40
|
Thru-Hole
|
Aluminum
|
Acetal
|
||
$0.63 - $1.37 | 5064 In stock |
0.625 in
15.9 mm
|
0.750 in
19.1 mm
|
8-32
|
Stud
|
Not Applicable
|
Nylon
|
||
$0.89 - $1.95 | 180 In stock |
1.250 in
31.8 mm
|
1.000 in
25.4 mm
|
10-32
|
Not Applicable
|
Not Applicable
|
PP
|
||
$0.94 - $2.05 | 2036 In stock |
1.500 in
38.1 mm
|
1.000 in
25.4 mm
|
1/4-20
|
Stud
|
Not Applicable
|
ABS
|
||
$0.82 - $1.79 | 2100 In stock |
0.750 in
19.1 mm
|
1.000 in
25.4 mm
|
10-24
|
Stud
|
Not Applicable
|
PP
|
||
$0.44 - $0.95 | 2000 In stock |
|
|
M6
|
Thru-Hole
|
Aluminum
|
Acetal
|
||
$0.60 - $1.32 | 1583 In stock |
|
0.750 in
19.1 mm
|
1/4-20
|
Stud
|
Steel
|
Polypropylene
|
||
$0.82 - $1.79 | 1513 In stock |
0.750 in
19.1 mm
|
1.000 in
25.4 mm
|
10-32
|
Not Applicable
|
Not Applicable
|
PP
|
||
$0.36 - $0.79 | Request the lead time here |
|
0.625 in
15.9 mm
|
10-24
|
Thru-Hole
|
Aluminum
|
Acetal
|
||
$0.79 - $1.73 | 2020 In stock |
|
1.000 in
25.4 mm
|
10-24
|
Stud
|
Steel
|
Polypropylene
|
||
$0.83 - $1.81 | 1440 In stock |
0.750 in
19.1 mm
|
1.000 in
25.4 mm
|
1/4-20
|
Stop Nut
|
Not Applicable
|
Nylon
|
||
$0.95 - $2.07 | 1324 In stock |
1.500 in
38.1 mm
|
1.000 in
25.4 mm
|
5/16-18
|
Stud
|
Not Applicable
|
ABS
|
||
$0.89 - $1.94 | 3700 In stock |
|
1.000 in
25.4 mm
|
10-24
|
Stud
|
Steel
|
PP
|
||
$0.58 - $1.27 | 2400 In stock |
|
|
M8
|
Thru-Hole
|
Aluminum
|
Acetal
|
||
$0.63 - $1.38 | 2961 In stock |
0.625 in
15.9 mm
|
0.750 in
19.1 mm
|
10-24
|
Not Applicable
|
Not Applicable
|
PP
|
||
$0.29 - $0.64 | 3377 In stock |
|
0.500 in
12.7 mm
|
8-32
|
Thru-Hole
|
Aluminum
|
Acetal
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue