Menu Search

Push-Pull Knurled Knobs

In stock

Push-Pull Knurled Knobs are used for up-down or in-out operation and are designed with a firm knurled grip. These thumbscrew knobs are available in studded, threaded insert and thru-hole mounting options. These plastic knobs are a simple and economical alternative to steel knobs.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
54 results
Product SKUs information
Item Code Price range Availability Stud Length Knob Diameter Thread Size Insert Type Insert Material Knob Material View
$0.83 - $1.81 1190 In stock
1.000 in
1/4-20
Stud
Steel
Polypropylene
$0.69 - $1.52 1250 In stock
0.750 in
10-32
Stud
Steel
PP
$0.69 - $1.52 4120 In stock
0.750 in
10-32
Stud
Not Applicable
PP
$0.69 - $1.52 6289 In stock
0.750 in
10-24
Stud
Steel
PP
$0.94 - $2.05 Request the lead time here
1.000 in
5/16-18
Blind Hole (Molded In)
Steel
Nylon
$0.82 - $1.79 2478 In stock
0.500 in
1.000 in
10-24
Stop Nut
Not Applicable
ABS
$0.90 - $1.96 2515 In stock
1.000 in
1.000 in
1/4-20
Stud
Not Applicable
Polypropylene
$0.85 - $1.85 1340 In stock
0.620 in
1.000 in
5/16-18
Stud
Steel
Polypropylene
$0.82 - $1.79 2020 In stock
1.000 in
10-24
Stud
Steel
Polypropylene
$0.69 - $1.52 2144 In stock
0.750 in
10-24
Stud
Steel
PP
$0.93 - $2.03 3490 In stock
1.000 in
1/4-20
Blind Hole (Molded In)
Molded Plastic Thread
Nylon
$0.69 - $1.52 1284 In stock
0.750 in
10-24
Blind Hole (Stop Nut)
Molded Plastic Thread
PP
$0.92 - $2.01 Request the lead time here
1.000 in
10-32
Blind Hole
Not Applicable
PP
$0.91 - $2.00 Request the lead time here
1.000 in
#8-32
Stud
Steel
Polypropylene
$0.30 - $0.66 3377 In stock
0.500 in
#8-32
Thru-Hole
Aluminum
Acetal
$0.60 - $1.31 1190 In stock
1.000 in
5/16-18
Thru-Hole
Aluminum
Acetal
$0.85 - $1.85 2100 In stock
0.750 in
1.000 in
10-24
Stud
Not Applicable
PP
$0.59 - $1.29 1504 In stock
0.250 in
0.750 in
#8-32
Stop Nut
Steel
Polypropylene
$1.07 - $2.33 746 In stock
2.125 in
1.000 in
1/4-20
Stud
Not Applicable
Polypropylene
$0.82 - $1.77 740 In stock
1.620 in
0.750 in
1/4-20
Stud
Not Applicable
Nylon
  • of 3
N/A - Knob Diameter 25.4 mm | 1.000 in; Thread Size 1/4-20; Insert Type Stud

KN4C----PL4L-21

Price Range
$1.81 - $0.83

Stock Levels
1190 In stock
Attributes
  • Hub Diameter
    0.530 in
  • Knob Diameter
    1.000 in
  • Knob Height
    0.250 in
  • Thread Size
    1/4-20
  • Finish
    Zinc-Plated
N/A - Knob Diameter 19.1 mm | 0.750 in; Thread Size 10-32; Insert Type Stud

KN04----K7-L-21

Price Range
$1.52 - $0.69

Stock Levels
1250 In stock
Attributes
  • Hub Diameter
    0.500 in
  • Knob Diameter
    0.750 in
  • Knob Height
    0.220 in
  • Thread Size
    10-32
  • Finish
    Zinc-Plated
N/A - Knob Diameter 19.1 mm | 0.750 in; Thread Size 10-32; Insert Type Stud

KN02----K3-LN21

Price Range
$1.52 - $0.69

Stock Levels
4120 In stock
Attributes
  • Hub Diameter
    0.500 in
  • Knob Diameter
    0.750 in
  • Knob Height
    0.310 in
  • Thread Size
    10-32
  • Finish
    Zinc-Plated
N/A - Knob Diameter 19.1 mm | 0.750 in; Thread Size 10-24; Insert Type Stud

KN04----K3-LN21

Price Range
$1.52 - $0.69

Stock Levels
6289 In stock
Attributes
  • Hub Diameter
    0.500 in
  • Knob Diameter
    0.750 in
  • Knob Height
    0.310 in
  • Thread Size
    10-24
  • Finish
    Zinc-Plated
N/A - Knob Diameter 25.4 mm | 1.000 in; Thread Size 5/16-18; Insert Type Blind Hole (Molded In)

KN5C----K6DBN21

Price Range
$2.05 - $0.94

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    0.630 in
  • Knob Diameter
    1.000 in
  • Knob Height
    0.410 in
  • Thread Size
    5/16-18
  • Finish
    Zinc-Plated
N/A - Knob Diameter 25.4 mm | 1.000 in; Thread Size 10-24; Stud Length 12.7 mm | 0.500 in

KN4C0500K6--A21

Price Range
$1.79 - $0.82

Stock Levels
2478 In stock
Attributes
  • Hub Diameter
    0.630 in
  • Knob Diameter
    1.000 in
  • Knob Height
    0.410 in
  • Stud Length
    0.500 in
  • Thread Size
    10-24
N/A - Knob Diameter 25.4 mm | 1.000 in; Thread Size 1/4-20; Stud Length 25.4 mm | 1.000 in

KN4C1000K6D--21

Price Range
$1.96 - $0.90

Stock Levels
2515 In stock
Attributes
  • Hub Diameter
    0.630 in
  • Knob Diameter
    1.000 in
  • Knob Height
    0.410 in
  • Stud Length
    1.000 in
  • Thread Size
    1/4-20
N/A - Knob Diameter 25.4 mm | 1.000 in; Thread Size 5/16-18; Stud Length 15.7 mm | 0.620 in

KN5C0625K6C--21

Price Range
$1.85 - $0.85

Stock Levels
1340 In stock
Attributes
  • Hub Diameter
    0.630 in
  • Knob Diameter
    1.000 in
  • Knob Height
    0.410 in
  • Stud Length
    0.620 in
  • Thread Size
    5/16-18
N/A - Knob Diameter 25.4 mm | 1.000 in; Thread Size 10-24; Insert Type Stud

KN04----PL4L-21

Price Range
$1.79 - $0.82

Stock Levels
2020 In stock
Attributes
  • Hub Diameter
    0.530 in
  • Knob Diameter
    1.000 in
  • Knob Height
    0.250 in
  • Thread Size
    10-24
  • Finish
    Zinc-Plated
N/A - Knob Diameter 19.1 mm | 0.750 in; Thread Size 10-24; Insert Type Stud

KN04----K7---2R

Price Range
$1.52 - $0.69

Stock Levels
2144 In stock
Attributes
  • Hub Diameter
    0.500 in
  • Knob Diameter
    0.750 in
  • Knob Height
    0.220 in
  • Thread Size
    10-24
  • Finish
    Zinc-Plated
N/A - Knob Diameter 25.4 mm | 1.000 in; Thread Size 1/4-20; Insert Type Blind Hole (Molded In)

KN4C----K6DBN-R

Price Range
$2.03 - $0.93

Stock Levels
3490 In stock
Attributes
  • Hub Diameter
    0.630 in
  • Knob Diameter
    1.000 in
  • Knob Height
    0.410 in
  • Thread Size
    1/4-20
  • Finish
    No Finish
N/A - Knob Diameter 19.1 mm | 0.750 in; Thread Size 10-24; Insert Type Blind Hole (Stop Nut)

KN02----K7-L-21

Price Range
$1.52 - $0.69

Stock Levels
1284 In stock
Attributes
  • Hub Diameter
    0.500 in
  • Knob Diameter
    0.750 in
  • Knob Height
    0.220 in
  • Thread Size
    10-24
  • Finish
    Zinc-Plated
N/A - Knob Diameter 25.4 mm | 1.000 in; Thread Size 10-32; Insert Type Blind Hole

KN02----K6D-A21

Price Range
$2.01 - $0.92

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    0.630 in
  • Knob Diameter
    1.000 in
  • Knob Height
    0.410 in
  • Thread Size
    10-32
  • Finish
    Zinc-Plated
Knurled Knob - Knob Diameter 25.4 mm | 1.000 in; Thread Size 8-32; Insert Type Stud

KN82----K6D--22

Price Range
$2.00 - $0.91

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    0.630 in
  • Knob Diameter
    1.000 in
  • Knob Height
    0.410 in
  • Thread Size
    #8-32
  • Finish
    Zinc-Plated
N/A - Knob Diameter 12.7 mm | 0.500 in; Thread Size 8-32; Insert Type Thru-Hole

KS82----N3--5A0

Price Range
$0.66 - $0.30

Stock Levels
3377 In stock
Attributes
  • Hub Diameter
    0.410 in
  • Knob Diameter
    0.500 in
  • Knob Height
    0.180 in
  • Thread Size
    #8-32
  • Finish
    No Finish
N/A - Knob Diameter 25.4 mm | 1.000 in; Thread Size 5/16-18; Insert Type Thru-Hole

KS5C----N6--5A0

Price Range
$1.31 - $0.60

Stock Levels
1190 In stock
Attributes
  • Hub Diameter
    0.590 in
  • Knob Diameter
    1.000 in
  • Knob Height
    0.270 in
  • Thread Size
    5/16-18
  • Finish
    No Finish
N/A - Knob Diameter 25.4 mm | 1.000 in; Thread Size 10-24; Stud Length 19.1 mm | 0.750 in

KN040750K6---21

Price Range
$1.85 - $0.85

Stock Levels
2100 In stock
Attributes
  • Hub Diameter
    0.630 in
  • Knob Diameter
    1.000 in
  • Knob Height
    0.410 in
  • Stud Length
    0.750 in
  • Thread Size
    10-24
N/A - Knob Diameter 19.1 mm | 0.750 in; Thread Size 8-32; Stud Length 6.4 mm | 0.250 in

KN820250K7---2R

Price Range
$1.29 - $0.59

Stock Levels
1504 In stock
Attributes
  • Hub Diameter
    0.500 in
  • Knob Diameter
    0.750 in
  • Knob Height
    0.220 in
  • Stud Length
    0.250 in
  • Thread Size
    #8-32
N/A - Knob Diameter 25.4 mm | 1.000 in; Thread Size 1/4-20; Stud Length 54 mm | 2.125 in

KN4C2125K6---21

Price Range
$2.33 - $1.07

Stock Levels
746 In stock
Attributes
  • Hub Diameter
    0.630 in
  • Knob Diameter
    1.000 in
  • Knob Height
    0.410 in
  • Stud Length
    2.125 in
  • Thread Size
    1/4-20
N/A - Knob Diameter 19.1 mm | 0.750 in; Thread Size 1/4-20; Stud Length 41.1 mm | 1.620 in

KN4C1625K3--N21

Price Range
$1.77 - $0.82

Stock Levels
740 In stock
Attributes
  • Hub Diameter
    0.500 in
  • Knob Diameter
    0.750 in
  • Knob Height
    0.310 in
  • Stud Length
    1.620 in
  • Thread Size
    1/4-20