Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Push-Pull Knurled Knobs are used for up-down or in-out operation and are designed with a firm knurled grip. These thumbscrew knobs are available in studded, threaded insert and thru-hole mounting options. These plastic knobs are a simple and economical alternative to steel knobs.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Item Code | Price range | Availability | Stud Length | Knob Diameter | Thread Size | Insert Type | Insert Material | Knob Material | View |
---|---|---|---|---|---|---|---|---|---|
$0.79 - $1.73 | 2020 In stock |
|
1.000 in
25.4 mm
|
10-24
|
Stud
|
Steel
|
Polypropylene
|
||
$0.95 - $2.07 | 1324 In stock |
1.500 in
38.1 mm
|
1.000 in
25.4 mm
|
5/16-18
|
Stud
|
Not Applicable
|
ABS
|
||
$0.63 - $1.37 | 5064 In stock |
0.625 in
15.9 mm
|
0.750 in
19.1 mm
|
8-32
|
Stud
|
Not Applicable
|
Nylon
|
||
$0.89 - $1.95 | 180 In stock |
1.250 in
31.8 mm
|
1.000 in
25.4 mm
|
10-32
|
Not Applicable
|
Not Applicable
|
PP
|
||
$0.94 - $2.05 | 2036 In stock |
1.500 in
38.1 mm
|
1.000 in
25.4 mm
|
1/4-20
|
Stud
|
Not Applicable
|
ABS
|
||
$0.82 - $1.79 | 2100 In stock |
0.750 in
19.1 mm
|
1.000 in
25.4 mm
|
10-24
|
Stud
|
Not Applicable
|
PP
|
||
$0.55 - $1.19 | 2090 In stock |
0.625 in
15.9 mm
|
0.630 in
16 mm
|
8-32
|
Stud
|
Not Applicable
|
Nylon
|
||
$0.89 - $1.94 | Request the lead time here |
|
1.000 in
25.4 mm
|
10-32
|
Blind Hole
|
Not Applicable
|
PP
|
||
$0.29 - $0.64 | 3377 In stock |
|
0.500 in
12.7 mm
|
8-32
|
Thru-Hole
|
Aluminum
|
Acetal
|
||
$0.82 - $1.79 | 1513 In stock |
0.750 in
19.1 mm
|
1.000 in
25.4 mm
|
10-32
|
Not Applicable
|
Not Applicable
|
PP
|
||
$0.67 - $1.47 | 1250 In stock |
|
0.750 in
19.1 mm
|
10-32
|
Stud
|
Steel
|
PP
|
||
$0.90 - $1.96 | 3490 In stock |
|
1.000 in
25.4 mm
|
1/4-20
|
Stud
|
Steel
|
Nylon
|
||
$0.44 - $0.95 | 10624 In stock |
|
0.750 in
19.1 mm
|
1/4-20
|
Thru-Hole
|
Aluminum
|
Acetal
|
||
$0.63 - $1.38 | 2961 In stock |
0.625 in
15.9 mm
|
0.750 in
19.1 mm
|
10-24
|
Not Applicable
|
Not Applicable
|
PP
|
||
$0.80 - $1.75 | 1190 In stock |
|
1.000 in
25.4 mm
|
1/4-20
|
Stud
|
Steel
|
Polypropylene
|
||
$0.60 - $1.32 | 1583 In stock |
0.375 in
9.5 mm
|
0.750 in
19.1 mm
|
1/4-20
|
Stud
|
Steel
|
Polypropylene
|
||
$0.18 - $0.40 | Request the lead time here |
|
0.313 in
8 mm
|
#4-40
|
Thru-Hole
|
Aluminum
|
Acetal
|
||
$0.29 - $0.63 | 14125 In stock |
|
|
M4
|
Thru-Hole
|
Aluminum
|
Acetal
|
||
$0.83 - $1.81 | 1440 In stock |
0.750 in
19.1 mm
|
1.000 in
25.4 mm
|
1/4-20
|
Stop Nut
|
Not Applicable
|
Nylon
|
||
$0.89 - $1.94 | 3700 In stock |
|
1.000 in
25.4 mm
|
10-24
|
Stud
|
Steel
|
PP
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue