Menu Search

Push-Pull Knurled Knobs

In stock

Push-Pull Knurled Knobs are used for up-down or in-out operation and are designed with a firm knurled grip. These thumbscrew knobs are available in studded, threaded insert and thru-hole mounting options. These plastic knobs are a simple and economical alternative to steel knobs.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Knob Diameter All
Show more Show less
Thread Size All
Show more Show less
Insert Material All
Show more Show less
Insert Type All
Show more Show less
Stud Length All
Show more Show less
Knob Material All
Show more Show less
Show less filters Show more filters
54 results
Product SKUs information
Item Code Price range Availability Stud Length Knob Diameter Thread Size Insert Type Insert Material Knob Material View
$0.79 - $1.73 2020 In stock
1.000 in
10-24
Stud
Steel
Polypropylene
$0.95 - $2.07 1324 In stock
1.500 in
1.000 in
5/16-18
Stud
Not Applicable
ABS
$0.63 - $1.37 5064 In stock
0.625 in
0.750 in
8-32
Stud
Not Applicable
Nylon
$0.89 - $1.95 180 In stock
1.250 in
1.000 in
10-32
Not Applicable
Not Applicable
PP
$0.94 - $2.05 2036 In stock
1.500 in
1.000 in
1/4-20
Stud
Not Applicable
ABS
$0.82 - $1.79 2100 In stock
0.750 in
1.000 in
10-24
Stud
Not Applicable
PP
$0.55 - $1.19 2090 In stock
0.625 in
0.630 in
8-32
Stud
Not Applicable
Nylon
$0.89 - $1.94 Request the lead time here
1.000 in
10-32
Blind Hole
Not Applicable
PP
$0.29 - $0.64 3377 In stock
0.500 in
8-32
Thru-Hole
Aluminum
Acetal
$0.82 - $1.79 1513 In stock
0.750 in
1.000 in
10-32
Not Applicable
Not Applicable
PP
$0.67 - $1.47 1250 In stock
0.750 in
10-32
Stud
Steel
PP
$0.90 - $1.96 3490 In stock
1.000 in
1/4-20
Stud
Steel
Nylon
$0.44 - $0.95 10624 In stock
0.750 in
1/4-20
Thru-Hole
Aluminum
Acetal
$0.63 - $1.38 2961 In stock
0.625 in
0.750 in
10-24
Not Applicable
Not Applicable
PP
$0.80 - $1.75 1190 In stock
1.000 in
1/4-20
Stud
Steel
Polypropylene
$0.60 - $1.32 1583 In stock
0.375 in
0.750 in
1/4-20
Stud
Steel
Polypropylene
$0.18 - $0.40 Request the lead time here
0.313 in
#4-40
Thru-Hole
Aluminum
Acetal
$0.29 - $0.63 14125 In stock
M4
Thru-Hole
Aluminum
Acetal
$0.83 - $1.81 1440 In stock
0.750 in
1.000 in
1/4-20
Stop Nut
Not Applicable
Nylon
$0.89 - $1.94 3700 In stock
1.000 in
10-24
Stud
Steel
PP
  • of 3
N/A - Knob Diameter 25.4 mm | 1.000 in; Thread Size 10-24; Insert Type Stud

KN04----PL4L-21

Price Range
$1.73 - $0.79

Stock Levels
2020 In stock
Attributes
  • Hub Diameter
    0.530 in
  • Knob Diameter
    1.000 in
  • Knob Height
    0.250 in
  • Thread Size
    10-24
  • Finish
    Zinc-Plated
N/A - Knob Diameter 25.4 mm | 1.000 in; Thread Size 5/16-18; Stud Length 38.1 mm | 1.500 in

KN5C1500K6D-A21

Price Range
$2.07 - $0.95

Stock Levels
1324 In stock
Attributes
  • Hub Diameter
    0.630 in
  • Knob Diameter
    1.000 in
  • Knob Height
    0.410 in
  • Stud Length
    1.500 in
  • Thread Size
    5/16-18
N/A - Knob Diameter 19.1 mm | 0.750 in; Thread Size 8-32; Stud Length 15.9 mm | 0.625 in

KN820625K3--N21

Price Range
$1.37 - $0.63

Stock Levels
5064 In stock
Attributes
  • Hub Diameter
    0.500 in
  • Knob Diameter
    0.750 in
  • Knob Height
    0.310 in
  • Stud Length
    0.625 in
  • Thread Size
    8-32
N/A - Knob Diameter 25.4 mm | 1.000 in; Thread Size 10-32; Stud Length 31.8 mm | 1.250 in

KN021250K6D-A21

Price Range
$1.95 - $0.89

Stock Levels
180 In stock
Attributes
  • Hub Diameter
    0.630 in
  • Knob Diameter
    1.000 in
  • Knob Height
    0.410 in
  • Stud Length
    1.250 in
  • Thread Size
    10-32
N/A - Knob Diameter 25.4 mm | 1.000 in; Thread Size 1/4-20; Stud Length 38.1 mm | 1.500 in

KN4C1500K6--A21

Price Range
$2.05 - $0.94

Stock Levels
2036 In stock
Attributes
  • Hub Diameter
    0.630 in
  • Knob Diameter
    1.000 in
  • Knob Height
    0.410 in
  • Stud Length
    1.500 in
  • Thread Size
    1/4-20
N/A - Knob Diameter 25.4 mm | 1.000 in; Thread Size 10-24; Stud Length 19.1 mm | 0.750 in

KN040750K6---21

Price Range
$1.79 - $0.82

Stock Levels
2100 In stock
Attributes
  • Hub Diameter
    0.630 in
  • Knob Diameter
    1.000 in
  • Knob Height
    0.410 in
  • Stud Length
    0.750 in
  • Thread Size
    10-24
N/A - Knob Diameter 16 mm | 0.630 in; Thread Size 8-32; Stud Length 15.9 mm | 0.625 in

KN820625K1--N22

Price Range
$1.19 - $0.55

Stock Levels
2090 In stock
Attributes
  • Hub Diameter
    0.500 in
  • Knob Diameter
    0.630 in
  • Knob Height
    0.190 in
  • Stud Length
    0.625 in
  • Thread Size
    8-32
N/A - Knob Diameter 25.4 mm | 1.000 in; Thread Size 10-32; Insert Type Blind Hole

KN02----K6D-A21

Price Range
$1.94 - $0.89

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    0.630 in
  • Knob Diameter
    1.000 in
  • Knob Height
    0.410 in
  • Thread Size
    10-32
  • Finish
    Zinc-Plated
N/A - Knob Diameter 12.7 mm | 0.500 in; Thread Size 8-32; Insert Type Thru-Hole

KS82----N3--5A0

Price Range
$0.64 - $0.29

Stock Levels
3377 In stock
Attributes
  • Hub Diameter
    0.410 in
  • Knob Diameter
    0.500 in
  • Knob Height
    0.180 in
  • Thread Size
    8-32
  • Finish
    No Finish
N/A - Knob Diameter 25.4 mm | 1.000 in; Thread Size 10-32; Stud Length 19.1 mm | 0.750 in

KN020750K6---21

Price Range
$1.79 - $0.82

Stock Levels
1513 In stock
Attributes
  • Hub Diameter
    0.630 in
  • Knob Diameter
    1.000 in
  • Knob Height
    0.410 in
  • Stud Length
    0.750 in
  • Thread Size
    10-32
N/A - Knob Diameter 19.1 mm | 0.750 in; Thread Size 10-32; Insert Type Stud

KN04----K7-L-21

Price Range
$1.47 - $0.67

Stock Levels
1250 In stock
Attributes
  • Hub Diameter
    0.500 in
  • Knob Diameter
    0.750 in
  • Knob Height
    0.220 in
  • Thread Size
    10-32
  • Finish
    Zinc-Plated
N/A - Knob Diameter 25.4 mm | 1.000 in; Thread Size 1/4-20; Insert Type Stud

KN4C----K6DBN21

Price Range
$1.96 - $0.90

Stock Levels
3490 In stock
Attributes
  • Hub Diameter
    0.630 in
  • Knob Diameter
    1.000 in
  • Knob Height
    0.410 in
  • Thread Size
    1/4-20
  • Finish
    Zinc-Plated
N/A - Knob Diameter 19.1 mm | 0.750 in; Thread Size 1/4-20; Insert Type Thru-Hole

KS4C----N5--5A0

Price Range
$0.95 - $0.44

Stock Levels
10624 In stock
Attributes
  • Hub Diameter
    0.500 in
  • Knob Diameter
    0.750 in
  • Knob Height
    0.170 in
  • Thread Size
    1/4-20
  • Finish
    No Finish
N/A - Knob Diameter 19.1 mm | 0.750 in; Thread Size 10-24; Stud Length 15.9 mm | 0.625 in

KN040625K3--N21

Price Range
$1.38 - $0.63

Stock Levels
2961 In stock
Attributes
  • Hub Diameter
    0.500 in
  • Knob Diameter
    0.750 in
  • Knob Height
    0.310 in
  • Stud Length
    0.625 in
  • Thread Size
    10-24
N/A - Knob Diameter 25.4 mm | 1.000 in; Thread Size 1/4-20; Insert Type Stud

KN4C----PL4L-21

Price Range
$1.75 - $0.80

Stock Levels
1190 In stock
Attributes
  • Hub Diameter
    0.530 in
  • Knob Diameter
    1.000 in
  • Knob Height
    0.250 in
  • Thread Size
    1/4-20
  • Finish
    Zinc-Plated
Knurled Knob - Knob Diameter 19.1 mm | 0.750 in; Thread Size 1/4-20; Stud Length 9.5 mm | 0.375 in

KN4C0375K7---21

Price Range
$1.32 - $0.60

Stock Levels
1583 In stock
Attributes
  • Hub Diameter
    0.500 in
  • Knob Diameter
    0.750 in
  • Knob Height
    0.220 in
  • Stud Length
    0.375 in
  • Thread Size
    1/4-20
N/A - Knob Diameter 8 mm | 0.313 in; Thread Size #4-40; Insert Type Thru-Hole

KS40----N1--5A0

Price Range
$0.40 - $0.18

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    0.280 in
  • Knob Diameter
    0.313 in
  • Knob Height
    0.130 in
  • Thread Size
    #4-40
  • Finish
    No Finish
Knurled Knob - Thru-Hole; Knob Diameter 12.7 mm | 0.500 in; Thread Size M4; Acetal; Black

KSM4----N3--5A0

Price Range
$0.63 - $0.29

Stock Levels
14125 In stock
Attributes
  • Hub Diameter
    0.409 in
  • Knob Height
    0.252 in
  • Thread Size
    M4
  • Finish
    No Finish
  • Insert Material
    Aluminum
N/A - Knob Diameter 25.4 mm | 1.000 in; Thread Size 1/4-20; Stud Length 19.1 mm | 0.750 in

KN4C0750K6--N21

Price Range
$1.81 - $0.83

Stock Levels
1440 In stock
Attributes
  • Hub Diameter
    0.630 in
  • Knob Diameter
    1.000 in
  • Knob Height
    0.410 in
  • Stud Length
    0.750 in
  • Thread Size
    1/4-20
N/A - Knob Diameter 25.4 mm | 1.000 in; Thread Size 10-24; Insert Type Stud

KN04----K6DBN21

Price Range
$1.94 - $0.89

Stock Levels
3700 In stock
Attributes
  • Hub Diameter
    0.630 in
  • Knob Diameter
    1.000 in
  • Knob Height
    0.410 in
  • Thread Size
    10-24
  • Finish
    Zinc-Plated