Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Push-Pull Knurled Knobs are used for up-down or in-out operation and are designed with a firm knurled grip. These thumbscrew knobs are available in studded, threaded insert and thru-hole mounting options. These plastic knobs are a simple and economical alternative to steel knobs.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Stud Length | Knob Diameter | Thread Size | Insert Type | Insert Material | Knob Material | View | |
|---|---|---|---|---|---|---|---|---|---|
| $0.67 - $1.47 | 4120 In stock |
|
0.750 in
19.1 mm
|
10-32
|
Stud
|
Not Applicable
|
PP
|
||
| $0.67 - $1.47 | 6289 In stock |
|
0.750 in
19.1 mm
|
10-24
|
Stud
|
Steel
|
PP
|
||
| $0.91 - $1.98 | Request the lead time here |
|
1.000 in
25.4 mm
|
5/16-18
|
Blind Hole (Molded In)
|
Steel
|
Nylon
|
||
| $0.22 - $0.48 | 18323 In stock |
|
0.375 in
9.5 mm
|
#6-32
|
Thru-Hole
|
Aluminum
|
Acetal
|
||
| $0.57 - $1.25 | 2053 In stock |
|
1.000 in
25.4 mm
|
1/4-20
|
Thru-Hole
|
Aluminum
|
Acetal
|
||
| $0.36 - $0.79 | 4500 In stock |
|
0.625 in
15.9 mm
|
M5
|
Thru-Hole
|
Aluminum
|
Acetal
|
||
| $0.49 - $1.08 | 2489 In stock |
0.250 in
6.4 mm
|
0.630 in
16 mm
|
10-32
|
Not Applicable
|
Not Applicable
|
PP
|
||
| $0.62 - $1.36 | 420 In stock |
0.500 in
12.7 mm
|
0.750 in
19.1 mm
|
1/4-20
|
Stud
|
Steel
|
Polypropylene
|
||
| $0.70 - $1.52 | 5111 In stock |
1.000 in
25.4 mm
|
0.750 in
19.1 mm
|
1/4-20
|
Stop Nut
|
Not Applicable
|
Nylon
|
||
| $0.82 - $1.79 | 2000 In stock |
0.750 in
19.1 mm
|
1.000 in
25.4 mm
|
10-32
|
Stud
|
Not Applicable
|
PP
|
||
| $0.79 - $1.73 | 2020 In stock |
|
1.000 in
25.4 mm
|
10-24
|
Stud
|
Steel
|
Polypropylene
|
||
| $0.67 - $1.47 | 2144 In stock |
|
0.750 in
19.1 mm
|
10-24
|
Stud
|
Steel
|
PP
|
||
| $0.89 - $1.94 | 3700 In stock |
|
1.000 in
25.4 mm
|
10-24
|
Stud
|
Steel
|
PP
|
||
| $0.90 - $1.96 | 3490 In stock |
|
1.000 in
25.4 mm
|
1/4-20
|
Blind Hole (Molded In)
|
Molded Plastic Thread
|
Nylon
|
||
| $0.36 - $0.79 | Request the lead time here |
|
0.625 in
15.9 mm
|
10-24
|
Thru-Hole
|
Aluminum
|
Acetal
|
||
| $0.22 - $0.48 | 8229 In stock |
|
0.375 in
9.5 mm
|
M3
|
Thru-Hole
|
Aluminum
|
Acetal
|
||
| $0.58 - $1.27 | 2400 In stock |
|
1.000 in
25.4 mm
|
M8
|
Thru-Hole
|
Aluminum
|
Acetal
|
||
| $0.61 - $1.34 | 1926 In stock |
0.500 in
12.7 mm
|
0.750 in
19.1 mm
|
10-24
|
Stud
|
Not Applicable
|
PP
|
||
| $0.63 - $1.38 | 2961 In stock |
0.625 in
15.9 mm
|
0.750 in
19.1 mm
|
10-24
|
Not Applicable
|
Not Applicable
|
PP
|
||
| $0.78 - $1.71 | 1608 In stock |
0.500 in
12.7 mm
|
1.000 in
25.4 mm
|
10-32
|
Not Applicable
|
Not Applicable
|
PP