Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Push-Pull Knurled Knobs are used for up-down or in-out operation and are designed with a firm knurled grip. These thumbscrew knobs are available in studded, threaded insert and thru-hole mounting options. These plastic knobs are a simple and economical alternative to steel knobs.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Item Code | Price range | Availability | Stud Length | Knob Diameter | Thread Size | Insert Type | Insert Material | Knob Material | View |
---|---|---|---|---|---|---|---|---|---|
$0.62 - $1.36 | 420 In stock |
0.500 in
12.7 mm
|
0.750 in
19.1 mm
|
1/4-20
|
Stud
|
Steel
|
Polypropylene
|
||
$0.79 - $1.73 | 2020 In stock |
|
1.000 in
25.4 mm
|
10-24
|
Stud
|
Steel
|
Polypropylene
|
||
$0.89 - $1.94 | 3700 In stock |
|
1.000 in
25.4 mm
|
10-24
|
Stud
|
Steel
|
PP
|
||
$0.36 - $0.79 | Request the lead time here |
|
0.625 in
15.9 mm
|
10-24
|
Thru-Hole
|
Aluminum
|
Acetal
|
||
$0.58 - $1.27 | 2400 In stock |
|
|
M8
|
Thru-Hole
|
Aluminum
|
Acetal
|
||
$0.63 - $1.38 | 2961 In stock |
0.625 in
15.9 mm
|
0.750 in
19.1 mm
|
10-24
|
Not Applicable
|
Not Applicable
|
PP
|
||
$0.82 - $1.79 | 2000 In stock |
0.750 in
19.1 mm
|
1.000 in
25.4 mm
|
10-32
|
Stud
|
Not Applicable
|
PP
|
||
$0.87 - $1.89 | 2515 In stock |
1.000 in
25.4 mm
|
1.000 in
25.4 mm
|
1/4-20
|
Stud
|
Not Applicable
|
Polypropylene
|
||
$0.81 - $1.77 | 3636 In stock |
0.625 in
15.9 mm
|
1.000 in
25.4 mm
|
1/4-20
|
Stop Nut
|
Not Applicable
|
ABS
|
||
$0.67 - $1.47 | 1284 In stock |
|
0.750 in
19.1 mm
|
10-24
|
Blind Hole (Stop Nut)
|
Molded Plastic Thread
|
PP
|
||
$0.88 - $1.93 | Request the lead time here |
|
1.000 in
25.4 mm
|
8-32
|
Stud
|
Steel
|
Polypropylene
|
||
$0.58 - $1.27 | 1190 In stock |
|
1.000 in
25.4 mm
|
5/16-18
|
Thru-Hole
|
Aluminum
|
Acetal
|
||
$0.57 - $1.25 | 1504 In stock |
0.250 in
6.4 mm
|
0.750 in
19.1 mm
|
8-32
|
Stop Nut
|
Steel
|
Polypropylene
|
||
$0.79 - $1.71 | 740 In stock |
1.620 in
41.1 mm
|
0.750 in
19.1 mm
|
1/4-20
|
Stud
|
Not Applicable
|
Nylon
|
||
$0.79 - $1.73 | 690 In stock |
0.500 in
12.7 mm
|
1.000 in
25.4 mm
|
1/4-20
|
Stud
|
Not Applicable
|
ABS
|
||
KN5C0750K6D-A21 | $0.84 - $1.83 | 3187 In stock |
0.750 in
19.1 mm
|
1.000 in
25.4 mm
|
5/16-18
|
Stud
|
Not Applicable
|
ABS
|
|
$0.82 - $1.79 | 2100 In stock |
0.750 in
19.1 mm
|
1.000 in
25.4 mm
|
10-24
|
Stud
|
Not Applicable
|
PP
|
||
$1.03 - $2.25 | 746 In stock |
2.125 in
54 mm
|
1.000 in
25.4 mm
|
1/4-20
|
Stud
|
Not Applicable
|
Polypropylene
|
||
$0.80 - $1.75 | 1190 In stock |
|
1.000 in
25.4 mm
|
1/4-20
|
Stud
|
Steel
|
Polypropylene
|
||
$0.90 - $1.96 | 3490 In stock |
|
1.000 in
25.4 mm
|
1/4-20
|
Stud
|
Steel
|
Nylon
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue