Push-Pull Knurled Knobs are used for up-down or in-out operation and are designed with a firm knurled grip. These thumbscrew knobs are available in studded, threaded insert and thru-hole mounting options. These plastic knobs are a simple and economical alternative to steel knobs.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Stud Length | Knob Diameter | Thread Size | Insert Type | Insert Material | Knob Material | View | |
|---|---|---|---|---|---|---|---|---|---|
| $0.82 - $1.79 | 690 In stock |
0.500 in
12.7 mm
|
1.000 in
25.4 mm
|
1/4-20
|
Stud
|
Not Applicable
|
ABS
|
||
| $0.69 - $1.52 | 1250 In stock |
|
0.750 in
19.1 mm
|
10-32
|
Stud
|
Steel
|
PP
|
||
| $0.82 - $1.79 | 2020 In stock |
|
1.000 in
25.4 mm
|
10-24
|
Stud
|
Steel
|
Polypropylene
|
||
| $0.69 - $1.52 | 2144 In stock |
|
0.750 in
19.1 mm
|
10-24
|
Stud
|
Steel
|
PP
|
||
| $0.69 - $1.52 | 1284 In stock |
|
0.750 in
19.1 mm
|
10-24
|
Blind Hole (Stop Nut)
|
Molded Plastic Thread
|
PP
|
||
| $0.91 - $2.00 | Request the lead time here |
|
1.000 in
25.4 mm
|
#8-32
|
Stud
|
Steel
|
Polypropylene
|
||
| $0.60 - $1.31 | 1190 In stock |
|
1.000 in
25.4 mm
|
5/16-18
|
Thru-Hole
|
Aluminum
|
Acetal
|
||
| $0.65 - $1.42 | 5064 In stock |
0.625 in
15.9 mm
|
0.750 in
19.1 mm
|
#8-32
|
Stud
|
Not Applicable
|
Nylon
|
||
| KN5C0750K6D-A21 | $0.87 - $1.89 | 3187 In stock |
0.750 in
19.1 mm
|
1.000 in
25.4 mm
|
5/16-18
|
Stud
|
Not Applicable
|
ABS
|
|
| $0.83 - $1.81 | 1190 In stock |
|
1.000 in
25.4 mm
|
1/4-20
|
Stud
|
Steel
|
Polypropylene
|
||
| $0.69 - $1.52 | 4120 In stock |
|
0.750 in
19.1 mm
|
10-32
|
Stud
|
Not Applicable
|
PP
|
||
| $0.69 - $1.52 | 6289 In stock |
|
0.750 in
19.1 mm
|
10-24
|
Stud
|
Steel
|
PP
|
||
| $0.94 - $2.05 | Request the lead time here |
|
1.000 in
25.4 mm
|
5/16-18
|
Blind Hole (Molded In)
|
Steel
|
Nylon
|
||
| $0.23 - $0.50 | 18323 In stock |
|
0.375 in
9.5 mm
|
#6-32
|
Thru-Hole
|
Aluminum
|
Acetal
|
||
| $0.59 - $1.29 | 2053 In stock |
|
1.000 in
25.4 mm
|
1/4-20
|
Thru-Hole
|
Aluminum
|
Acetal
|
||
| $0.37 - $0.82 | 4500 In stock |
|
0.625 in
15.9 mm
|
M5
|
Thru-Hole
|
Aluminum
|
Acetal
|
||
| $0.51 - $1.12 | 2489 In stock |
0.250 in
6.4 mm
|
0.630 in
16 mm
|
10-32
|
Not Applicable
|
Not Applicable
|
PP
|
||
| $0.64 - $1.41 | 420 In stock |
0.500 in
12.7 mm
|
0.750 in
19.1 mm
|
1/4-20
|
Stud
|
Steel
|
Polypropylene
|
||
| $0.72 - $1.57 | 5111 In stock |
1.000 in
25.4 mm
|
0.750 in
19.1 mm
|
1/4-20
|
Stop Nut
|
Not Applicable
|
Nylon
|
||
| $0.93 - $2.03 | 3490 In stock |
|
1.000 in
25.4 mm
|
1/4-20
|
Blind Hole (Molded In)
|
Molded Plastic Thread
|
Nylon
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue