Menu Search

Push-Pull Knurled Knobs

In stock

Push-Pull Knurled Knobs are used for up-down or in-out operation and are designed with a firm knurled grip. These thumbscrew knobs are available in studded, threaded insert and thru-hole mounting options. These plastic knobs are a simple and economical alternative to steel knobs.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
54 results
Product SKUs information
Item Code Price range Availability Stud Length Knob Diameter Thread Size Insert Type Insert Material Knob Material View
$0.65 - $1.42 5064 In stock
0.625 in
0.750 in
#8-32
Stud
Not Applicable
Nylon
$0.82 - $1.79 2020 In stock
1.000 in
10-24
Stud
Steel
Polypropylene
$0.30 - $0.65 14125 In stock
0.500 in
M4
Thru-Hole
Aluminum
Acetal
$0.57 - $1.23 2090 In stock
0.625 in
0.630 in
#8-32
Stud
Not Applicable
Nylon
$0.92 - $2.01 Request the lead time here
1.000 in
10-32
Blind Hole
Not Applicable
PP
$0.91 - $2.00 Request the lead time here
1.000 in
#8-32
Stud
Steel
Polypropylene
$0.30 - $0.66 3377 In stock
0.500 in
#8-32
Thru-Hole
Aluminum
Acetal
$0.60 - $1.31 1190 In stock
1.000 in
5/16-18
Thru-Hole
Aluminum
Acetal
$0.46 - $0.98 2000 In stock
0.750 in
M6
Thru-Hole
Aluminum
Acetal
$0.59 - $1.29 1504 In stock
0.250 in
0.750 in
#8-32
Stop Nut
Steel
Polypropylene
$0.82 - $1.77 740 In stock
1.620 in
0.750 in
1/4-20
Stud
Not Applicable
Nylon
$0.69 - $1.52 1250 In stock
0.750 in
10-32
Stud
Steel
PP
$0.93 - $2.03 3490 In stock
1.000 in
1/4-20
Stud
Steel
Nylon
$0.19 - $0.41 Request the lead time here
0.313 in
#4-40
Thru-Hole
Aluminum
Acetal
$0.46 - $0.98 10624 In stock
0.750 in
1/4-20
Thru-Hole
Aluminum
Acetal
$0.69 - $1.52 2144 In stock
0.750 in
10-24
Stud
Steel
PP
$0.92 - $2.01 3700 In stock
1.000 in
10-24
Stud
Steel
PP
$0.69 - $1.52 1284 In stock
0.750 in
10-24
Blind Hole (Stop Nut)
Molded Plastic Thread
PP
$0.92 - $2.02 180 In stock
1.250 in
1.000 in
10-32
Not Applicable
Not Applicable
PP
$0.82 - $1.79 690 In stock
0.500 in
1.000 in
1/4-20
Stud
Not Applicable
ABS
  • of 3
N/A - Knob Diameter 19.1 mm | 0.750 in; Thread Size 8-32; Stud Length 15.9 mm | 0.625 in

KN820625K3--N21

Price Range
$1.42 - $0.65

Stock Levels
5064 In stock
Attributes
  • Hub Diameter
    0.500 in
  • Knob Diameter
    0.750 in
  • Knob Height
    0.310 in
  • Stud Length
    0.625 in
  • Thread Size
    #8-32
N/A - Knob Diameter 25.4 mm | 1.000 in; Thread Size 10-24; Insert Type Stud

KN04----PL4L-21

Price Range
$1.79 - $0.82

Stock Levels
2020 In stock
Attributes
  • Hub Diameter
    0.530 in
  • Knob Diameter
    1.000 in
  • Knob Height
    0.250 in
  • Thread Size
    10-24
  • Finish
    Zinc-Plated
Knurled Knob - Thru-Hole; Knob Diameter 12.7 mm | 0.500 in; Thread Size M4; Acetal; Black

KSM4----N3--5A0

Price Range
$0.65 - $0.30

Stock Levels
14125 In stock
Attributes
  • Hub Diameter
    0.410 in
  • Knob Diameter
    0.500 in
  • Knob Height
    0.250 in
  • Thread Size
    M4
  • Finish
    No Finish
N/A - Knob Diameter 16 mm | 0.630 in; Thread Size 8-32; Stud Length 15.9 mm | 0.625 in

KN820625K1--N22

Price Range
$1.23 - $0.57

Stock Levels
2090 In stock
Attributes
  • Hub Diameter
    0.500 in
  • Knob Diameter
    0.630 in
  • Knob Height
    0.190 in
  • Stud Length
    0.625 in
  • Thread Size
    #8-32
N/A - Knob Diameter 25.4 mm | 1.000 in; Thread Size 10-32; Insert Type Blind Hole

KN02----K6D-A21

Price Range
$2.01 - $0.92

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    0.630 in
  • Knob Diameter
    1.000 in
  • Knob Height
    0.410 in
  • Thread Size
    10-32
  • Finish
    Zinc-Plated
Knurled Knob - Knob Diameter 25.4 mm | 1.000 in; Thread Size 8-32; Insert Type Stud

KN82----K6D--22

Price Range
$2.00 - $0.91

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    0.630 in
  • Knob Diameter
    1.000 in
  • Knob Height
    0.410 in
  • Thread Size
    #8-32
  • Finish
    Zinc-Plated
N/A - Knob Diameter 12.7 mm | 0.500 in; Thread Size 8-32; Insert Type Thru-Hole

KS82----N3--5A0

Price Range
$0.66 - $0.30

Stock Levels
3377 In stock
Attributes
  • Hub Diameter
    0.410 in
  • Knob Diameter
    0.500 in
  • Knob Height
    0.180 in
  • Thread Size
    #8-32
  • Finish
    No Finish
N/A - Knob Diameter 25.4 mm | 1.000 in; Thread Size 5/16-18; Insert Type Thru-Hole

KS5C----N6--5A0

Price Range
$1.31 - $0.60

Stock Levels
1190 In stock
Attributes
  • Hub Diameter
    0.590 in
  • Knob Diameter
    1.000 in
  • Knob Height
    0.270 in
  • Thread Size
    5/16-18
  • Finish
    No Finish
Knurled Knob - Thru-Hole; Knob Diameter 19.1 mm | 0.750 in; Thread Size M6; Acetal; Black

KSM6----N5--5A0

Price Range
$0.98 - $0.46

Stock Levels
2000 In stock
Attributes
  • Hub Diameter
    0.500 in
  • Knob Diameter
    0.750 in
  • Knob Height
    0.310 in
  • Thread Size
    M6
  • Finish
    No Finish
N/A - Knob Diameter 19.1 mm | 0.750 in; Thread Size 8-32; Stud Length 6.4 mm | 0.250 in

KN820250K7---2R

Price Range
$1.29 - $0.59

Stock Levels
1504 In stock
Attributes
  • Hub Diameter
    0.500 in
  • Knob Diameter
    0.750 in
  • Knob Height
    0.220 in
  • Stud Length
    0.250 in
  • Thread Size
    #8-32
N/A - Knob Diameter 19.1 mm | 0.750 in; Thread Size 1/4-20; Stud Length 41.1 mm | 1.620 in

KN4C1625K3--N21

Price Range
$1.77 - $0.82

Stock Levels
740 In stock
Attributes
  • Hub Diameter
    0.500 in
  • Knob Diameter
    0.750 in
  • Knob Height
    0.310 in
  • Stud Length
    1.620 in
  • Thread Size
    1/4-20
N/A - Knob Diameter 19.1 mm | 0.750 in; Thread Size 10-32; Insert Type Stud

KN04----K7-L-21

Price Range
$1.52 - $0.69

Stock Levels
1250 In stock
Attributes
  • Hub Diameter
    0.500 in
  • Knob Diameter
    0.750 in
  • Knob Height
    0.220 in
  • Thread Size
    10-32
  • Finish
    Zinc-Plated
N/A - Knob Diameter 25.4 mm | 1.000 in; Thread Size 1/4-20; Insert Type Stud

KN4C----K6DBN21

Price Range
$2.03 - $0.93

Stock Levels
3490 In stock
Attributes
  • Hub Diameter
    0.630 in
  • Knob Diameter
    1.000 in
  • Knob Height
    0.410 in
  • Thread Size
    1/4-20
  • Finish
    Zinc-Plated
N/A - Knob Diameter 8 mm | 0.313 in; Thread Size #4-40; Insert Type Thru-Hole

KS40----N1--5A0

Price Range
$0.41 - $0.19

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    0.280 in
  • Knob Diameter
    0.313 in
  • Knob Height
    0.130 in
  • Thread Size
    #4-40
  • Finish
    No Finish
N/A - Knob Diameter 19.1 mm | 0.750 in; Thread Size 1/4-20; Insert Type Thru-Hole

KS4C----N5--5A0

Price Range
$0.98 - $0.46

Stock Levels
10624 In stock
Attributes
  • Hub Diameter
    0.500 in
  • Knob Diameter
    0.750 in
  • Knob Height
    0.170 in
  • Thread Size
    1/4-20
  • Finish
    No Finish
N/A - Knob Diameter 19.1 mm | 0.750 in; Thread Size 10-24; Insert Type Stud

KN04----K7---2R

Price Range
$1.52 - $0.69

Stock Levels
2144 In stock
Attributes
  • Hub Diameter
    0.500 in
  • Knob Diameter
    0.750 in
  • Knob Height
    0.220 in
  • Thread Size
    10-24
  • Finish
    Zinc-Plated
N/A - Knob Diameter 25.4 mm | 1.000 in; Thread Size 10-24; Insert Type Stud

KN04----K6DBN21

Price Range
$2.01 - $0.92

Stock Levels
3700 In stock
Attributes
  • Hub Diameter
    0.630 in
  • Knob Diameter
    1.000 in
  • Knob Height
    0.410 in
  • Thread Size
    10-24
  • Finish
    Zinc-Plated
N/A - Knob Diameter 19.1 mm | 0.750 in; Thread Size 10-24; Insert Type Blind Hole (Stop Nut)

KN02----K7-L-21

Price Range
$1.52 - $0.69

Stock Levels
1284 In stock
Attributes
  • Hub Diameter
    0.500 in
  • Knob Diameter
    0.750 in
  • Knob Height
    0.220 in
  • Thread Size
    10-24
  • Finish
    Zinc-Plated
N/A - Knob Diameter 25.4 mm | 1.000 in; Thread Size 10-32; Stud Length 31.8 mm | 1.250 in

KN021250K6D-A21

Price Range
$2.02 - $0.92

Stock Levels
180 In stock
Attributes
  • Hub Diameter
    0.630 in
  • Knob Diameter
    1.000 in
  • Knob Height
    0.410 in
  • Stud Length
    1.250 in
  • Thread Size
    10-32
N/A - Knob Diameter 25.4 mm | 1.000 in; Thread Size 1/4-20; Stud Length 12.7 mm | 0.500 in

KN4C0500K6D-A21

Price Range
$1.79 - $0.82

Stock Levels
690 In stock
Attributes
  • Hub Diameter
    0.630 in
  • Knob Diameter
    1.000 in
  • Knob Height
    0.410 in
  • Stud Length
    0.500 in
  • Thread Size
    1/4-20