Solid Rivets join different work-pieces together and are a good alternative to dowel pins. They are pushed into punched or pre-drilled holes and are commonly used in structural applications.
The molded plastic material used to manufacture these rivets is highly durable, with wear resistance. These rivets are also resistant to moisture, solvents and fuel.
Material: AcetalColor: Natural
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Hole Diameter | Head Diameter | Anchor Length | View | |
|---|---|---|---|---|---|---|
| $0.0228 - $0.0312 | 1000 In stock |
0.125 in
3.2 mm
|
0.250 in
6.4 mm
|
0.688 in
17.5 mm
|
||
| $0.0208 - $0.0287 | Request the lead time here |
0.125 in
3.2 mm
|
0.218 in
5.5 mm
|
0.375 in
9.5 mm
|
||
| $0.0197 - $0.027 | 2000 In stock |
0.125 in
3.2 mm
|
0.250 in
6.4 mm
|
0.188 in
4.8 mm
|
||
| $0.0213 - $0.0292 | 1000 In stock |
0.125 in
3.2 mm
|
0.250 in
6.4 mm
|
0.438 in
11.1 mm
|
||
| $0.0197 - $0.027 | 30000 In stock |
0.126 in
3.2 mm
|
0.218 in
5.5 mm
|
0.188 in
4.8 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue