Menu Search

Push-In Rivets - Snap

In stock

Snap Rivets, also known as Push Snaps, are a quick and easy fastener solution, that can be installed without the need for tools!

Browse our Nylon Snap Rivets available in Nylon 6, Nylon 6/6, Nylon 6/66 and Nylon 4/6. The Push-in Rivets are manufactured to UL94 V0, or UL94 V2. These snaps and rivets are fast and economical. The two-piece molded fastener comes assembled and ready to use. They feature specially designed legs that expand and firmly lock the components permanently in place. Heat resistant options can withstand temeperatures of up to 266F (130C).

Also ranged are p-type snaps rivets that are intended for high temperature applications. Made from black Polysulfide (PSU), and rated to UL94 HB - these push in rivets can withstands temperatures of up to 311F (155C).

  • Good thermal and electrical insulation properties
  • Colors: Black, White and Tan
  • No tools needed.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
208 results
Product SKUs information
Item Code Price range Availability Color Material Head Height Head Diameter Pin Length Compatible Panel Thickness Range Compatible Hole Diameter Range View
$0.0981 - $0.1344 6000 In stock
White
Nylon 6/6
0.065 in
0.254 in
0.050 - 0.100 in
0.123 - 0.127 in
$0.1622 - $0.2623 9000 In stock
White
Nylon 6/6
0.078 in
0.317 in
0.144 - 0.188 in
0.160 - 0.164 in
$0.0981 - $0.1344 10000 In stock
Black
Nylon 6/6
0.065 in
0.254 in
0.050 - 0.100 in
0.123 - 0.127 in
$0.1475 - $0.2385 128000 In stock
Black
Nylon 6/6
0.078 in
0.317 in
0.144 - 0.188 in
0.160 - 0.164 in
27SR079295 $0.149 - $0.2044 1000 In stock
Black
Nylon 6/6
0.047 in
0.165 in
0.205 - 0.225 in
0.083 - 0.087 in
27SR0012 $0.0895 - $0.1228 22000 In stock
Black
Nylon 6/6
0.065 in
0.249 in
0.122 - 0.160 in
0.127 - 0.131 in
$0.1277 - $0.1753 3000 In stock
White
Nylon 6/6
0.064 in
0.350 in
0.160 - 0.200 in
0.205 - 0.209 in
$0.0895 - $0.1228 22000 In stock
White
Nylon 6/6
0.065 in
0.249 in
0.122 - 0.160 in
0.127 - 0.131 in
27SR102190 $0.1682 - $0.2721 206000 In stock
Black
Nylon 6/6
0.055 in
0.197 in
0.106 - 0.142 in
0.102 - 0.106 in
$0.1897 - $0.3069 Request the lead time here
White
Nylon 6/6
0.064 in
0.201 in
0.125 - 0.156 in
0.107 - 0.111 in
$0.1849 - $0.2993 Request the lead time here
White
Nylon 6/6
0.055 in
0.197 in
0.170 - 0.229 in
0.102 - 0.106 in
$0.1081 - $0.1482 Request the lead time here
Black
Nylon 6/6
0.083 in
0.317 in
0.290 - 0.330 in
0.162 - 0.166 in
$0.084 - $0.1153 4000 In stock
Black
Nylon 6/6
0.071 in
0.315 in
0.335 - 0.408 in
0.161 - 0.165 in
$0.1475 - $0.2385 11000 In stock
Black
Nylon 6/6
0.087 in
0.354 in
0.047 - 0.177 in
0.201 - 0.205 in
$0.1081 - $0.1483 3000 In stock
Black
Nylon 6/6
0.078 in
0.370 in
0.250 - 0.265 in
0.170 in
$0.2083 - $0.3439 Request the lead time here
White
Nylon 6/6
0.084 in
0.315 in
0.170 - 0.210 in
0.171 - 0.175 in
$0.2083 - $0.3439 Request the lead time here
White
Nylon 6/6
0.098 in
0.356 in
0.250 - 0.437 in
0.187 - 0.191 in
$0.1058 - $0.1452 9000 In stock
Black
Nylon 6/6
0.068 in
0.253 in
0.400 - 0.440 in
0.123 - 0.127 in
27SR135180 $0.0779 - $0.1067 282500 In stock
Black
Nylon 6/6
0.061 in
0.253 in
0.060 - 0.120 in
0.140 - 0.144 in
$0.0935 - $0.1281 39000 In stock
Black
Nylon 6/6
0.083 in
0.315 in
0.148 - 0.188 in
0.162 - 0.166 in
  • of 11
Snap Rivet - ; White ; Round ; ; ;

27SR0010W

Price Range
$0.1344 - $0.0981

Stock Levels
6000 In stock
Attributes
  • Anchor Length
    0.140 in
  • Head Diameter
    0.254 in
  • Head Height
    0.065 in
  • Compatible Hole Diameter Range
    0.123 - 0.127 in
  • Compatible Panel Thickness Range
    0.050 - 0.100 in
Snap Rivet - ; White ; Round ; ; ;

27SR0020W

Price Range
$0.2623 - $0.1622

Stock Levels
9000 In stock
Attributes
  • Anchor Length
    0.240 in
  • Head Diameter
    0.317 in
  • Head Height
    0.078 in
  • Compatible Hole Diameter Range
    0.160 - 0.164 in
  • Compatible Panel Thickness Range
    0.144 - 0.188 in
Snap Rivet - ; Black ; Round ; ; ;

27SR0010

Price Range
$0.1344 - $0.0981

Stock Levels
10000 In stock
Attributes
  • Anchor Length
    0.140 in
  • Head Diameter
    0.254 in
  • Head Height
    0.065 in
  • Compatible Hole Diameter Range
    0.123 - 0.127 in
  • Compatible Panel Thickness Range
    0.050 - 0.100 in
Snap Rivet - ; Black ; Round ; ; ;

27SR0020

Price Range
$0.2385 - $0.1475

Stock Levels
128000 In stock
Attributes
  • Anchor Length
    0.240 in
  • Head Diameter
    0.317 in
  • Head Height
    0.078 in
  • Compatible Hole Diameter Range
    0.160 - 0.164 in
  • Compatible Panel Thickness Range
    0.144 - 0.188 in
Snap Rivet - ; Black ; Round ; ; ;

27SR079295

Price Range
$0.2044 - $0.149

Stock Levels
1000 In stock
Attributes
  • Anchor Length
    0.295 in
  • Head Diameter
    0.165 in
  • Head Height
    0.047 in
  • Compatible Hole Diameter Range
    0.083 - 0.087 in
  • Compatible Panel Thickness Range
    0.205 - 0.225 in
Snap Rivet - ; Black ; Round ; ; ;

27SR0012

Price Range
$0.1228 - $0.0895

Stock Levels
22000 In stock
Attributes
  • Anchor Length
    0.220 in
  • Head Diameter
    0.249 in
  • Head Height
    0.065 in
  • Compatible Hole Diameter Range
    0.127 - 0.131 in
  • Compatible Panel Thickness Range
    0.122 - 0.160 in
Snap Rivet - ; White ; Round ; ; ;

27SR0030W

Price Range
$0.1753 - $0.1277

Stock Levels
3000 In stock
Attributes
  • Anchor Length
    0.280 in
  • Head Diameter
    0.350 in
  • Head Height
    0.064 in
  • Compatible Hole Diameter Range
    0.205 - 0.209 in
  • Compatible Panel Thickness Range
    0.160 - 0.200 in
Snap Rivet - ; White ; Round ; ; ;

27SR0012W

Price Range
$0.1228 - $0.0895

Stock Levels
22000 In stock
Attributes
  • Anchor Length
    0.220 in
  • Head Diameter
    0.249 in
  • Head Height
    0.065 in
  • Compatible Hole Diameter Range
    0.127 - 0.131 in
  • Compatible Panel Thickness Range
    0.122 - 0.160 in
Snap Rivet - ; Black ; Round ; ; ;

27SR102190

Price Range
$0.2721 - $0.1682

Stock Levels
206000 In stock
Attributes
  • Anchor Length
    0.190 in
  • Head Diameter
    0.197 in
  • Head Height
    0.055 in
  • Compatible Hole Diameter Range
    0.102 - 0.106 in
  • Compatible Panel Thickness Range
    0.106 - 0.142 in
Snap Rivet - ; White ; Round ; ; ;

27SR102220W

Price Range
$0.3069 - $0.1897

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    0.200 in
  • Head Diameter
    0.201 in
  • Head Height
    0.064 in
  • Compatible Hole Diameter Range
    0.107 - 0.111 in
  • Compatible Panel Thickness Range
    0.125 - 0.156 in
Snap Rivet - ; White ; Round ; ; ;

27SR102280W

Price Range
$0.2993 - $0.1849

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    0.281 in
  • Head Diameter
    0.197 in
  • Head Height
    0.055 in
  • Compatible Hole Diameter Range
    0.102 - 0.106 in
  • Compatible Panel Thickness Range
    0.170 - 0.229 in
Snap Rivet - ; Black ; Round ; ; ;

27SR157290

Price Range
$0.1482 - $0.1081

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    0.395 in
  • Head Diameter
    0.317 in
  • Head Height
    0.083 in
  • Compatible Hole Diameter Range
    0.162 - 0.166 in
  • Compatible Panel Thickness Range
    0.290 - 0.330 in
Snap Rivet - ; Black ; Round ; ; ;

27SR157475

Price Range
$0.1153 - $0.084

Stock Levels
4000 In stock
Attributes
  • Anchor Length
    0.475 in
  • Head Diameter
    0.315 in
  • Head Height
    0.071 in
  • Compatible Hole Diameter Range
    0.161 - 0.165 in
  • Compatible Panel Thickness Range
    0.335 - 0.408 in
Snap Rivet - Black;Nylon 6/6; Compatible Panel Thickness Range 1.2 - 4.5 mm | 0.047 - 0.177 in

27SR1660240

Price Range
$0.2385 - $0.1475

Stock Levels
11000 In stock
Attributes
  • Anchor Length
    0.236 in
  • Pin Head Diameter
    0.375 in
  • Pin Head Height
    0.081 in
  • Head Diameter
    0.354 in
  • Head Height
    0.087 in
Snap Rivet - ; Black ; Round ; ; Compatible Hole Diameter 4.3 mm | 0.170 in ;

27SR1660400

Price Range
$0.1483 - $0.1081

Stock Levels
3000 In stock
Attributes
  • Anchor Length
    0.410 in
  • Head Diameter
    0.370 in
  • Head Height
    0.078 in
  • Compatible Hole Diameter Range
    0.170 in
  • Compatible Panel Thickness Range
    0.250 - 0.265 in
Snap Rivet - ; White ; Round ; ; ;

27SR1660265W

Price Range
$0.3439 - $0.2083

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    0.265 in
  • Head Diameter
    0.315 in
  • Head Height
    0.084 in
  • Compatible Hole Diameter Range
    0.171 - 0.175 in
  • Compatible Panel Thickness Range
    0.170 - 0.210 in
Snap Rivet - ; White ; Round ; ; ;

27SR180530W

Price Range
$0.3439 - $0.2083

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    0.530 in
  • Head Diameter
    0.356 in
  • Head Height
    0.098 in
  • Compatible Hole Diameter Range
    0.187 - 0.191 in
  • Compatible Panel Thickness Range
    0.250 - 0.437 in
Snap Rivet - ; Black ; Round ; ; ;

27SR1180515

Price Range
$0.1452 - $0.1058

Stock Levels
9000 In stock
Attributes
  • Anchor Length
    0.520 in
  • Head Diameter
    0.253 in
  • Head Height
    0.068 in
  • Compatible Hole Diameter Range
    0.123 - 0.127 in
  • Compatible Panel Thickness Range
    0.400 - 0.440 in
Snap Rivet - ; Black ; Round ; ; ;

27SR135180

Price Range
$0.1067 - $0.0779

Stock Levels
282500 In stock
Attributes
  • Anchor Length
    0.180 in
  • Head Diameter
    0.253 in
  • Head Height
    0.061 in
  • Compatible Hole Diameter Range
    0.140 - 0.144 in
  • Compatible Panel Thickness Range
    0.060 - 0.120 in
Snap Rivet - ; Black ; Round ; ; ;

27SR157315

Price Range
$0.1281 - $0.0935

Stock Levels
39000 In stock
Attributes
  • Anchor Length
    0.315 in
  • Head Diameter
    0.315 in
  • Head Height
    0.083 in
  • Compatible Hole Diameter Range
    0.162 - 0.166 in
  • Compatible Panel Thickness Range
    0.148 - 0.188 in