Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Push In Fasteners are an easy to use and quick fastening solution that is ideal for neatly and securely joining two parts together. Our range is made from Natural Nylon 6/6.
Nylon is a strong, tough and durable material often used for connecting elements and other technical components. Our Nylon Push Rivets provide an inexpensive, fast, and convenient method to join plastic, light sheet metal, insulating materials, circuit boards, or any other thin, lightweight material.
The Push-In Fasteners have specially designed legs that provide compression and expansion, helping to lock the fastener into pre-punched holes. They also have large heads for much easier assembly, and can be reused - making them an economical choice for your application.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Pin Diameter | Compatible Hole Diameter | Head Height | Panel Thickness | Head Diameter | View | |
|---|---|---|---|---|---|---|---|---|
| 27PIF0012 | $0.0244 - $0.0335 | Request the lead time here |
0.096 in
2.4 mm
|
0.102 in
2.6 mm
|
0.042 in
1.1 mm
|
0.268 in
6.8 mm
|
0.175 in
4.4 mm
|
|
| $0.0505 - $0.0693 | 8000 In stock |
0.115 in
2.9 mm
|
0.118 in
3 mm
|
0.040 in
1 mm
|
0.235 in
6 mm
|
0.203 in
5.2 mm
|
||
| $0.0364 - $0.0501 | 6000 In stock |
0.095 in
2.4 mm
|
0.095 in
2.4 mm
|
0.055 in
1.4 mm
|
0.533 in
13.5 mm
|
0.187 in
4.7 mm
|
||
| 27PIF0017 | $0.0465 - $0.0637 | Request the lead time here |
0.160 in
4.1 mm
|
0.166 in
4.2 mm
|
0.030 in
0.8 mm
|
0.130 in
3.3 mm
|
0.344 in
8.7 mm
|
|
| $0.0411 - $0.0564 | 4000 In stock |
0.080 in
2 mm
|
0.082 in
2.1 mm
|
0.032 in
0.8 mm
|
0.200 in
5.1 mm
|
0.186 in
4.7 mm
|
||
| 27PIF0110 | $0.0247 - $0.0341 | 2000 In stock |
0.090 in
2.3 mm
|
0.092 in
2.3 mm
|
0.070 in
1.8 mm
|
0.140 in
3.6 mm
|
0.187 in
4.7 mm
|
|
| $0.0318 - $0.0436 | 160000 In stock |
0.090 in
2.3 mm
|
0.091 in
2.3 mm
|
0.050 in
1.3 mm
|
0.307 in
7.8 mm
|
0.200 in
5.1 mm
|
||
| $0.1326 - $0.1817 | 2000 In stock |
0.165 in
4.2 mm
|
0.169 in
4.3 mm
|
0.030 in
0.8 mm
|
1.062 in
27 mm
|
0.375 in
9.5 mm
|
||
| $0.1498 - $0.2054 | 98000 In stock |
0.230 in
5.8 mm
|
0.232 in
5.9 mm
|
0.058 in
1.5 mm
|
1.730 in
43.9 mm
|
0.391 in
9.9 mm
|
||
| $0.116 - $0.1592 | 34000 In stock |
0.243 in
6.2 mm
|
0.252 in
6.4 mm
|
0.065 in
1.7 mm
|
0.300 in
7.6 mm
|
0.453 in
11.5 mm
|
||
| $0.0356 - $0.0487 | Request the lead time here |
0.260 in
6.6 mm
|
0.270 in
6.9 mm
|
0.022 in
0.6 mm
|
0.171 in
4.3 mm
|
0.344 in
8.7 mm
|
||
| 27PIF0080 | $0.072 - $0.0988 | 8000 In stock |
0.165 in
4.2 mm
|
0.170 in
4.3 mm
|
0.070 in
1.8 mm
|
1.125 in
28.6 mm
|
0.375 in
9.5 mm
|
|
| $0.028 - $0.0385 | 2000 In stock |
0.195 in
5 mm
|
0.197 in
5 mm
|
0.050 in
1.3 mm
|
0.130 in
3.3 mm
|
0.320 in
8.1 mm
|
||
| $0.1075 - $0.1475 | 10000 In stock |
0.180 in
4.6 mm
|
0.182 in
4.6 mm
|
0.059 in
1.5 mm
|
0.320 in
8.1 mm
|
0.750 in
19.1 mm
|
||
| $0.2305 - $0.3162 | Request the lead time here |
0.288 in
7.3 mm
|
0.312 in
7.9 mm
|
0.061 in
1.5 mm
|
0.260 in
6.6 mm
|
0.687 in
17.4 mm
|
||
| $0.0502 - $0.0688 | 3000 In stock |
0.124 in
3.1 mm
|
0.126 in
3.2 mm
|
0.040 in
1 mm
|
0.080 in
2 mm
|
0.234 in
5.9 mm
|
||
| $0.0915 - $0.1255 | 1500 In stock |
0.165 in
4.2 mm
|
0.170 in
4.3 mm
|
0.064 in
1.6 mm
|
1.062 in
27 mm
|
0.375 in
9.5 mm
|
||
| $0.0501 - $0.0686 | 11000 In stock |
0.148 in
3.8 mm
|
0.148 in
3.8 mm
|
|
|
0.500 in
12.7 mm
|
||
| 27PIF0014 | $0.0382 - $0.0523 | Request the lead time here |
0.110 in
2.8 mm
|
0.113 in
2.9 mm
|
0.064 in
1.6 mm
|
0.813 in
20.7 mm
|
0.248 in
6.3 mm
|
|
| $0.029 - $0.0397 | Request the lead time here |
0.120 in
3 mm
|
0.122 in
3.1 mm
|
0.042 in
1.1 mm
|
0.170 in
4.3 mm
|
0.203 in
5.2 mm