Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Push In Fasteners are an easy to use and quick fastening solution that is ideal for neatly and securely joining two parts together. Our range is made from Natural Nylon 6/6.
Nylon is a strong, tough and durable material often used for connecting elements and other technical components. Our Nylon Push Rivets provide an inexpensive, fast, and convenient method to join plastic, light sheet metal, insulating materials, circuit boards, or any other thin, lightweight material.
The Push-In Fasteners have specially designed legs that provide compression and expansion, helping to lock the fastener into pre-punched holes. They also have large heads for much easier assembly, and can be reused - making them an economical choice for your application.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Pin Diameter | Compatible Hole Diameter | Head Height | Panel Thickness | Head Diameter | View | |
|---|---|---|---|---|---|---|---|---|
| $0.1498 - $0.2054 | 98000 In stock |
0.230 in
5.8 mm
|
0.232 in
5.9 mm
|
0.058 in
1.5 mm
|
1.730 in
43.9 mm
|
0.391 in
9.9 mm
|
||
| $0.0461 - $0.0631 | 2500 In stock |
0.260 in
6.6 mm
|
0.270 in
6.9 mm
|
0.060 in
1.5 mm
|
0.171 in
4.3 mm
|
0.594 in
15.1 mm
|
||
| $0.0967 - $0.1326 | 30000 In stock |
0.172 in
4.4 mm
|
0.195 in
5 mm
|
0.076 in
1.9 mm
|
0.950 in
24.1 mm
|
0.563 in
14.3 mm
|
||
| $0.05 - $0.0685 | 18000 In stock |
0.242 in
6.1 mm
|
0.243 in
6.2 mm
|
0.054 in
1.4 mm
|
0.156 in
4 mm
|
0.500 in
12.7 mm
|
||
| $0.0502 - $0.0688 | Request the lead time here |
0.124 in
3.1 mm
|
0.126 in
3.2 mm
|
0.040 in
1 mm
|
0.080 in
2 mm
|
0.234 in
5.9 mm
|
||
| $0.0644 - $0.0883 | Request the lead time here |
0.192 in
4.9 mm
|
0.194 in
4.9 mm
|
0.052 in
1.3 mm
|
1.010 in
25.7 mm
|
0.375 in
9.5 mm
|
||
| $0.0307 - $0.0421 | 24000 In stock |
0.112 in
2.8 mm
|
0.114 in
2.9 mm
|
0.060 in
1.5 mm
|
0.670 in
17 mm
|
0.250 in
6.4 mm
|
||
| 27PIF0014 | $0.0382 - $0.0523 | Request the lead time here |
0.110 in
2.8 mm
|
0.113 in
2.9 mm
|
0.064 in
1.6 mm
|
0.813 in
20.7 mm
|
0.248 in
6.3 mm
|
|
| $0.0841 - $0.1155 | 43000 In stock |
0.128 in
3.3 mm
|
0.129 in
3.3 mm
|
0.037 in
0.9 mm
|
0.230 in
5.8 mm
|
0.203 in
5.2 mm
|
||
| $0.1275 - $0.1749 | 500 In stock |
0.243 in
6.2 mm
|
0.245 in
6.2 mm
|
0.121 in
3.1 mm
|
0.064 in
1.6 mm
|
0.500 in
12.7 mm
|
||
| $0.0419 - $0.0574 | Request the lead time here |
0.130 in
3.3 mm
|
0.132 in
3.4 mm
|
0.041 in
1 mm
|
0.210 in
5.3 mm
|
0.203 in
5.2 mm
|
||
| $0.0306 - $0.0421 | 9000 In stock |
0.115 in
2.9 mm
|
0.117 in
3 mm
|
0.040 in
1 mm
|
0.235 in
6 mm
|
0.203 in
5.2 mm
|
||
| $0.0279 - $0.0384 | 16000 In stock |
0.120 in
3 mm
|
0.122 in
3.1 mm
|
0.050 in
1.3 mm
|
0.602 in
15.3 mm
|
0.312 in
7.9 mm
|
||
| $0.029 - $0.0397 | Request the lead time here |
0.120 in
3 mm
|
0.122 in
3.1 mm
|
0.042 in
1.1 mm
|
0.170 in
4.3 mm
|
0.203 in
5.2 mm
|
||
| $0.0591 - $0.081 | 500 In stock |
0.124 in
3.1 mm
|
0.124 in
3.1 mm
|
0.038 in
1 mm
|
1.010 in
25.7 mm
|
0.234 in
5.9 mm
|
||
| $0.0979 - $0.1342 | 2000 In stock |
0.230 in
5.8 mm
|
0.230 in
5.8 mm
|
0.370 in
9.4 mm
|
0.503 in
12.8 mm
|
0.391 in
9.9 mm
|
||
| $0.038 - $0.052 | Request the lead time here |
0.180 in
4.6 mm
|
0.182 in
4.6 mm
|
0.070 in
1.8 mm
|
0.555 in
14.1 mm
|
0.344 in
8.7 mm
|
||
| 27PIF0068 | $0.1054 - $0.1446 | Request the lead time here |
0.290 in
7.4 mm
|
0.312 in
7.9 mm
|
0.085 in
2.2 mm
|
0.140 in
3.6 mm
|
0.687 in
17.4 mm
|
|
| $0.0785 - $0.1075 | 2000 In stock |
0.197 in
5 mm
|
0.199 in
5.1 mm
|
0.122 in
3.1 mm
|
0.129 in
3.3 mm
|
0.469 in
11.9 mm
|
||
| $0.1906 - $0.2615 | Request the lead time here |
0.270 in
6.9 mm
|
0.272 in
6.9 mm
|
0.075 in
1.9 mm
|
1.065 in
27.1 mm
|
0.625 in
15.9 mm