Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Fir Tree Push-In Rivets, have ribbed shanks that are angled to slide into an assembly with ease, and prevent pull out. The fir tree design ensures fast and easy installation, while securely holding a range of materials, including; wood, metal, foam, rubber and plastics.When the rivets are pushed into a hole, the flexible ribs deflect and then spring back to lock securely in place.
Our comprehensive range includes options made from UL94 V2 rated Nylon 6/6, including Spin Clips that combine the advantages of a push-in fasteners with a screw. Also available are a selection made from UL94 V0 rated Nylon 6/6 that are removable from threaded holes using a Phillips (crossed) head screwdriver. Available in Black and Natural colors.
Our range extends to a selection of Polypropylene (PP) options that are ideal for threaded, non-threaded, drilled or punched holes, and are designed to be non-removable. Available in Black, Natural and Translucent options. The Translucent rivets are a great choice for Point of Purchase displays.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Head Diameter | Compatible Panel Thickness Range | Anchor Length | Compatible Hole Diameter Range | View | |
|---|---|---|---|---|---|---|---|
| $0.279 - $0.5251 | Request the lead time here |
0.217 in
5.5 mm
|
|
0.571 in
14.5 mm
|
|
||
| $0.4142 - $0.6714 | 1700 In stock |
0.433 in
11 mm
|
|
0.437 in
11.1 mm
|
|
||
| $0.3608 - $0.6579 | 1500 In stock |
0.433 in
11 mm
|
|
0.642 in
16.3 mm
|
|
||
| $0.4529 - $0.7361 | 1100 In stock |
0.748 in
19 mm
|
|
0.500 in
12.7 mm
|
|
||
| $0.0533 - $0.095 | Request the lead time here |
0.496 in
12.6 mm
|
|
1.500 in
38.1 mm
|
|
||
| $0.7567 - $1.1891 | Request the lead time here |
0.598 in
15.2 mm
|
|
1.311 in
33.3 mm
|
|
||
| $0.7439 - $1.1709 | Request the lead time here |
1.252 in
31.8 mm
|
|
1.189 in
30.2 mm
|
|
||
| $0.2413 - $0.423 | 1600 In stock |
0.358 in
9.1 mm
|
|
0.433 in
11 mm
|
|
||
| $0.2988 - $0.4981 | 600 In stock |
0.748 in
19 mm
|
|
0.480 in
12.2 mm
|
|
||
| $0.279 - $0.5581 | Request the lead time here |
0.512 in
13 mm
|
|
0.776 in
19.7 mm
|
|
||
| $0.1926 - $0.3871 | 2500 In stock |
0.701 in
17.8 mm
|
|
0.803 in
20.4 mm
|
|
||
| $0.4221 - $0.6848 | 300 In stock |
0.500 in
12.7 mm
|
|
0.626 in
15.9 mm
|
|
||
| $0.4375 - $0.7103 | Request the lead time here |
0.701 in
17.8 mm
|
|
1.059 in
26.9 mm
|
|
||
| $0.5998 - $0.9445 | 500 In stock |
1.000 in
25.4 mm
|
|
0.819 in
20.8 mm
|
|
||
| $0.1117 - $0.225 | 2900 In stock |
0.394 in
10 mm
|
|
0.315 in
8 mm
|
|
||
| $0.2935 - $0.5355 | 500 In stock |
0.669 in
17 mm
|
|
0.591 in
15 mm
|
|
||
| $0.256 - $0.466 | Request the lead time here |
0.669 in
17 mm
|
|
0.433 in
11 mm
|
|
||
| $0.1117 - $0.225 | 100 In stock |
0.394 in
10 mm
|
|
0.315 in
8 mm
|
|
||
| $0.1076 - $0.1826 | 119500 In stock |
0.630 in
16 mm
|
|
0.748 in
19 mm
|
|
||
| $0.0869 - $0.1551 | Request the lead time here |
0.748 in
19 mm
|
|
0.701 in
17.8 mm