Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Push-in Plugs are a practical choice for blanking a wide range of holes or bores during manufacturing processes or transportation, and can be applied to finished products. Designed to shield the handler from rough surfaces caused by sharply cut hole edges. The varied styles available in our range can also be used to protect against ingress of contaminants.
They are simple to install and uninstall with a single push. Used in various applications, including medical, automotive, food and beverage, and industrial machinery.
Protects against damage, dirt, moisture, and corrosion.
Material: LDPE Color: Yellow Series Code:
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Flange Diameter | Fitting Height | Fitting Diameter | View | |
|---|---|---|---|---|---|---|
| $0.0496 - $0.3028 | 118259 In stock |
|
|
0.610 in
15.5 mm
|
||
| $0.0527 - $0.3222 | 10066 In stock |
|
|
0.732 in
18.6 mm
|
||
| $0.2999 - $1.833 | 910 In stock |
|
|
1.360 in
34.5 mm
|
||
| $0.0415 - $0.2534 | 68947 In stock |
|
|
0.324 in
8.2 mm
|
||
| $0.0544 - $0.3324 | 67246 In stock |
|
|
0.798 in
20.3 mm
|
||
| $0.2346 - $1.434 | 20488 In stock |
|
|
0.310 in
7.9 mm
|
||
| $0.0416 - $0.2545 | 55900 In stock |
|
|
0.380 in
9.7 mm
|
||
| $0.2288 - $1.3987 | 10978 In stock |
|
|
0.480 in
12.2 mm
|
||
| $0.063 - $0.3854 | 22592 In stock |
|
|
0.972 in
24.7 mm
|
||
| $0.0481 - $0.2944 | 46434 In stock |
|
|
0.558 in
14.2 mm
|
||
| $0.0854 - $0.5221 | 58606 In stock |
|
|
0.206 in
5.2 mm
|
||
| $0.0432 - $0.2636 | 4125 In stock |
|
|
0.437 in
11.1 mm
|
||
| $0.2549 - $0.6372 | 14050 In stock |
|
|
1.405 in
35.7 mm
|
||
| $0.1565 - $0.9563 | 33500 In stock |
|
|
1.215 in
30.9 mm
|
||
| $0.0586 - $0.3581 | 24200 In stock |
|
|
0.922 in
23.4 mm
|
||
| $0.1521 - $0.9296 | Request the lead time here |
|
|
1.090 in
27.7 mm
|
||
| $0.7111 - $1.7701 | 2508 In stock |
|
|
1.775 in
45.1 mm
|
||
| $0.0415 - $0.2534 | 51800 In stock |
|
|
0.262 in
6.7 mm
|
||
| $0.0464 - $0.2835 | 135526 In stock |
|
|
0.495 in
12.6 mm
|
||
| $0.1535 - $0.9381 | 20000 In stock |
|
|
1.160 in
29.5 mm