Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Our Flexible Grommets are a Push In Grommet made from Polyethylene (PE) and Thermoplastic Elastomers (TPE). Push In Grommets are a low-cost solution when applying a pass-through on tables, desks and other work stations, when routing cables and wires for computers. telephone and other desktop equipment.
These Push-In Plastic Grommets are ideal for applications where space is limited, and flexibility and appearance are important. Our Push-In Grommets are dust tight. The Push Grommet provides quick and easy mounting, and is suitable for enclosures with more and .079 inch (2mm) thickness.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Hole Diameter | Compatible Cable Diameter Range | View | |
|---|---|---|---|---|---|
| $0.9477 - $1.4785 | 6800 In stock |
0.787 in
20.0 mm
|
0.039 - 0.512 in
1.0 - 13.0 mm
|
||
| 494632 | $0.7573 - $1.1813 | 500 In stock |
0.63 in
16.0 mm
|
0.039 - 0.354 in
1.0 - 9.0 mm
|
|
| $1.8572 - $2.5488 | 100 In stock |
1.26 in
32.0 mm
|
0.039 - 0.984 in
1.0 - 25.0 mm
|
||
| 494634 | $1.0417 - $1.5594 | Request the lead time here |
0.984 in
25.0 mm
|
0.039 - 0.709 in
1.0 - 18.0 mm