Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Push-In Barrel plugs are general-purpose plugs built to cover and close a hole. These can be applied or removed quickly and have convexed sides designed to ensure a secure fit.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Fitting Diameter | View | |
|---|---|---|---|---|
| $0.1192 - $0.7286 | 15233 In stock |
0.539 in
13.7 mm
|
||
| $0.132 - $0.8067 | 9392 In stock |
0.760 in
19.3 mm
|
||
| BP1006A | $0.2159 - $0.5376 | 1290 In stock |
0.130 in
3.3 mm
|
|
| $0.1008 - $0.2526 | 52492 In stock |
0.248 in
6.3 mm
|
||
| BP1024A | $0.2159 - $0.5376 | 750 In stock |
0.366 in
9.3 mm
|
|
| $0.2159 - $0.539 | 2000 In stock |
0.394 in
10 mm
|
||
| $0.1623 - $0.4057 | 51371 In stock |
0.650 in
16.5 mm
|
||
| $0.1142 - $0.6979 | 270000 In stock |
0.614 in
15.6 mm
|
||
| $0.2693 - $0.6743 | 250 In stock |
0.827 in
21 mm
|
||
| $0.2723 - $0.6824 | 900 In stock |
0.906 in
23 mm
|
||
| $0.481 - $1.2054 | 448 In stock |
0.976 in
24.8 mm
|
||
| $0.4171 - $1.0427 | Request the lead time here |
1.063 in
27 mm
|
||
| BP1112A | $0.281 - $1.7175 | 9900 In stock |
1.201 in
30.5 mm
|
|
| $0.2593 - $1.5843 | 4000 In stock |
1.319 in
33.5 mm
|
||
| $0.3955 - $2.478 | 1000 In stock |
1.437 in
36.5 mm
|
||
| $0.52 - $1.3002 | Request the lead time here |
1.665 in
42.3 mm
|
||
| BP1154A | $2.3172 - $5.8089 | 1463 In stock |
2.346 in
59.6 mm
|
|
| $0.1197 - $0.1411 | 500 In stock |
0.614 in
15.6 mm
|
||
| BP1018A | $0.0625 - $0.382 | 891 In stock |
0.287 in
7.3 mm
|
|
| $0.0564 - $0.3444 | 6252 In stock |
0.366 in
9.3 mm