Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Push-In Barrel plugs are general-purpose plugs built to cover and close a hole. These can be applied or removed quickly and have convexed sides designed to ensure a secure fit.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Fitting Diameter | View | |
|---|---|---|---|---|
| $0.2043 - $0.5134 | Request the lead time here |
0.102 in
2.6 mm
|
||
| 12790A | $0.1449 - $0.906 | 8315 In stock |
0.669 in
17 mm
|
|
| $0.2159 - $0.5376 | 1000 In stock |
0.106 in
2.7 mm
|
||
| BP1012A | $0.0589 - $0.3598 | 18992 In stock |
0.213 in
5.4 mm
|
|
| BP1022A | $0.2159 - $0.5376 | 21576 In stock |
0.346 in
8.8 mm
|
|
| $0.2043 - $0.5134 | 480 In stock |
0.394 in
10 mm
|
||
| BP1038A | $0.1243 - $0.3107 | 2181 In stock |
0.445 in
11.3 mm
|
|
| $0.1344 - $0.3363 | Request the lead time here |
0.539 in
13.7 mm
|
||
| $0.1142 - $0.6979 | 270000 In stock |
0.614 in
15.6 mm
|
||
| $0.226 - $0.565 | 11492 In stock |
0.740 in
18.8 mm
|
||
| $0.1278 - $0.7982 | 10602 In stock |
0.807 in
20.5 mm
|
||
| $0.2723 - $0.6824 | 900 In stock |
0.906 in
23 mm
|
||
| $0.481 - $1.2054 | 448 In stock |
0.976 in
24.8 mm
|
||
| $0.4171 - $1.0427 | Request the lead time here |
1.063 in
27 mm
|
||
| BP1112A | $0.281 - $1.7175 | 9900 In stock |
1.201 in
30.5 mm
|
|
| $0.6648 - $1.6573 | 100 In stock |
1.319 in
33.5 mm
|
||
| $0.9979 - $2.4941 | 750 In stock |
2.283 in
58 mm
|
||
| $2.7081 - $6.7583 | 400 In stock |
3.181 in
80.8 mm
|
||
| $4.084 - $10.21 | 50 In stock |
4.350 in
110.5 mm
|
||
| $0.059 - $0.0693 | Request the lead time here |
0.366 in
9.3 mm