Push-In Barrel plugs are general-purpose plugs built to cover and close a hole. These can be applied or removed quickly and have convexed sides designed to ensure a secure fit.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Fitting Diameter | View | |
|---|---|---|---|---|
| $0.1192 - $0.7286 | 15233 In stock |
0.539 in
13.7 mm
|
||
| $0.5287 - $3.2988 | 3706 In stock |
2.028 in
51.5 mm
|
||
| $0.0423 - $0.094 | 1000 In stock |
0.181 in
4.6 mm
|
||
| BP1020A | $0.0601 - $0.3677 | 16136 In stock |
0.331 in
8.4 mm
|
|
| $0.2693 - $0.6743 | 250 In stock |
0.827 in
21 mm
|
||
| $0.2723 - $0.6824 | 900 In stock |
0.906 in
23 mm
|
||
| $0.481 - $1.2054 | 448 In stock |
0.976 in
24.8 mm
|
||
| $0.4171 - $1.0427 | Request the lead time here |
1.063 in
27 mm
|
||
| BP1112A | $0.281 - $1.7175 | 5000 In stock |
1.201 in
30.5 mm
|
|
| $4.9384 - $12.3417 | 500 In stock |
4.398 in
111.7 mm
|
||
| $0.2029 - $0.2399 | Request the lead time here |
0.366 in
9.3 mm
|
||
| $0.0669 - $0.0787 | 2100 In stock |
0.331 in
8.4 mm
|
||
| $0.1392 - $0.348 | 1444 In stock |
0.083 in
2.1 mm
|
||
| $0.0661 - $0.1467 | Request the lead time here |
0.173 in
4.4 mm
|
||
| BP1018A | $0.0625 - $0.382 | 891 In stock |
0.287 in
7.3 mm
|
|
| $0.0564 - $0.3444 | 6252 In stock |
0.366 in
9.3 mm
|
||
| BP1034A | $0.0619 - $0.378 | 8160 In stock |
0.421 in
10.7 mm
|
|
| $0.1245 - $0.7773 | 53075 In stock |
0.835 in
21.2 mm
|
||
| 12790A | $0.1449 - $0.906 | 8315 In stock |
0.669 in
17 mm
|
|
| $0.2159 - $0.5376 | 1000 In stock |
0.106 in
2.7 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue