Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Push-In Barrel plugs are general-purpose plugs built to cover and close a hole. These can be applied or removed quickly and have convexed sides designed to ensure a secure fit.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Fitting Diameter | View | |
|---|---|---|---|---|
| $0.6648 - $1.6573 | 100 In stock |
1.319 in
33.5 mm
|
||
| $0.4911 - $1.2261 | 500 In stock |
1.480 in
37.6 mm
|
||
| $0.6605 - $1.6573 | 494 In stock |
1.705 in
43.3 mm
|
||
| $1.024 - $2.5585 | 100 In stock |
2.067 in
52.5 mm
|
||
| BP1154A | $2.3172 - $5.8089 | 1463 In stock |
2.346 in
59.6 mm
|
|
| $3.2874 - $8.2184 | 170 In stock |
3.346 in
85 mm
|
||
| $4.9384 - $12.3417 | 500 In stock |
4.398 in
111.7 mm
|
||
| $0.4374 - $1.0959 | 400 In stock |
1.126 in
28.6 mm
|
||
| $0.3897 - $0.9735 | 15558 In stock |
1.283 in
32.6 mm
|
||
| $0.15 - $0.1771 | 500 In stock |
0.969 in
24.6 mm
|
||
| $0.1197 - $0.1411 | 500 In stock |
0.614 in
15.6 mm
|
||
| $1.1064 - $2.7677 | 400 In stock |
2.756 in
70 mm
|
||
| 494366 | $0.0694 - $0.0817 | 3100 In stock |
0.287 in
7.3 mm
|
|
| $0.0967 - $0.1136 | 63 In stock |
0.469 in
11.9 mm
|
||
| $0.1023 - $0.1203 | 7900 In stock |
0.571 in
14.5 mm
|
||
| 494383 | $0.1553 - $0.1818 | 2868 In stock |
1.004 in
25.5 mm
|
|
| $0.2543 - $0.2992 | 517 In stock |
0.827 in
21.0 mm
|
||
| 12790A | $0.1449 - $0.906 | 8315 In stock |
0.669 in
17 mm
|
|
| $0.2159 - $0.5376 | 1000 In stock |
0.106 in
2.7 mm
|
||
| BP1012A | $0.0589 - $0.3598 | 18992 In stock |
0.213 in
5.4 mm