Menu Search

Push-In Barrel Plugs

In stock

Push-In Barrel plugs are general-purpose plugs built to cover and close a hole. These can be applied or removed quickly and have convexed sides designed to ensure a secure fit.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
110 results
Product SKUs information
Item Code Price range Availability Fitting Diameter View
$0.2029 - $0.2399 500 In stock
0.346 in
$0.1392 - $0.348 1444 In stock
0.083 in
$0.0661 - $0.1467 Request the lead time here
0.173 in
BP1018A $0.0625 - $0.382 891 In stock
0.287 in
$0.0564 - $0.3444 6252 In stock
0.366 in
BP1034A $0.0619 - $0.378 8160 In stock
0.421 in
$0.0525 - $0.3205 1605 In stock
0.484 in
$0.226 - $0.565 8300 In stock
0.575 in
$0.1943 - $0.4843 44152 In stock
0.701 in
$0.2013 - $0.5022 2270 In stock
0.791 in
$0.1245 - $0.7773 53075 In stock
0.835 in
$0.1479 - $0.904 78895 In stock
0.921 in
$0.3158 - $0.7901 Request the lead time here
0.984 in
$0.3897 - $0.9735 4000 In stock
1.083 in
$0.3331 - $2.0757 1600 In stock
1.252 in
$1.1064 - $2.7677 400 In stock
2.756 in
$2.9399 - $7.3373 250 In stock
3.406 in
494366 $0.0694 - $0.0817 3100 In stock
0.287 in
$0.0967 - $0.1136 63 In stock
0.469 in
$0.1023 - $0.1203 7900 In stock
0.571 in
  • of 6
Push-In Plug 8.8 mm 8.0 mm 11.5 mm LDPE - PIR Black

055008822003

Price Range
$0.2399 - $0.2029

Stock Levels
500 In stock
Attributes
  • Fitting Diameter
    0.346 in
  • Flange Diameter
    0.453 in
  • Color
    Black
  • Full Material
    Low-Density Polyethylene
  • Material
    LDPE - PIR
Push-In Plug - ; Fitting Diameter 2.1 mm | 0.083 in ;

BP1000A

Price Range
$0.348 - $0.1392

Stock Levels
1444 In stock
Attributes
  • Fitting Diameter
    0.083 in
  • Flange Diameter
    0.138 in
  • Color
    Natural
  • Full Material
    Low-Density Polyethylene
  • Material
    LDPE
Push-In Plug - ; Fitting Diameter 4.4 mm | 0.173 in ;

BP1008A

Price Range
$0.1467 - $0.0661

Stock Levels
Request the lead time here
Attributes
  • Fitting Diameter
    0.173 in
  • Flange Diameter
    0.354 in
  • Color
    Natural
  • Full Material
    Low-Density Polyethylene
  • Material
    LDPE
Push-In Plug - ; Fitting Diameter 7.3 mm | 0.287 in ;

BP1018A

Price Range
$0.382 - $0.0625

Stock Levels
891 In stock
Attributes
  • Fitting Diameter
    0.287 in
  • Flange Diameter
    0.551 in
  • Color
    Natural
  • Full Material
    Low-Density Polyethylene
  • Material
    LDPE
Push-In Plug - ; Fitting Diameter 9.3 mm | 0.366 in ;

BP1026A

Price Range
$0.3444 - $0.0564

Stock Levels
6252 In stock
Attributes
  • Fitting Diameter
    0.366 in
  • Flange Diameter
    0.551 in
  • Color
    Natural
  • Full Material
    Low-Density Polyethylene
  • Material
    LDPE
Push-In Plug - ; Fitting Diameter 10.7 mm | 0.421 in ;

BP1034A

Price Range
$0.378 - $0.0619

Stock Levels
8160 In stock
Attributes
  • Fitting Diameter
    0.421 in
  • Flange Diameter
    0.551 in
  • Color
    Natural
  • Full Material
    Low-Density Polyethylene
  • Material
    LDPE
Push-In Plug - ; Fitting Diameter 12.3 mm | 0.484 in ;

BP1042A

Price Range
$0.3205 - $0.0525

Stock Levels
1605 In stock
Attributes
  • Fitting Diameter
    0.484 in
  • Flange Diameter
    0.630 in
  • Color
    Natural
  • Full Material
    Low-Density Polyethylene
  • Material
    LDPE
Push-In Plug - ; Fitting Diameter 14.6 mm | 0.575 in ;

BP1054A

Price Range
$0.565 - $0.226

Stock Levels
8300 In stock
Attributes
  • Fitting Diameter
    0.575 in
  • Flange Diameter
    0.728 in
  • Color
    Natural
  • Full Material
    Low-Density Polyethylene
  • Material
    LDPE
Push-In Plug - ; Fitting Diameter 17.8 mm | 0.701 in ;

BP1064A

Price Range
$0.4843 - $0.1943

Stock Levels
44152 In stock
Attributes
  • Fitting Diameter
    0.701 in
  • Flange Diameter
    0.969 in
  • Color
    Natural
  • Full Material
    Low-Density Polyethylene
  • Material
    LDPE
Push-In Plug - ; Fitting Diameter 20.1 mm | 0.791 in ;

BP1074A

Price Range
$0.5022 - $0.2013

Stock Levels
2270 In stock
Attributes
  • Fitting Diameter
    0.791 in
  • Flange Diameter
    0.969 in
  • Color
    Natural
  • Full Material
    Low-Density Polyethylene
  • Material
    LDPE
Push-In Plug - ; Fitting Diameter 21.2 mm | 0.835 in ;

BP1082A

Price Range
$0.7773 - $0.1245

Stock Levels
53075 In stock
Attributes
  • Fitting Diameter
    0.835 in
  • Flange Diameter
    0.984 in
  • Color
    Natural
  • Full Material
    Low-Density Polyethylene
  • Material
    LDPE
Push-In Plug - ; Fitting Diameter 23.4 mm | 0.921 in ;

BP1090A

Price Range
$0.904 - $0.1479

Stock Levels
78895 In stock
Attributes
  • Fitting Diameter
    0.921 in
  • Flange Diameter
    1.102 in
  • Color
    Natural
  • Full Material
    Low-Density Polyethylene
  • Material
    LDPE
Push-In Plug - ; Fitting Diameter 25 mm | 0.984 in ;

BP1098A

Price Range
$0.7901 - $0.3158

Stock Levels
Request the lead time here
Attributes
  • Fitting Diameter
    0.984 in
  • Flange Diameter
    1.260 in
  • Color
    Natural
  • Full Material
    Low-Density Polyethylene
  • Material
    LDPE
Push-In Plug - ; Fitting Diameter 27.5 mm | 1.083 in ;

BP1106A

Price Range
$0.9735 - $0.3897

Stock Levels
4000 In stock
Attributes
  • Fitting Diameter
    1.083 in
  • Flange Diameter
    1.370 in
  • Color
    Natural
  • Full Material
    Low-Density Polyethylene
  • Material
    LDPE
Push-In Plug - ; Fitting Diameter 31.8 mm | 1.252 in ;

BP1114A

Price Range
$2.0757 - $0.3331

Stock Levels
1600 In stock
Attributes
  • Fitting Diameter
    1.252 in
  • Flange Diameter
    1.417 in
  • Color
    Natural
  • Full Material
    Low-Density Polyethylene
  • Material
    LDPE
Push-In Plug - ; Fitting Diameter 70 mm | 2.756 in ;

BP1156A

Price Range
$2.7677 - $1.1064

Stock Levels
400 In stock
Attributes
  • Fitting Diameter
    2.756 in
  • Flange Diameter
    3.071 in
  • Color
    Natural
  • Full Material
    Low-Density Polyethylene
  • Material
    LDPE
Push-In Plug - ; Fitting Diameter 86.5 mm | 3.406 in ;

BP1164A

Price Range
$7.3373 - $2.9399

Stock Levels
250 In stock
Attributes
  • Fitting Diameter
    3.406 in
  • Flange Diameter
    3.909 in
  • Color
    Natural
  • Full Material
    Low-Density Polyethylene
  • Material
    LDPE
Push-In Plug 7.3 mm 6.0 mm 14.0 mm LDPE - PIR Black

494366

Price Range
$0.0817 - $0.0694

Stock Levels
3100 In stock
Attributes
  • Fitting Diameter
    0.287 in
  • Flange Diameter
    0.551 in
  • Color
    Black
  • Full Material
    Low-Density Polyethylene
  • Material
    LDPE - PIR
Push-In Plug 11.9 mm 7.0 mm 16.0 mm LDPE - PIR Black

494370

Price Range
$0.1136 - $0.0967

Stock Levels
63 In stock
Attributes
  • Fitting Diameter
    0.469 in
  • Flange Diameter
    0.630 in
  • Color
    Black
  • Full Material
    Low-Density Polyethylene
  • Material
    LDPE - PIR
Push-In Plug 14.5 mm 5.5 mm 20.0 mm LDPE - PIR Black

494374

Price Range
$0.1203 - $0.1023

Stock Levels
7900 In stock
Attributes
  • Fitting Diameter
    0.571 in
  • Flange Diameter
    0.787 in
  • Color
    Black
  • Full Material
    Low-Density Polyethylene
  • Material
    LDPE - PIR