Menu Search

Push-In Barrel Plugs

In stock

Push-In Barrel plugs are general-purpose plugs built to cover and close a hole. These can be applied or removed quickly and have convexed sides designed to ensure a secure fit.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
110 results
Product SKUs information
Item Code Price range Availability Fitting Diameter View
$0.1392 - $0.348 1444 In stock
0.083 in
$0.0661 - $0.1467 Request the lead time here
0.173 in
BP1018A $0.0625 - $0.382 10891 In stock
0.287 in
$0.0564 - $0.3444 6252 In stock
0.366 in
BP1034A $0.0619 - $0.378 8160 In stock
0.421 in
$0.0525 - $0.3205 1605 In stock
0.484 in
$0.226 - $0.565 8300 In stock
0.575 in
$0.1943 - $0.4843 44152 In stock
0.701 in
$0.2013 - $0.5022 2270 In stock
0.791 in
12790A $0.1449 - $0.906 8210 In stock
0.669 in
$0.2159 - $0.5376 1000 In stock
0.106 in
BP1012A $0.0589 - $0.3598 18992 In stock
0.213 in
BP1022A $0.2159 - $0.5376 24136 In stock
0.346 in
$0.2043 - $0.5134 480 In stock
0.394 in
BP1038A $0.1243 - $0.3107 2181 In stock
0.445 in
$0.1344 - $0.3363 Request the lead time here
0.539 in
$0.1142 - $0.6979 270000 In stock
0.614 in
$0.226 - $0.565 11492 In stock
0.740 in
$0.1278 - $0.7982 10602 In stock
0.807 in
BP1086A $0.1521 - $0.9296 901 In stock
0.882 in
  • of 6
Push-In Plug - ; Fitting Diameter 2.1 mm | 0.083 in ;

BP1000A

Price Range
$0.348 - $0.1392

Stock Levels
1444 In stock
Attributes
  • Fitting Diameter
    0.083 in
  • Flange Diameter
    0.138 in
  • Color
    Natural
  • Full Material
    Low-Density Polyethylene
  • Material
    LDPE
Push-In Plug - ; Fitting Diameter 4.4 mm | 0.173 in ;

BP1008A

Price Range
$0.1467 - $0.0661

Stock Levels
Request the lead time here
Attributes
  • Fitting Diameter
    0.173 in
  • Flange Diameter
    0.354 in
  • Color
    Natural
  • Full Material
    Low-Density Polyethylene
  • Material
    LDPE
Push-In Plug - ; Fitting Diameter 7.3 mm | 0.287 in ;

BP1018A

Price Range
$0.382 - $0.0625

Stock Levels
10891 In stock
Attributes
  • Fitting Diameter
    0.287 in
  • Flange Diameter
    0.551 in
  • Color
    Natural
  • Full Material
    Low-Density Polyethylene
  • Material
    LDPE
Push-In Plug - ; Fitting Diameter 9.3 mm | 0.366 in ;

BP1026A

Price Range
$0.3444 - $0.0564

Stock Levels
6252 In stock
Attributes
  • Fitting Diameter
    0.366 in
  • Flange Diameter
    0.551 in
  • Color
    Natural
  • Full Material
    Low-Density Polyethylene
  • Material
    LDPE
Push-In Plug - ; Fitting Diameter 10.7 mm | 0.421 in ;

BP1034A

Price Range
$0.378 - $0.0619

Stock Levels
8160 In stock
Attributes
  • Fitting Diameter
    0.421 in
  • Flange Diameter
    0.551 in
  • Color
    Natural
  • Full Material
    Low-Density Polyethylene
  • Material
    LDPE
Push-In Plug - ; Fitting Diameter 12.3 mm | 0.484 in ;

BP1042A

Price Range
$0.3205 - $0.0525

Stock Levels
1605 In stock
Attributes
  • Fitting Diameter
    0.484 in
  • Flange Diameter
    0.630 in
  • Color
    Natural
  • Full Material
    Low-Density Polyethylene
  • Material
    LDPE
Push-In Plug - ; Fitting Diameter 14.6 mm | 0.575 in ;

BP1054A

Price Range
$0.565 - $0.226

Stock Levels
8300 In stock
Attributes
  • Fitting Diameter
    0.575 in
  • Flange Diameter
    0.728 in
  • Color
    Natural
  • Full Material
    Low-Density Polyethylene
  • Material
    LDPE
Push-In Plug - ; Fitting Diameter 17.8 mm | 0.701 in ;

BP1064A

Price Range
$0.4843 - $0.1943

Stock Levels
44152 In stock
Attributes
  • Fitting Diameter
    0.701 in
  • Flange Diameter
    0.969 in
  • Color
    Natural
  • Full Material
    Low-Density Polyethylene
  • Material
    LDPE
Push-In Plug - ; Fitting Diameter 20.1 mm | 0.791 in ;

BP1074A

Price Range
$0.5022 - $0.2013

Stock Levels
2270 In stock
Attributes
  • Fitting Diameter
    0.791 in
  • Flange Diameter
    0.969 in
  • Color
    Natural
  • Full Material
    Low-Density Polyethylene
  • Material
    LDPE
Push-In Plug - ; Fitting Diameter 17 mm | 0.669 in ;

12790A

Price Range
$0.906 - $0.1449

Stock Levels
8210 In stock
Attributes
  • Fitting Diameter
    0.669 in
  • Flange Diameter
    0.866 in
  • Color
    Natural
  • Full Material
    Low-Density Polyethylene
  • Material
    LDPE
Push-In Plug - ; Fitting Diameter 2.7 mm | 0.106 in ;

BP1004A

Price Range
$0.5376 - $0.2159

Stock Levels
1000 In stock
Attributes
  • Fitting Diameter
    0.106 in
  • Flange Diameter
    0.472 in
  • Color
    Natural
  • Full Material
    Low-Density Polyethylene
  • Material
    LDPE
Push-In Plug - ; Fitting Diameter 5.4 mm | 0.213 in ;

BP1012A

Price Range
$0.3598 - $0.0589

Stock Levels
18992 In stock
Attributes
  • Fitting Diameter
    0.213 in
  • Flange Diameter
    0.472 in
  • Color
    Natural
  • Full Material
    Low-Density Polyethylene
  • Material
    LDPE
Push-In Plug - ; Fitting Diameter 8.8 mm | 0.346 in ;

BP1022A

Price Range
$0.5376 - $0.2159

Stock Levels
24136 In stock
Attributes
  • Fitting Diameter
    0.346 in
  • Flange Diameter
    0.453 in
  • Color
    Natural
  • Full Material
    Low-Density Polyethylene
  • Material
    LDPE
Push-In Plug - ; Fitting Diameter 10 mm | 0.394 in ;

BP1030A

Price Range
$0.5134 - $0.2043

Stock Levels
480 In stock
Attributes
  • Fitting Diameter
    0.394 in
  • Flange Diameter
    0.472 in
  • Color
    Natural
  • Full Material
    Low-Density Polyethylene
  • Material
    LDPE
Push-In Plug - ; Fitting Diameter 11.3 mm | 0.445 in ;

BP1038A

Price Range
$0.3107 - $0.1243

Stock Levels
2181 In stock
Attributes
  • Fitting Diameter
    0.445 in
  • Flange Diameter
    0.567 in
  • Color
    Natural
  • Full Material
    Low-Density Polyethylene
  • Material
    LDPE
Push-In Plug - ; Fitting Diameter 13.7 mm | 0.539 in ;

BP1046A

Price Range
$0.3363 - $0.1344

Stock Levels
Request the lead time here
Attributes
  • Fitting Diameter
    0.539 in
  • Flange Diameter
    0.736 in
  • Color
    Natural
  • Full Material
    Low-Density Polyethylene
  • Material
    LDPE
Push-In Plug - ; Fitting Diameter 15.6 mm | 0.614 in ;

BP1058A

Price Range
$0.6979 - $0.1142

Stock Levels
270000 In stock
Attributes
  • Fitting Diameter
    0.614 in
  • Flange Diameter
    0.787 in
  • Color
    Natural
  • Full Material
    Low-Density Polyethylene
  • Material
    LDPE
Push-In Plug - ; Fitting Diameter 18.8 mm | 0.740 in ;

BP1068A

Price Range
$0.565 - $0.226

Stock Levels
11492 In stock
Attributes
  • Fitting Diameter
    0.740 in
  • Flange Diameter
    0.846 in
  • Color
    Natural
  • Full Material
    Low-Density Polyethylene
  • Material
    LDPE
Push-In Plug - ; Fitting Diameter 20.5 mm | 0.807 in ;

BP1078A

Price Range
$0.7982 - $0.1278

Stock Levels
10602 In stock
Attributes
  • Fitting Diameter
    0.807 in
  • Flange Diameter
    1.181 in
  • Color
    Natural
  • Full Material
    Low-Density Polyethylene
  • Material
    LDPE
Push-In Plug - ; Fitting Diameter 22.4 mm | 0.882 in ;

BP1086A

Price Range
$0.9296 - $0.1521

Stock Levels
901 In stock
Attributes
  • Fitting Diameter
    0.882 in
  • Flange Diameter
    1.102 in
  • Color
    Natural
  • Full Material
    Low-Density Polyethylene
  • Material
    LDPE