Menu Search

Push-In Barrel Plugs

In stock

Push-In Barrel plugs are general-purpose plugs built to cover and close a hole. These can be applied or removed quickly and have convexed sides designed to ensure a secure fit.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
83 results
Product SKUs information
Item Code Price range Availability Fitting Diameter View
$0.1974 - $2.5963 1000 In stock
0.394 in
$2.6741 - $35.431 250 In stock
3.406 in
$0.0934 - $1.2359 15000 In stock
0.469 in
$0.1483 - $1.959 51371 In stock
0.650 in
BP1072A $0.1834 - $2.4254 929 In stock
0.768 in
$0.1757 - $2.3321 4000 In stock
1.043 in
$0.2505 - $3.3271 5956 In stock
1.142 in
$0.3623 - $4.7885 Request the lead time here
1.437 in
$2.472 - $32.6635 550 In stock
3.181 in
$0.5954 - $7.8977 200 In stock
1.398 in
$0.3126 - $4.1199 4990 In stock
1.598 in
$0.7805 - $10.3231 140 In stock
1.988 in
$0.8675 - $11.4892 449 In stock
2.177 in
$3.2803 - $43.3598 476 In stock
3.890 in
BP1006A $0.196 - $2.5807 1290 In stock
0.130 in
$0.092 - $1.2175 65492 In stock
0.248 in
$0.2457 - $3.2648 250 In stock
0.827 in
$0.2487 - $3.2958 900 In stock
0.906 in
$0.4401 - $5.8146 448 In stock
0.976 in
$0.3809 - $5.0371 100 In stock
1.063 in
  • of 5
Push-In Plug - ; Fitting Diameter 10 mm | 0.394 in ; Fitting Height 9 mm | 0.354 in

BP1032A

Price Range
$2.5963 - $0.1974

Stock Levels
1000 In stock
Attributes
  • Fitting Diameter
    0.394 in
  • Flange Diameter
    0.591 in
  • Color
    Natural
  • Fitting Style
    Quick Fit
  • Full Material
    Low-Density Polyethylene
Push-In Plug - ; Fitting Diameter 86.5 mm | 3.406 in ; Fitting Height 17.4 mm | 0.685 in

BP1164A

Price Range
$35.431 - $2.6741

Stock Levels
250 In stock
Attributes
  • Fitting Diameter
    3.406 in
  • Flange Diameter
    3.909 in
  • Color
    Natural
  • Fitting Style
    Quick Fit
  • Full Material
    Low-Density Polyethylene
Push-In Plug - ; Fitting Diameter 11.9 mm | 0.469 in ; Fitting Height 7 mm | 0.276 in

BP1040A

Price Range
$1.2359 - $0.0934

Stock Levels
15000 In stock
Attributes
  • Fitting Diameter
    0.469 in
  • Flange Diameter
    0.630 in
  • Color
    Natural
  • Fitting Style
    Quick Fit
  • Full Material
    Low-Density Polyethylene
Push-In Plug - ; Fitting Diameter 16.5 mm | 0.650 in ; Fitting Height 7 mm | 0.276 in

BP1060A

Price Range
$1.959 - $0.1483

Stock Levels
51371 In stock
Attributes
  • Fitting Diameter
    0.650 in
  • Flange Diameter
    0.736 in
  • Color
    Natural
  • Fitting Style
    Quick Fit
  • Full Material
    Low-Density Polyethylene
Push-In Plug - ; Fitting Diameter 19.5 mm | 0.768 in ; Fitting Height 9 mm | 0.354 in

BP1072A

Price Range
$2.4254 - $0.1834

Stock Levels
929 In stock
Attributes
  • Fitting Diameter
    0.768 in
  • Flange Diameter
    0.969 in
  • Color
    Natural
  • Fitting Style
    Quick Fit
  • Full Material
    Low-Density Polyethylene
Push-In Plug - ; Fitting Diameter 26.5 mm | 1.043 in ; Fitting Height 9 mm | 0.354 in

BP1102A

Price Range
$2.3321 - $0.1757

Stock Levels
4000 In stock
Attributes
  • Fitting Diameter
    1.043 in
  • Flange Diameter
    1.102 in
  • Color
    Natural
  • Fitting Style
    Quick Fit
  • Full Material
    Low-Density Polyethylene
Push-In Plug - ; Fitting Diameter 29 mm | 1.142 in ; Fitting Height 12 mm | 0.472 in

BP1110A

Price Range
$3.3271 - $0.2505

Stock Levels
5956 In stock
Attributes
  • Fitting Diameter
    1.142 in
  • Flange Diameter
    1.417 in
  • Color
    Natural
  • Fitting Style
    Quick Fit
  • Full Material
    Low-Density Polyethylene
Push-In Plug - ; Fitting Diameter 36.5 mm | 1.437 in ; Fitting Height 15 mm | 0.591 in

BP1126A

Price Range
$4.7885 - $0.3623

Stock Levels
Request the lead time here
Attributes
  • Fitting Diameter
    1.437 in
  • Flange Diameter
    1.654 in
  • Color
    Natural
  • Fitting Style
    Quick Fit
  • Full Material
    Low-Density Polyethylene
Push-In Plug - ; Fitting Diameter 80.8 mm | 3.181 in ; Fitting Height 17.4 mm | 0.685 in

BP1160A

Price Range
$32.6635 - $2.472

Stock Levels
550 In stock
Attributes
  • Fitting Diameter
    3.181 in
  • Flange Diameter
    3.642 in
  • Color
    Natural
  • Fitting Style
    Quick Fit
  • Full Material
    Low-Density Polyethylene
Push-In Plug - ; Fitting Diameter 35.5 mm | 1.398 in ; Fitting Height 15 mm | 0.591 in

BP1124A

Price Range
$7.8977 - $0.5954

Stock Levels
200 In stock
Attributes
  • Fitting Diameter
    1.398 in
  • Flange Diameter
    1.831 in
  • Color
    Natural
  • Fitting Style
    Quick Fit
  • Full Material
    Low-Density Polyethylene
Push-In Plug - ; Fitting Diameter 40.6 mm | 1.598 in ; Fitting Height 15 mm | 0.591 in

BP1134A

Price Range
$4.1199 - $0.3126

Stock Levels
4990 In stock
Attributes
  • Fitting Diameter
    1.598 in
  • Flange Diameter
    1.732 in
  • Color
    Natural
  • Fitting Style
    Quick Fit
  • Full Material
    Low-Density Polyethylene
Push-In Plug - ; Fitting Diameter 50.5 mm | 1.988 in ; Fitting Height 14 mm | 0.551 in

BP1142A

Price Range
$10.3231 - $0.7805

Stock Levels
140 In stock
Attributes
  • Fitting Diameter
    1.988 in
  • Flange Diameter
    2.244 in
  • Color
    Natural
  • Fitting Style
    Quick Fit
  • Full Material
    Low-Density Polyethylene
Push-In Plug - ; Fitting Diameter 55.3 mm | 2.177 in ; Fitting Height 19.5 mm | 0.768 in

BP1150A

Price Range
$11.4892 - $0.8675

Stock Levels
449 In stock
Attributes
  • Fitting Diameter
    2.177 in
  • Flange Diameter
    2.343 in
  • Color
    Natural
  • Fitting Style
    Quick Fit
  • Full Material
    Low-Density Polyethylene
Push-In Plug - ; Fitting Diameter 98.8 mm | 3.890 in ; Fitting Height 17.4 mm | 0.685 in

BP1166A

Price Range
$43.3598 - $3.2803

Stock Levels
476 In stock
Attributes
  • Fitting Diameter
    3.890 in
  • Flange Diameter
    4.409 in
  • Color
    Natural
  • Fitting Style
    Quick Fit
  • Full Material
    Low-Density Polyethylene
Push-In Plug - ; Fitting Diameter 3.3 mm | 0.130 in ; Fitting Height 6 mm | 0.236 in

BP1006A

Price Range
$2.5807 - $0.196

Stock Levels
1290 In stock
Attributes
  • Fitting Diameter
    0.130 in
  • Flange Diameter
    0.472 in
  • Color
    Natural
  • Fitting Style
    Quick Fit
  • Full Material
    Low-Density Polyethylene
Push-In Plug - ; Fitting Diameter 6.3 mm | 0.248 in ; Fitting Height 4 mm | 0.157 in

BP1014A

Price Range
$1.2175 - $0.092

Stock Levels
65492 In stock
Attributes
  • Fitting Diameter
    0.248 in
  • Flange Diameter
    0.378 in
  • Color
    Natural
  • Fitting Style
    Quick Fit
  • Full Material
    Low-Density Polyethylene
Push-In Plug - ; Fitting Diameter 21 mm | 0.827 in ; Fitting Height 13 mm | 0.512 in

BP1080A

Price Range
$3.2648 - $0.2457

Stock Levels
250 In stock
Attributes
  • Fitting Diameter
    0.827 in
  • Flange Diameter
    1.007 in
  • Color
    Natural
  • Fitting Style
    Quick Fit
  • Full Material
    Low-Density Polyethylene
Push-In Plug - ; Fitting Diameter 23 mm | 0.906 in ; Fitting Height 19.3 mm | 0.760 in

BP1088A

Price Range
$3.2958 - $0.2487

Stock Levels
900 In stock
Attributes
  • Fitting Diameter
    0.906 in
  • Flange Diameter
    1.079 in
  • Color
    Natural
  • Fitting Style
    Quick Fit
  • Full Material
    Low-Density Polyethylene
Push-In Plug - ; Fitting Diameter 24.8 mm | 0.976 in ; Fitting Height 6 mm | 0.236 in

BP1096A

Price Range
$5.8146 - $0.4401

Stock Levels
448 In stock
Attributes
  • Fitting Diameter
    0.976 in
  • Flange Diameter
    1.240 in
  • Color
    Natural
  • Fitting Style
    Quick Fit
  • Full Material
    Low-Density Polyethylene
Push-In Plug - ; Fitting Diameter 27 mm | 1.063 in ; Fitting Height 15 mm | 0.591 in

BP1104A

Price Range
$5.0371 - $0.3809

Stock Levels
100 In stock
Attributes
  • Fitting Diameter
    1.063 in
  • Flange Diameter
    1.165 in
  • Color
    Natural
  • Fitting Style
    Quick Fit
  • Full Material
    Low-Density Polyethylene