Push-In Barrel plugs are general-purpose plugs built to cover and close a hole. These can be applied or removed quickly and have convexed sides designed to ensure a secure fit.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Item Code | Price range | Availability | Fitting Diameter | View |
---|---|---|---|---|
12790A | $0.1322 - $1.7413 | 9210 In stock |
0.669 in
17 mm
|
|
BP1012A | $0.0632 - $0.8365 | 16354 In stock |
0.213 in
5.4 mm
|
|
$0.1881 - $2.4876 | 500 In stock |
0.394 in
10 mm
|
||
$0.1226 - $1.617 | Request the lead time here |
0.539 in
13.7 mm
|
||
$0.2068 - $2.7362 | 16992 In stock |
0.740 in
18.8 mm
|
||
BP1086A | $0.1458 - $1.9279 | 2958 In stock |
0.882 in
22.4 mm
|
|
$0.1757 - $2.3321 | 4001 In stock |
1.043 in
26.5 mm
|
||
$0.2487 - $3.2958 | 3833 In stock |
1.319 in
33.5 mm
|
||
$0.4743 - $6.281 | 1000 In stock |
1.665 in
42.3 mm
|
||
$0.9096 - $12.0487 | 750 In stock |
2.283 in
58 mm
|
||
$3.4981 - $9.8411 | 50 In stock |
4.350 in
110.5 mm
|
||
$0.1169 - $0.1375 | 500 In stock |
0.504 in
12.8 mm
|
||
$0.1418 - $0.1664 | 2331 In stock |
0.921 in
23.4 mm
|
||
$0.1339 - $1.7723 | 9392 In stock |
0.760 in
19.3 mm
|
||
$0.092 - $1.2175 | 29492 In stock |
0.248 in
6.3 mm
|
||
$0.1974 - $2.5963 | 1500 In stock |
0.394 in
10 mm
|
||
$0.0988 - $1.3076 | 25507 In stock |
0.571 in
14.5 mm
|
||
$0.0387 - $0.5101 | 1000 In stock |
0.181 in
4.6 mm
|
||
$0.1169 - $1.5454 | 10483 In stock |
0.504 in
12.8 mm
|
||
BP1066A | $0.13 - $1.7258 | 4975 In stock |
0.724 in
18.4 mm
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue