Wing Nuts, commonly known as Butterfly Nuts or a Wingnut, are a type of nut that similarly to Fly Nuts, have two thumb tabs (or wings) on either side of the nuts body. This allows the wing nut to be fastened or removed by hand, with no need for tools. The wings provide additional grip, which makes this process quick and easy.
Our Plastic Wing Nut range features wingnuts that are suitable for imperial and metric threads, including a molded-in locking thread option suitable for applications in need of a higher torque or a more secure assembly.
Material available include; Natural Nylon 6/6 with a flame resistance rating of UL94 V2 and Transparent (Clear) Copolyester that can be used with transparent Polycarbonate (PC) screws.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Thread Size | Color | Material | Wing Spread | View | |||||
---|---|---|---|---|---|---|---|---|---|---|---|
$0.1039 - $0.1213 | 7000 In stock |
#10-32
|
Natural
|
Nylon
|
0.875 in
22.2 mm
|
||||||
$0.1192 - $0.1389 | 11000 In stock |
1/4-20
|
Natural
|
Nylon
|
1.172 in
29.8 mm
|
||||||
$0.1547 - $0.1804 | 5000 In stock |
1/4-28
|
Natural
|
Nylon
|
1.360 in
34.5 mm
|
||||||
$0.3979 - $0.4642 | 1000 In stock |
3/8-16
|
Natural
|
Nylon
|
1.563 in
39.7 mm
|
||||||
$0.1756 - $0.2408 | 3500 In stock |
7/16-14
|
Natural
|
Nylon
|
1.760 in
44.7 mm
|
||||||
06M040070DWN | $0.0677 - $0.0928 | 6500 In stock |
M4
|
Natural
|
Nylon
|
0.63 in
16.0 mm
|
|||||
$0.0846 - $0.1161 | 55500 In stock |
M5
|
Natural
|
Nylon
|
0.898 in
22.8 mm
|
||||||
$0.0809 - $0.111 | In production |
#8-32
|
Natural
|
Nylon
|
0.900 in
22.9 mm
|
||||||
$0.0809 - $0.111 | 4500 In stock |
#4-40
|
Natural
|
Nylon
|
0.900 in
22.9 mm
|
||||||
$0.0894 - $0.1035 | 1000 In stock |
#8-32
|
Natural
|
Nylon
|
0.625 in
15.9 mm
|
||||||
$0.1039 - $0.1213 | 1000 In stock |
#10-24
|
Natural
|
Nylon
|
0.875 in
22.2 mm
|
||||||
$0.091 - $0.1061 | 7000 In stock |
#10-32
|
Natural
|
Nylon
|
0.875 in
22.2 mm
|
||||||
$0.1881 - $0.258 | In production |
#10-32
|
Clear
|
Copolyester
|
|
||||||
$0.1881 - $0.258 | 2000 In stock |
1/4-20
|
Clear
|
Copolyester
|
|
||||||
$0.1179 - $0.1617 | 55500 In stock |
5/16-18
|
Natural
|
Nylon
|
1.370 in
34.8 mm
|
||||||
$0.1616 - $0.1883 | 1000 In stock |
3/8-24
|
Natural
|
Nylon
|
1.370 in
34.8 mm
|
||||||
$0.0744 - $0.1021 | 500 In stock |
M4
|
Natural
|
Nylon
|
0.63 in
16.0 mm
|
||||||
06M050080DWN | $0.1262 - $0.2891 | 4500 In stock |
M5
|
Natural
|
Nylon
|
0.874 in
22.2 mm
|
|||||
06M060100WN | $0.1039 - $0.1425 | In production |
M6
|
Natural
|
Nylon
|
1.091 in
27.7 mm
|
|||||
$0.0888 - $0.1035 | 5000 In stock |
#4-40
|
Natural
|
Nylon
|
0.625 in
15.9 mm
|
||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue