A range of Pipe Caps that protect threaded and non-threaded NPT pipe ends. The cap is sized and designed for positive-gripping power over the outside diameter of the pipe.
The cap eliminates the ingress of contaminants and foreign materials, as well as protecting the pipe end from damage. Several styles with special features are available in this range.
This includes caps that have a vent hole for the prevention of pressure build up inside the pipe, which may otherwise force the cap off. The range also features lightweight options with internal rings to help reinforce a positive-grip and heavy duty caps with a thicker base for added protection over the outside diameter of the pipe.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Inside Diameter | View | ||||||||
---|---|---|---|---|---|---|---|---|---|---|---|
RRC42A | $203.9731 - $255.418 | 474 In stock |
42.000 in
1066.8 mm
|
||||||||
RRC6A | $2.5692 - $33.3036 | In production |
6.640 in
168.7 mm
|
||||||||
$0.1939 - $2.5129 | 2000 In stock |
1.910 in
48.5 mm
|
|||||||||
$0.9167 - $11.8941 | 1655 In stock |
4.000 in
101.6 mm
|
|||||||||
RRC6I | $2.5692 - $33.4142 | 6208 In stock |
6.640 in
168.7 mm
|
||||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue