Quantity | Unit price |
---|---|
1 - 14 | $14.0178 |
15 - 29 | $6.9938 |
30 - 149 | $2.8006 |
150 - 1499 | $1.2459 |
1500 - 2999 | $1.1823 |
3000 + | $1.1218 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Blue |
---|---|
Fitting Style | Push Fit |
Full Material | Polyethylene |
Material | PE |
Vent Hole | No |
Inside Diameter | 88.9 mm |
Inside Diameter | 3.500 in |
Inside Height | 37.2 mm |
Inside Height | 1.465 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue